(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Carbide Spiral Tap (Part Numbers)

Carbide Spiral Tap

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·Carbide uncoated spiral flute tap
·Can be used for blind hole machining
·Suitable for mass production tapping of aluminum alloys and copper alloys

Part Number

Configured Part Number is shown.

SEC-SPFT-M4-0.7-2.5

Carbide Spiral Tap:Related Image
Part Number
SEC-SPFT-M4-0.7-2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Precision Square Part Length
(mm)
Square Part Width
(mm)

SGD 43.37

1 Piece(s)Available 4 Day(s) or more M40.72.5P52135LM374

Loading...

  1. 1

Specifications

Carbide Spiral Tap:Related Image

Model Number
SEC-SPFT
Nominal
M x P
Chamfer
Lcf
(Selection)
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
M30.51.5

2.5
LM34611204363.2
M40.7LM3521322574
M50.8LM36016255.574.5
M61LM3621930674.5
M81.25LM47022356.285
M101.5LM4752439785.5
[ ! ]M6 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


Used for machining blind holes.
Ideal for mass production tapping on aluminum and copper alloys.
 

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Spiral Tap Bore Model For Blind Holes Coating Presence None
No. of Grooves 3

Please check the type/dimensions/specifications of the part SEC-SPFT-M4-0.7-2.5 in the Carbide Spiral Tap series.

Similar Part Numbers

Part Number
SEC-SPFT-M3-0.5-1.5
SEC-SPFT-M3-0.5-2.5
SEC-SPFT-M4-0.7-1.5
SEC-SPFT-M5-0.8-1.5
SEC-SPFT-M5-0.8-2.5
SEC-SPFT-M6-1-1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Precision Square Part Length
(mm)
Square Part Width
(mm)

SGD 41.01

1 Piece(s)Available 4 Day(s) or more M30.51.5P46114LM363.2

SGD 41.01

1 Piece(s)Available 4 Day(s) or more M30.52.5P46114LM363.2

SGD 43.37

1 Piece(s)Available 4 Day(s) or more M40.71.5P52135LM374

SGD 45.56

1 Piece(s)Available 4 Day(s) or more M50.81.5P60165.5LM374.5

SGD 45.56

1 Piece(s)Available 4 Day(s) or more M50.82.5P60165.5LM374.5

SGD 49.37

1 Piece(s)Available 4 Day(s) or more M611.5P62196LM374.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)