(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NASVCTSB PSE Compliant Flexible Vinyl-Coated Cable, Shielded (Part Numbers)

NASVCTSB PSE Compliant Flexible Vinyl-Coated Cable, Shielded

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

- Power cable NASVCTSB series, PSE Compliant Flexible Vinyl-Coated Cable, Shielded from MISUMI.
- 600 V shielded general-purpose power cable, MISUMI's original flexible type.
- Shielded for noise resistance, excellent flexibility, oil resistance, twist resistance, and environmental resistance.
- Color and softness may vary slightly due to manufacturer changes.
- The number of cores can be selected up to 8 cores.
- The Insulation body materials are made of PVC.
- The insulation thickness of the power cable is 0.80 mm.

  • PSE Law
  • Oil-Resistant
  • Strand Wire
  • Single Shield
  • 600 V

·Color and softness may vary slightly due to manufacturer changes.
* All unit prices are per meter.
Unit Price Calculation Method
[Formula: Last digits of model number (m) x unit price per meter above]
* Color and softness may vary slightly due to manufacturer changes.

PDFP.EW-1139

Japanese Only

Part Number

Configured Part Number is shown.

NASVCTSB-0.75-2-62

Specifications

NASVCTSB PSE Supported Ductile Vinyl Cabtire Cable with Shield:Related Image
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".

Model NumberSection Area
(mm2)
Number of Cores
NASVCTSB0.752
3
4
6
8
1.252
3
4
6
8
22
3
4
6


Be sure to read the following precautions when you place an order.
*Length in "m" is included in our model numbers. Always specify quantity as number of units, not as meters.
*1 Stock products are indicated with T or A in the price column at right.
*2 All unit prices above are per meter.
Unit Price Calculation Method [Formula: Last digits of model number (m) x unit price per meter above]
*3 Please note that when ordering 1000 m and 500 m, the order will be delivered as 100 m windings (we cannot accept orders for single cables).

More Information

NASVCTSB PSE Supported Ductile Vinyl Cabtire Cable with Shield:Related ImageNASVCTSB PSE Supported Ductile Vinyl Cabtire Cable with Shield:Related Image

NASVCTSB PSE Supported Ductile Vinyl Cabtire Cable with Shield:Related Image

NASVCTSB PSE Supported Ductile Vinyl Cabtire Cable with Shield:Related Image

NASVCTSB PSE Supported Ductile Vinyl Cabtire Cable with Shield:Related Image

Specifications

Model NumberSection Area
(mm2)
Number of CoresAWG
Estimated
Size *1
Twisted
Structure
(See Figure)
Number of
Wire Cores
Finished *4
Outer Diameter
(mm)
Approximate
Mass
kg/km
Electrical PropertiesConductorInsulationWire Core
Outer Diameter
Approx. (mm)
SheathSpecificationSample
Provided
Allowable Current
A (30°C) *2
Conductor Resistance
Ω / km (20°C)
Insulation Properties
MΩkm (20°C)
Withstand Voltage
V / Min
Structure
Strands / mm
Outer Diameter
Approx. (mm)
Plating *3Thickness
(mm)
Material *3Thickness
(mm)
Material *3
NASVCTSB0.75218Core / Layer
Stranding
29.501171425.1 or less50 or more300030/0.181.10N/A0.80PVC2.701.70PVCCompliant with
PSE Law
339.9013712
4410.80168101.80
6612.5021681.90
8813.402557-
1.25216210.501481915.1 or less50 or more300050/0.181.500.803.101.80Compliant with
PSE Law
3311.0017717
4411.8019915
6614.00280122.00
8814.9033511-
2214211.00176269.79 or less50 or more300037/0.261.800.803.401.80Compliant with
PSE Law
3311.5020823
4412.70243201.90
6614.90341162.00


*1 The size conversion is for reference only. Refer to the comparison table on >Click here for details.
*2 The value of allowable current is to be used only as a reference value and is not guaranteed.
*3 How to View Materials
[Plating] Tin... Tin Plated Annealed Copper Wire
[Materials] PVC... Polyvinyl Chloride; PE... Polyethylene-based Material;
P... Polyester-based Material; Fluorine... Various Fluorine Resins; *... Other
*4 For the outer diameter size of cables, wire sheath (coat), etc., refer to
"Finished Outer Diameter" in the table above.
Color and softness may vary slightly due to manufacturer changes. 

Current Reduction Factor
Ambient Temperature (°C)3040506070
Current Reduction Factor1.000.890.750.580.34
Allowable current value indicates the calculated value of 1 cable laid aboveground in ambient temperature of 30°C, and is not a guaranteed value.
If the ambient temperature is 30 °C or above, the above current reduction factor is multiplied by the allowable current.
(Example) Allowable current value 12 x 0.89 = 10.68 (A) when the ambient temperature is 40°C at 2-core 0.75mm2

Part Number
NASVCTSB-0.75-2-62
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Other properties

SGD 417.85

1 Piece(s) 4 Day(s) or more -------------VCT20.75[19 to 18] 18[600V] 600VYesPSE62Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)9.5PVC (Polyvinyl Chloride)Flexibility

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part NASVCTSB-0.75-2-62 in the NASVCTSB PSE Compliant Flexible Vinyl-Coated Cable, Shielded series.

Similar Part Numbers

Part Number
NASVCTSB-0.75-2-11
NASVCTSB-0.75-2-12
NASVCTSB-0.75-2-13
NASVCTSB-0.75-2-63
NASVCTSB-0.75-2-64
NASVCTSB-0.75-2-65
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConductor Cross Section
(mm2)
Number Of Cores
(Core)
AWG size
(AWG)
Rated Voltage Shield Sheath (outer coating) color Overall Length
(m)
Properties Finished outer diameter
(mm)
Representative Standard Sheath (outer coating) material Insulation body materials Power supply/signal Cable Standard Number of Contacts
(core)
Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Rated Voltage Shield Safety Standards Overall Length
(m)
Properties Sheath Color Ground Wires Sheath Material Finish Outer Diameter
(mm)
Insulator Material Other properties

SGD 83.97

1 Piece(s) 4 Day(s) or more -------------VCT20.75[19 to 18] 18[600V] 600VYesPSE11Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)9.5PVC (Polyvinyl Chloride)Flexibility

SGD 90.76

1 Piece(s) 4 Day(s) or more -------------VCT20.75[19 to 18] 18[600V] 600VYesPSE12Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)9.5PVC (Polyvinyl Chloride)Flexibility

SGD 97.57

1 Piece(s) 4 Day(s) or more -------------VCT20.75[19 to 18] 18[600V] 600VYesPSE13Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)9.5PVC (Polyvinyl Chloride)Flexibility

SGD 424.59

1 Piece(s) 4 Day(s) or more -------------VCT20.75[19 to 18] 18[600V] 600VYesPSE63Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)9.5PVC (Polyvinyl Chloride)Flexibility

SGD 431.33

1 Piece(s) 4 Day(s) or more -------------VCT20.75[19 to 18] 18[600V] 600VYesPSE64Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)9.5PVC (Polyvinyl Chloride)Flexibility

SGD 438.06

1 Piece(s) 4 Day(s) or more -------------VCT20.75[19 to 18] 18[600V] 600VYesPSE65Oil Resistance[Blue] NavyN/APVC (Polyvinyl Chloride)9.5PVC (Polyvinyl Chloride)Flexibility

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)