(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
- Power cable NASVCTSB series, PSE Compliant Flexible Vinyl-Coated Cable, Shielded from MISUMI.
- 600 V shielded general-purpose power cable, MISUMI's original flexible type.
- Shielded for noise resistance, excellent flexibility, oil resistance, twist resistance, and environmental resistance.
- Color and softness may vary slightly due to manufacturer changes.
- The number of cores can be selected up to 8 cores.
- The Insulation body materials are made of PVC.
- The insulation thickness of the power cable is 0.80 mm.
Japanese Only
Part Number
Configured Part Number is shown.
NASVCTSB-1.25-2-72
* Before ordering, confirm that the following symbols in the order (if any) are correct: "( = single-byte bracket"; "1 = One"; "I = i"; "0 = zero"; "O = oh".
Model Number | Section Area (mm2) | Number of Cores |
NASVCTSB | 0.75 | 2 |
3 | ||
4 | ||
6 | ||
8 | ||
1.25 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
2 | 2 | |
3 | ||
4 | ||
6 |
Model Number | Section Area (mm2) | Number of Cores | AWG Estimated Size *1 | Twisted Structure (See Figure) | Number of Wire Cores | Finished *4 Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided | |||||||
Allowable Current A (30°C) *2 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *3 | Thickness (mm) | Material *3 | Thickness (mm) | Material *3 | |||||||||||
NASVCTSB | 0.75 | 2 | 18 | Core / Layer Stranding | 2 | 9.50 | 117 | 14 | 25.1 or less | 50 or more | 3000 | 30/0.18 | 1.10 | N/A | 0.80 | PVC | 2.70 | 1.70 | PVC | Compliant with PSE Law | ◎ |
3 | 3 | 9.90 | 137 | 12 | ◎ | ||||||||||||||||
4 | 4 | 10.80 | 168 | 10 | 1.80 | ◎ | |||||||||||||||
6 | 6 | 12.50 | 216 | 8 | 1.90 | ◎ | |||||||||||||||
8 | 8 | 13.40 | 255 | 7 | - | ◎ | |||||||||||||||
1.25 | 2 | 16 | 2 | 10.50 | 148 | 19 | 15.1 or less | 50 or more | 3000 | 50/0.18 | 1.50 | 0.80 | 3.10 | 1.80 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 11.00 | 177 | 17 | ◎ | ||||||||||||||||
4 | 4 | 11.80 | 199 | 15 | ◎ | ||||||||||||||||
6 | 6 | 14.00 | 280 | 12 | 2.00 | ◎ | |||||||||||||||
8 | 8 | 14.90 | 335 | 11 | - | ◎ | |||||||||||||||
2 | 2 | 14 | 2 | 11.00 | 176 | 26 | 9.79 or less | 50 or more | 3000 | 37/0.26 | 1.80 | 0.80 | 3.40 | 1.80 | Compliant with PSE Law | ◎ | |||||
3 | 3 | 11.50 | 208 | 23 | ◎ | ||||||||||||||||
4 | 4 | 12.70 | 243 | 20 | 1.90 | ◎ | |||||||||||||||
6 | 6 | 14.90 | 341 | 16 | 2.00 | ◎ |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.75 | 0.58 | 0.34 |
Part Number |
---|
NASVCTSB-1.25-2-72 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 618.86 | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 2 | [1.25] 1.25 | [17 to 16] 16 | [600V] 600V | Yes | PSE | 72 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 10.5 | PVC (Polyvinyl Chloride) | Flexibility |
Loading...
Please check the type/dimensions/specifications of the part NASVCTSB-1.25-2-72 in the NASVCTSB PSE Compliant Flexible Vinyl-Coated Cable, Shielded series.
Part Number |
---|
NASVCTSB-0.75-2-11 |
NASVCTSB-0.75-2-12 |
NASVCTSB-0.75-2-13 |
NASVCTSB-1.25-2-73 |
NASVCTSB-1.25-2-74 |
NASVCTSB-1.25-2-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Conductor Cross Section (mm2) | Number Of Cores (Core) | AWG size (AWG) | Rated Voltage | Shield | Sheath (outer coating) color | Overall Length (m) | Properties | Finished outer diameter (mm) | Representative Standard | Sheath (outer coating) material | Insulation body materials | Power supply/signal | Cable Standard | Number of Contacts (core) | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Rated Voltage | Shield | Safety Standards | Overall Length (m) | Properties | Sheath Color | Ground Wires | Sheath Material | Finish Outer Diameter (mm) | Insulator Material | Other properties |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 83.97 | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 2 | 0.75 | [19 to 18] 18 | [600V] 600V | Yes | PSE | 11 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 9.5 | PVC (Polyvinyl Chloride) | Flexibility | ||
SGD 90.76 | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 2 | 0.75 | [19 to 18] 18 | [600V] 600V | Yes | PSE | 12 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 9.5 | PVC (Polyvinyl Chloride) | Flexibility | ||
SGD 97.57 | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 2 | 0.75 | [19 to 18] 18 | [600V] 600V | Yes | PSE | 13 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 9.5 | PVC (Polyvinyl Chloride) | Flexibility | ||
SGD 627.46 | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 2 | [1.25] 1.25 | [17 to 16] 16 | [600V] 600V | Yes | PSE | 73 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 10.5 | PVC (Polyvinyl Chloride) | Flexibility | ||
SGD 636.05 | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 2 | [1.25] 1.25 | [17 to 16] 16 | [600V] 600V | Yes | PSE | 74 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 10.5 | PVC (Polyvinyl Chloride) | Flexibility | ||
SGD 644.65 | 1 Piece(s) | 4 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | VCT | 2 | [1.25] 1.25 | [17 to 16] 16 | [600V] 600V | Yes | PSE | 75 | Oil Resistance | [Blue] Navy | N/A | PVC (Polyvinyl Chloride) | 10.5 | PVC (Polyvinyl Chloride) | Flexibility |
How can we improve?
How can we improve?