(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NEMA Standard Socket

NEMA Standard Socket
  • Volume Discount

NEMA and international standards-compatible socket

  • UL
  • NEMA
  • CSA
  • For Power Supply
  • Connection between Boards
  • Screw Type
  • Insertion

· Outlet mounted on the feed cable for supplying power to the cable plug (male) or inlet.All products UL and CSA certified.

· For the compatible plug, see P2216 for the compatible inlet, see P2217 Use coupling partnerswith the same NEMA No. suffix, P.
(Ex) HBL5269C (NEMA 5-15R)<818/> HBL5278C (NEMA 5-15P)
*Prong is NEMA standard-certified. Prong varies by product, so see P2215 for reference and check the NEMA No.

Part Number

Configured Part Number is shown.

HBL2613

Specification Table

NEMA Standard Socket: Related image
Model Number
HBL5269C
HBL5369C
HBL5669C
HBL4729C
HBL2313
HBL2613
HBL4579C
HBL2323
HBL2623
HBL2713
HBL2423
HBL2813
 For the start of new pricing, see >> > page 0101

Overview of Specifications

NEMA Standard Socket: Related image
NEMA Standard Socket: Related image
Specifications
ModelNEMA No.Safety
Standard
Prong
Type
Number of CoresRatedConforming wire sizeConnectible Cable Outer DiameterSize ( mm)
General purpose socketVoltage (V)Current (A)AWGmm2mmA±0.79 mmφB±0.79 mmφC±0.79 mm
HBL5269C5-15RAll Products
UL CSA
Insertion Type2P + Grounding1251518 to 100.75 to 5.55.8 to 18.370.638.935.8
HBL5369C5-20R1252018 to 100.75 to 5.55.8 to 18.370.638.935.8
HBL5669C6-15R2501518 to 100.75 to 5.55.8 to 18.370.638.935.8
HBL5469C
(Available while supplies last)
6-20R2502018 to 100.75 to 5.55.8 to 18.370.638.935.8
HBL4729CL5-15RHook Type1251518 to 100.75 to 5.55.8 to 18.370.638.935.8
HBL2313L5-20R1252018 to 100.75 to 5.59.8 to 19.89857.450
HBL2613L5-30R1253018 to 100.75 to 5.59.8 to 19.89857.450
HBL4579CL6-15R2501518 to 100.75 to 5.55.8 to 18.370.638.935.8
HBL2323L6-20R2502018 to 100.75 to 5.59.8 to 19.89857.450
HBL2623L6-30R2503018 to 100.75 to 5.59.8 to 19.89857.450
HBL2713L14-30R3P + Grounding2503018 to 100.75 to 5.515.1 to 29.297.558.450.8
HBL2423L15-20R2502018 to 100.75 to 5.515.1 to 22.797.558.450.8
HBL2433L16-20R4802018 to 100.75 to 5.515.1 to 22.797.558.450.8
HBL2813L21-30R4P + Grounding2083018 to 100.75 to 5.515.1 to 29.297.558.450.8
* Wires are connected by tightening or twisting and clamping.�A Screws cannot be removed. (Crimp terminal cannot be used).
Part Number
HBL2613
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 120.99

1 Piece(s)Available 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Socket Shape Other Rated Voltage(V) 125
Rated Current(A) 30 NEMA standard presence Present Representative Standard UL / CSA
Dimension length(mm) 98 Dimension width(mm) 57.4 Dimension thickness(mm) 57.4
Number of cores 2P + Ground Specifications General Socket Blade shape Hook Mounted Right Lock
NEMA No. L5-30R

Please check the type/dimensions/specifications of the part HBL2613 in the NEMA Standard Socket series.

  • [February 2017] Sale of this product has been temporarily suspended pending inspection. Sales start TBA.
  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)