(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NEMA Standard Outlet

NEMA Standard Outlet
  • Volume Discount

NEMA Standard, International Standard Compliant Outlet

  • UL
  • NEMA
  • CSA
  • For Power Supply
  • Connection between Boards
  • Screw Type
  • Insertion

· Sockets for supplying power to cable plugs (male) by attaching to power supplying equipment or walls. All products are UL / CSA compatible.


· Not approved by the Electrical Appliances and Materials Safety Act. Use in Japan is prohibited.
*Blade shape uses NEMA standard.

PDF

Part Number

Configured Part Number is shown.

Specifications

NEMA Standard Outlet:Related Image

More Information

NEMA Standard Outlet:Related Image
NEMA Standard Outlet:Related Image
Specifications
Model NumberNEMA No.Safety StandardsBlade TypeNumber of CoresRatingCompatible Wire Size
Flange InletEmbedded OutletVoltage (V)Current (A)AWGmm2
HBL5279CHBL52615-15RAll Products
UL
CSA
*Only HBL5279C and
HBL5261C
are PSE compatible
Plug-in Type2P + Earth1251518 ~ 100.75 ~ 5.5
HBL5379C-5-20R1252018 ~ 100.75 ~ 5.5
HBL5679C-6-15R2501518 ~ 100.75 ~ 5.5
-HBL2310L5-20RHook Type1252018 ~ 100.75 ~ 5.5
HBL2616HBL2610L5-30R1253012 ~ 63.5 ~ 14
HBL4585CHBL4560L6-15R2501518 ~ 100.75 ~ 5.5
HBL2326HBL2320L6-20R2502018 ~ 100.75 ~ 5.5
HBL2626HBL2620L6-30R2503012 ~ 63.5 ~ 14
-HBL2410L14-20R3P + Earth2502018 ~ 100.75 ~ 5.5
-HBL2710L14-30R2503012 ~ 63.5 ~ 14
-HBL2420L15-20R2502018 ~ 100.75 ~ 5.5
-HBL2430L16-20R4802018 ~ 100.75 ~ 5.5
*Wiring can be connected using tightening or winding. Screws are not removable (crimp terminals cannot be used).
Part Number
HBL2430
HBL2626
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated Voltage
(V)
Rated Current
(A)
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Number of cores Specifications NEMA No.

SGD 60.20

1 Piece(s)Available 4 Day(s) or more 4802024.683.343.23P + GroundEmbedded OutletL16-20R

SGD 134.20

1 Piece(s)Available 4 Day(s) or more 2503052.873.273.22P + GroundFlange InletL6-30R

Loading...

  1. 1

Basic Information

Type Outlet NEMA standard presence Present Representative Standard UL / CSA
Blade shape Hook Mounted Right Lock

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)