(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Cord, Fixed Length (PSE), With Both Ends, Plug Shape: A-3 (Rated Current: 12 A)

AC Cord, Fixed Length (PSE), With Both Ends, Plug Shape: A-3 (Rated Current: 12 A)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is left angle socket AC cord with both ends and with an earth pin using a C13 socket, which can be used at a rating of 12 A-125 V.

  • PSE Law

(i)Caution

Part Number

Configured Part Number is shown.

Specification Table

ModelOverall Length
JP-II-JPSLK-22 m
JP-II-JPSLK-33m
Part Number
JP-II-JPSLK-2
JP-II-JPSLK-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCable Length
(m)

SGD 10.24

1 Piece(s)Available 4 Day(s) or more 2

SGD 12.78

1 Piece(s)Available 4 Day(s) or more 3

Loading...

  1. 1

Basic Information

Plug shape A-3 Socket shape IEC C13 Color Black
Rated Current(A) 12 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Cable type VCTF / 3 x 1.25 mm2 Connector shape L-Shaped Cable shape Round Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)