(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

AC Cord, Fixed Length (PSE), With Both Ends, Plug Shape: A-2

AC Cord, Fixed Length (PSE), With Both Ends, Plug Shape: A-2

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is right angle socket AC cord with both ends and with ground wire using a C13 socket, which can be used at a rating of 12 A-125 V.

  • PSE Law

12A-125V rated right-angle socket with grounding wire

(i)Caution

Part Number

Configured Part Number is shown.

Specification Table

 
ModelOverall LengthStandard Unit PriceSlide Unit Price
1 to 49 pcs50 to 149 pcs150 pcs and up
JP-EE-JPSRT-22 m¥1,160¥1,133¥987
JP-EE-JPSRT-33m¥1,456¥1,420¥1,238

Overview of Specifications

 
 
Part Number
JP-EE-JPSRT-2
JP-EE-JPSRT-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCable Length
(m)

SGD 28.32

1 Piece(s)Available 4 Day(s) or more 2

SGD 35.55

1 Piece(s)Available 4 Day(s) or more 3

Loading...

  1. 1

Basic Information

Plug shape A-2 Socket shape IEC C13 Color Black
Rated Current(A) 12 Rated Voltage(V) 125 Supported countries (standards) Japan (PSE)
Cable type VCTF / 3 x 1.25 mm2 Connector shape L-Shaped Cable shape Round Shape

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)