(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cat5e UTP (stranded wire) / Low-Priced (Part Numbers)

Cat5e UTP (stranded wire) / Low-Priced

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cat5e UTP (stranded wire) / Low-Priced
  • Cat5e UTP (stranded wire) / Low-Priced
  • Volume Discount

Affordable LAN cable without shield.

  • CAT5e
  • Twisted Pair
  • 1000BASE-T

Affordable LAN cable without shield.
● UTP (without shield) type stranded wire type
for easy handling.

· The external appearance and specifications are subject
to change without notice.

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

NWGMC5E-STN-SUMB-BL-7

Specification Table

Cat5e UTP (stranded wire) / Low-Priced: Related image
Cat5e UTP (stranded wire) / Low-Priced: Related image
Model NumberColorOverall Length (m)
NWGMC5E-STN-SUMBBL (blue)
GY (Gray)
YL (Yellow)
RD (red)
1
2
3
5
7
10
15

Overview of Specifications

Cat5e UTP (stranded wire) / Low-Priced: Related image
Part Number
NWGMC5E-STN-SUMB-BL-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 14.79

1 Piece(s)Available Same day

Loading...

  1. 1

Basic Information

Category CAT5e Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 Cable Conductor Stranded Wire Conductor Size AWG24 (0.20sq)
No. of Cores (No. of Connection Pins) 8 Core Cable Outer Diameter 5.0 to 5.9 Color Blue
Length Fixed Length: Fixed 7.0 to 9.9 Sheath Material PVC
UL Cable Compatible / Connector Compatible PoE (Power Supply) Compatible Wiring Type Straight
Length(m) 7 Cable Type Standard

Please check the type/dimensions/specifications of the part NWGMC5E-STN-SUMB-BL-7 in the Cat5e UTP (stranded wire) / Low-Priced series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)