(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This is a circuit board mounting type connector that can be attached to a panel or circuit board and connected to the cable side.
Japanese Only
Part Number
Configured Part Number is shown.
MF70J9-FS52
Model Number | Manufacturer | Impedance | Rated Voltage | Withstand Voltage | Contact Resistance | Frequency Band | VSWR | Insulation Resistance | Weight |
Ω | AC V | VAC / Min | DC1V/1A | DC ~ | or less | MΩ or more /DC500V | g | ||
050-1421 | YU | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 10 |
MF70J9-FS52 | Overseas | 50 | 350 | 1000 | 3 mΩ | 4GHz | 1.25 / 0.1 ~ 4GHz | 5000 | 10 |
051-RM13A | YU | 75 | 500 | 1000 | 2.5 mΩ | 3GHz | 1.2 / 0.1 ~ 3GHz | 1000 | 11.5 |
MF70J9-AS53 | Overseas | 50 | 350 | 1000 | 3 mΩ | 4GHz | 1.4 / 0.1 ~ 4GHz | 5000 | 9 |
050-1416 | YU | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 7 |
MF70J9-AS58 | Overseas | 50 | 350 | 1000 | 1.5 mΩ | 4GHz | 1.3 / 0.1 ~ 4GHz | 5000 | 8 |
MF70J9-YS50 | Overseas | 50 | 350 | 1000 | 3 mΩ | 6GHz | Not measured | 5000 | 7 |
050-1500 | YU | Mismatch | 500 | 1500 | 3 mΩ | 4GHz | 12 / 0.1 ~ 200MHz | 1000 | 6.6 |
BNC-LR | TA TE | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.4 / 0.1 ~ 2GHz | 1000 | 14 |
088-2062 | YU | 50 | 335 | 1000 | 3 mΩ | 12.4GHz | 1.2 / 0 ~ 8GHz | 1000 | 2 |
080-0030 | YU | 50 | 335 | 1000 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 1.2 |
MF91J9-BS50 | Overseas | 50 | 170 | 700 | 6 mΩ | 4GHz | 1.3 / 0.1 ~ 4GHz | 1000 | 1.2 |
050-1424 | YU | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 1GHz | 1000 | 8.9 |
MF70J5-NS50 | Overseas | 50 | 350 | 1000 | 3 mΩ | 4GHz | 1.3 / 0.1 ~ 4GHz | 5000 | 4.5 |
050-1425 | YU | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 11.8 |
088-2080 | YU | 50 | 250 | 750 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 4GHz | 5000 | 3.5 |
MF78J5-NR51 | Overseas | 50 | 120 | 700 | 3 mΩ | 12.4GHz | 1.55 / 0.1 ~ 12.4GHz | 5000 | 4 |
080-0040 | YU | 50 | 335 | 1000 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 3.1 |
Part Number |
---|
MF70J9-FS52 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Connector series initials | A/B/C | S/T/U | Applicable pin/contact | Allowable Voltage (V) | Connection direction | Impedance (Ω) | Other standards (IEC) | Other standards (JIS) | Wiring Method | Shape | Flange mounting hole (Piece) | Frequency range (GHz) | Connector type 1 | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 6.01 | 1 Piece(s) | Available | 4 Day(s) or more | - | A・B・C | BNC | - | - | 350 | Straight | 50 | - | - | Straight Wire Connection | Panel Jack (Female) | 4 | DC ~ 4 | BNC Jack | Straight |
Loading...
Connector Shape | Coaxial | Number Of Pins | 1 | Application | Cable-to-panel mount |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | None | Other standards (MIL) | ○ |
Please check the type/dimensions/specifications of the part MF70J9-FS52 in the Panel/Board Mountable Connector series.
Part Number |
---|
050-1425 |
050-1500 |
051-RM13A |
MF70J9-YS50 |
MF78J5-NR51 |
MF91J9-BS50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Connector series initials | A/B/C | S/T/U | Applicable pin/contact | Allowable Voltage (V) | Connection direction | Impedance (Ω) | Other standards (IEC) | Other standards (JIS) | Wiring Method | Shape | Flange mounting hole (Piece) | Frequency range (GHz) | Connector type 1 | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 22.23 | 1 Piece(s) | Available | 4 Day(s) or more | - | A・B・C | BNC | - | Female (jack) | 500 | Angle | 50 | ○ | ○ | Angle Wire Connection | Jack for Wire-to-board (Female) | - | DC ~ 4 | - | - | |
SGD 5.27 | 1 Piece(s) | 3 Day(s) or more | - | A・B・C | BNC | - | Female (jack) | 500 | Straight | - | ○ | ○ | Straight Wire Connection | Insulation Model Bulk Jack (Female) | - | DC ~ 4 | - | - | ||
SGD 12.08 | 1 Piece(s) | Available | 4 Day(s) or more | - | A・B・C | BNC | - | Female (jack) | 500 | Straight | 50 | ○ | ○ | Straight Wire Connection | Panel Jack (Female) | 4 | DC ~ 3 | - | - | |
SGD 4.62 | 1 Piece(s) | Available | 4 Day(s) or more | - | A・B・C | BNC | - | - | 350 | Straight | 50 | - | - | Straight Wire Connection | Insulation Model Bulk Jack (Female) | - | DC ~ 6 | BNC Jack | Straight | |
SGD 9.08 | 1 Piece(s) | Available | 4 Day(s) or more | - | S・T・U | - | SMA | - | 120 | Angle | 50 | - | - | Angle Wire Connection | Jack for Wire-to-board (Female) | - | DC ~ 12.4 | SMA Jack | Angle | |
SGD 5.12 | 1 Piece(s) | Available | 4 Day(s) or more | - | S・T・U | - | SMB | - | 170 | Straight | 50 | - | - | Straight Wire Connection | Bulk Jack (Female) | - | DC ~ 4 | SMB Jack | Straight |
How can we improve?
How can we improve?