(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bar / Surface Lighting (Part Numbers)

Bar / Surface Lighting
  • Volume Discount

LED bar lighting for image processing. 3 colors (red/white/blue) are available for 4 models; bar, line, surface (backlight) and square bar. The industry's most inexpensive lighting.


Square lighting series with the industry's lowest price
● A product lineup of 4 models: bar, line, backlight and square bar.
● Sizes used frequently are available as in-stock items
● 2 to 3 colors are available

Part Number

Configured Part Number is shown.

Specification Table

■ Bar Lighting 
ModelVoltageConsumption
Power
TypeColor
EMVS-BL52-17R (Red)24 V0.78 W
W (White)1.2 W
B (Blue) 1.2 W
EMVS-BL90-19R (Red)24 V1.56 W
W (White)2.4 W
B (Blue)  2.4 W
EMVS-BL140-19R (Red)24 V2.16 W
W (White)3.36 W
B (Blue) 3.36 W
ModelVoltageConsumption
Power
TypeColor
EMVS-BL270-19R (Red)24 V3.9 W
W (White)6 W

B (Blue) 

6 W

■ Line Lighting
ModelVoltageConsumption
Power
TypeColor
EMVS-136-49R (Red)19 V19 W
EMVS-256-49R (Red)24 V37 W
ModelVoltageConsumption
Power
TypeColor
EMVS-LSL52-49W (White)24 V11 W

B (Blue) 

11 W

EMVS-LSL448-49W (White)24 V108 W
B (Blue)108 W
■ Surface Lighting (Backlight Lighting)
ModelVoltageConsumption
Power
TypeColor
EMVS-HFL27R (Red)24 V0.72 W
W (White)1.2 W
B (Blue) 1.2 W
EMVS-HFL45-35R (Red)24 V3.6 W
W (White)3.6 W
B (Blue)  3.6 W
EMVS-HFL50R (Red)24 V2.34 W
W (White)3.6 W
B (Blue)  3.6 W
ModelVoltageConsumption
Power
TypeColor
EMVS-HFL70W (White)24 V

5.8 W

B (Blue)

5.8 W

EMVS-HFL100R (Red)24 V5.76 W
EMVS-HFL150-100R (Red)24 V7.92 W 
W (White)

13.2 W

B (Blue) 13.2 W
■ Square Bar Lighting 
ModelVoltageConsumption
Power
TypeColor
EMVS-ROL108R (Red)24 V3.12 W
W (White)4.8 W
B (Blue) 4.8 W
EMVS-ROL200R (Red)24 V9.36 W
W (White)14 W
B (Blue)  14 W
 

 

Overview of Specifications

■ Square Bar Lighting
■EMVS-ROL108
Bar/Surface Lighting: Related Image
 
■ Frequency
RedWhiteBlue
Frequency620 to 630 nm,
645 to 660 nm
5,500 K (Color Temperature)470 nm
Part Number
EMVS-BL52-17-B
EMVS-BL52-17-R
EMVS-BL52-17-W
EMVS-BL90-19-B
EMVS-BL90-19-R
EMVS-BL90-19-W
EMVS-BL140-19-B
EMVS-BL140-19-R
EMVS-BL140-19-W
EMVS-BL270-19-W
EMVS-HFL27-W
EMVS-HFL45-35-R
EMVS-HFL50-R
EMVS-HFL50-W
EMVS-HFL150-100-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSExternal shape Color

SGD 764.88

1 Piece(s)Available 4 Day(s) or more 1051 to 100mm or lessBlue

SGD 525.00

1 Piece(s)Available 4 Day(s) or more 1051 to 100mm or lessRed

SGD 610.46

1 Piece(s)Available 4 Day(s) or more 1051 to 100mm or lessWhite

SGD 815.39

1 Piece(s)Available 4 Day(s) or more 1051 to 100mm or lessBlue

SGD 610.46

1 Piece(s)Available 4 Day(s) or more 1051 to 100mm or lessRed

SGD 647.08

1 Piece(s)Available 4 Day(s) or more 1051 to 100mm or lessWhite

SGD 1,118.59

1 Piece(s)Available 4 Day(s) or more 10100 to 150mm or lessBlue

SGD 818.01

1 Piece(s)Available 4 Day(s) or more 10100 to 150mm or lessRed

SGD 891.27

1 Piece(s)Available 4 Day(s) or more 10100 to 150mm or lessWhite

SGD 1,990.11

1 Piece(s)Available 4 Day(s) or more 10-White

SGD 613.28

1 Piece(s)Available 4 Day(s) or more 1030mm or lessWhite

SGD 1,068.05

1 Piece(s)Available 4 Day(s) or more 1031 to 50 mm or lessRed

SGD 769.18

1 Piece(s)Available 4 Day(s) or more 1031 to 50 mm or lessRed

SGD 903.48

1 Piece(s)Available 4 Day(s) or more 1031 to 50 mm or lessWhite

SGD 3,342.02

1 Piece(s)Available 4 Day(s) or more 10100 to 150mm or lessWhite

Loading...

  1. 1

Basic Information

Type Bar

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)