(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

3.5" USB Front Panel

3.5" USB Front Panel

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]·A front panel that enables the USB terminal on the motherboard to go out · USB 2.0 compatible


Front panel enabling motherboard-mounted USB terminals to be mounted on exteriors

• Appearance and specifications are subject to change without notice.
The bezel color may differ from the color shown in the picture.

Part Number

Configured Part Number is shown.

PCMF-PF005

Specification Table

ModelNumber of Ports
PCMF-PF005C4

Overview of Specifications

3.5" USB Front Panel: related image

 

Part Number
PCMF-PF005
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 51.27

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Content Supported USB 2.0 Conforming model 3.5 Inch Bay

Please check the type/dimensions/specifications of the part PCMF-PF005 in the 3.5" USB Front Panel series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)