(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Switching Power Supply (With Case, 24 VDC Output)【1-4 Pieces Per Package】 (Part Numbers)

Switching Power Supply (With Case, 24 VDC Output)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The lineup includes capacities ideal for PLCs and control equipment power supplies. A long-life 105°C aluminum electrolytic capacitor used.

  • c-UL
  • CE-Compliant
  • TUV

· Compact model with high efficiency and long life
· Uses long-life 105°C aluminum capacitor
· Single output model up to 600 W available
· DIN rail mounting bracket and direct mounting bracket are available


∙ Due to high voltage and high temperature areas within, do not touch the product during use or immediately after powering off. Risk of electric shock and burn injury.
∙ The DIN rail mounting bracket is designed exclusively for ESP10 and cannot be used with other series. Acquire screws separately.
∙ If the voltage from the output terminal exterior exceeds the output voltage range, there is a risk of power malfunction.
∙ The ESP10-50 is a model without terminal block cover, so take care.

· See website for other precautions.

PDF

Specifications

Switching Power Supply (With Case, 24 VDC Output):Related Image

Power Unit
Model NumberOutput PowerOutput Voltage
ESP101524
25
50
100
150
200
300
600

DIN Rail Mounting Bracket, Direct Mounting Bracket
Model NumberShapeMountingCompatible Switching Power
ESP10DIN1SDIN
Rail
ESP10-15
DIN1ESP10-15, 25, 50
DIN2ESP10-100, 150
DIN3ESP10-200
MT1Direct Mounting (4 Units Incl.)ESP10-300, 600

Replacement Built-In Fan (ESP10-300, ESP10-600)
Model NumberShapeCompatible Switching Power
ESP10FAN1ESP10-300
FAN2ESP10-600

More Information

Specifications
Model NumberESP10-15-24ESP10-25-24ESP10-50-24ESP10-100-24ESP10-150-24ESP10-200-24ESP10-300-24ESP10-600-24
Input Voltage85 ~ 264 VAC, 120 ~ 370 VDC88 ~ 264 VAC,
125 ~ 373 VDC
85 ~ 264 VAC,
120 ~ 370 VDC
Input Frequency47 ~ 63Hz
Input Current (115 / 230 VAC)0.35A/0.25A0.7A/0.4A1.3A/0.8A1.2A/0.6A2.3A/1.3A2.2A/1.1A5.0A/2.5A8.5A/5.0A
Input Rush Current (115 / 230 VAC)33A/65A15A/30A17A/33A35A/65A35A/70A35A/70A35A/70A35A/70A
Output Voltage24V24V24V24V24V24V24V24V
Output Current0.625A1.1A2.2A4.5A6.5A8.4A14.0A27.0A
Maximum Output Power15W26.4W52.8W108W156W201.6W336W648W
Output Ripple Noise (By Measurement Method)200 mVp-p120 mVp-p120 mVp-p150 mVp-p150 mVp-p150 mVp-p150 mVp-p150 mVp-p
Output Voltage Variable Range22.0 ~ 27.6V22.0 ~ 27.6V22.0 ~ 27.2V22.8 ~ 28.8V21.6 ~ 28.8V21.6 ~ 28.8V21.6 ~ 28.8V21.6 ~ 28.8V
Output Voltage Allowable Difference±1.0%±1.0%±1.0%±1.5%±1.5%±1.0%±1.0%±1.0%
Output Voltage Maximum Input Fluctuation±0.5%±0.5%±0.5%±0.2%±0.2%±0.2%±0.2%±0.2%
Output Voltage Maximum Load Fluctuation±0.5%±0.5%±0.5%±0.5%±0.5%±0.5%±0.5%±0.5%
Efficiency82%86%88%88%88%88%87%88%
Startup Time (115 / 230 VAC) Maximum Load1.0s/1.0s4.0s/1.8s1.2s/0.5s2.5s/2.5s3.0s/3.0s2.5s/1.0s2.5s/1.0s2.5s/1.0s
Retention Time (115 / 230 VAC) Maximum Load15ms/70ms14ms/80ms14ms/60ms20ms/50ms16ms/16ms16ms/16ms16ms/16ms16ms/16ms
Over Current ProtectionIntermittent Action / Automatic Recovery 105% UpIntermittent Action / Automatic Recovery 110 ~ 180%Intermittent Action / Automatic Recovery 110 ~ 150%Constant Current Voltage Drooping Type, Automatic Recovery
105 ~ 135%
Constant Current Voltage Drooping Type, Automatic Recovery
105 ~ 135%
Constant Current Voltage Drooping Type, Automatic Recovery
105 ~ 135%
Constant Current Voltage Drooping Type, Automatic Recovery
105 ~ 135%
Constant Current Voltage Drooping Type, Automatic Recovery
105 ~ 135%
Over Voltage ProtectionOutput Breaker, Zener
Diode Clamps
Output Breaker, Zener
Diode Clamps
Intermittent Action,
Automatic Recovery
Output Breaker,
Recovery after Input is Turned On Again
Output Breaker,
Recovery after Input is Turned On Again
Output Breaker,
Recovery after Input is Turned On Again
Output Breaker,
Recovery after Input is Turned On Again
Output Breaker,
Recovery after Input is Turned On Again
28.4 ~ 32.4V27.6 ~ 32.4V27.6 ~ 32.4V30.0 ~ 34.8V30.0 ~ 34.8V30.0 ~ 34.8V30.0 ~ 34.8V30.0 ~ 34.8V
Series OperationAllowedAllowedAllowedAllowedAllowedAllowedAllowedAllowed
Parallel OperationN/AN/AN/AN/AN/AN/AN/AN/A
FunctionNot ProvidedNot ProvidedNot ProvidedRemote ON / OFF: AvailableRemote Sensing: AvailableRemote Sensing: AvailableDC OK Signal: Available
Operational: 3.3 ~ 5.6V (Between DC OK - -V)
Suspended: 0 ~ 1 V (Between DC OK - -V)
Remote Sensing: Available
Operation IndicatorLED Display: Green
Operation EnvironmentTemperature-20 ~ +50 °C (100%)
-20 ~ +70 °C (60%)
-20 ~ +50 °C (100%)
-20 ~ +70 °C (60%)
-25 ~ +50 °C (100%)
-25 ~ +70 °C (50%)
-40 ~ +40 °C (100%)
-40 ~ +60 °C (50%)
-40 ~ +40 °C (100%)
-40 ~ +60 °C (50%)
-40 ~ +40 °C (100%)
-40 ~ +70 °C (40%)
-40 ~ +50 °C (100%)
-40 ~ +70 °C (50%)
-40 ~ +50 °C (100%)
-40 ~ +70 °C (50%)
Humidity20 ~ 90% RH (No Condensation)
Cooling MethodNatural Air CoolingForced-Air Cooling via Built-In Fan
(Fan Operation at 35% Load ± 15%)
Insulation Resistance100 MΩ or More (At 500 VDC Megger): Between Input-Output, Between Input-FG, Between Output-FG
Withstand VoltageBetween Input - Output: 3 kVAC, Between Input - FG: 1.5 kVAC, Between Output - FG: 0.5 kVAC / 1 Minute Intervals
Standard ComplianceSafety StandardsUL60950-1, TUV EN60950-1
Harmonic Current RegulationEN61000-3-2, 3
EMIEN55022 class B
EMSEN61000-4-2, 3, 4, 5, 6, 8, 11EN61000-4-2, 3, 4, 5, 6, 8, 11
EN55024, EN61000-6-1-EN61000-6-2EN55024, EN61000-6-2
Life Expectancy (40°C, Maximum Load)9.1 Years Approx.5.9 Years Approx.10 Years Approx.10 Years Approx.10 Years Approx.7.7 Years Approx.
(75% Load: 10 Year Approx.)
10 Years Approx.
(Built-In Fan: 2.9 Years Approx.)
10 Years Approx.
(Built-In Fan: 5.7 Years Approx.)
Terminal Block Screw Size / CoverM3 Screw / With CoverM3 Screw / With CoverM3.5 Screw / Without CoverM3.5 Screw / With CoverM3.5 Screw / With CoverM3.5 Screw / With CoverM4 Screw / With CoverM3.5, M4 Screw / With Cover
Mass130g200g410g380g610g770g950g1500g

 

Switching Power Supply (With Case, 24 VDC Output):Related Image
Switching Power Supply (With Case, 24 VDC Output):Related Image

Switching Power Supply (With Case, 24 VDC Output):Related Image
Switching Power Supply (With Case, 24 VDC Output):Related Image

Switching Power Supply (With Case, 24 VDC Output):Related Image

Switching Power Supply (With Case, 24 VDC Output):Related Image

Switching Power Supply (With Case, 24 VDC Output):Related Image

Switching Power Supply (With Case, 24 VDC Output):Related Image

Switching Power Supply (With Case, 24 VDC Output):Related Image

Switching Power Supply (With Case, 24 VDC Output):Related Image

Switching Power Supply (With Case, 24 VDC Output):Related Image

Switching Power Supply (With Case, 24 VDC Output):Related Image

Switching Power Supply (With Case, 24 VDC Output):Related Image

Part Number
ESP10-50-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Capacity
(W)
Single/multi Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Included Function Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 1 for DC 24 V
(A)
DIN rail metal fitting (compatible switching power supply) Directly attached metal fittings (compatible switching power supply) Replacement Built-In Fan (Compatible Switching Power Supply)

SGD 40.10

1 Piece(s)Available Same day With cover50SingleAC/DCDC24V2.2Screw-CE / CUL / TUV9736992.2---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part ESP10-50-24 in the Switching Power Supply (With Case, 24 VDC Output) series.

Similar Part Numbers

Part Number
ESP10-200-24
ESP10-25-24
ESP10-300-24
ESP10-600-24
ESP10-DIN1
ESP10-DIN1S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Capacity
(W)
Single/multi Input Voltage Output voltage (Single only) Rated output current (single only)
(A)
Input/output terminal shape Included Function Representative Standard Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Rated output current 1 for DC 24 V
(A)
DIN rail metal fitting (compatible switching power supply) Directly attached metal fittings (compatible switching power supply) Replacement Built-In Fan (Compatible Switching Power Supply)

SGD 152.07

1 Piece(s)Available 4 Day(s) or more With cover200SingleAC/DCDC24V8.4Screw-CE / TUV / CUL98382128.4---

SGD 32.07

1 Piece(s)Available Same day With cover25SingleAC/DCDC24V1.1Screw-CE / TUV / CUL5128921.1---

SGD 185.30

1 Piece(s)Available Same day With cover300SingleAC/DCDC24V14ScrewFan for coolingCE / TUV / CUL1054121614---

SGD 292.62

1 Piece(s)Available Same day With cover600SingleAC/DCDC24V27ScrewFan for coolingCE / TUV / CUL10563.524827---

SGD 11.37

1 Piece(s)Available 4 Day(s) or more --Other----------ESP10-25 / ESP10-50 / ESP10-15--

SGD 13.46

1 Piece(s)Available 4 Day(s) or more --Other----------ESP10-15--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)