(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This is an emergency stop switch with various standards certified. Mounting hole diameter: ø16/ø22/ø30 Non-illuminated
Part Number
Configured Part Number is shown.
Optional Items at Extra Charge * Note 1 | Symbol |
Nameplate (EMERGENCY STOP) | DA |
Nameplate (EMERGENCY STOP) | DB |
Guard * Note 2 | G |
Model Number | Mounting Hole Ø | Operation Part | Configuration | Structure | Short Body | Protective Structure | Acquired Standards | Terminal | Specification Group | ||||||
UL | cUL | CSA | TUV | CE | CCC | DEMKO | |||||||||
EBS1201 | 16 | Ø 29 | 1b | Separation | ● | Panel Front Surface IP65 | ● | ● | - | ● | ● | ● | - | Solder | A |
EBS1202 | 2b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS1211 | 1a1b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS1204 | 4b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS1401 | Ø 40 | 1b | ● | ● | ● | - | ● | ● | ● | - | |||||
EBS1402 | 2b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS1411 | 1a1b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS1401EMO | 1b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBB2201 | 22 | Ø 29 | 1b | - | ● | - | ● | ● | ● | ● | - | M3.5 Screw Terminal | B | ||
EBB2202 | 2b | - | ● | - | ● | ● | ● | ● | - | ||||||
EBB2211 | 1a1b | - | ● | - | ● | ● | ● | ● | - | ||||||
EB2402 | Ø 40 | 2b | Integrated | - | ● | ● | - | - | ● | ● | ● | C | |||
EB2411 | 1a1b | - | ● | ● | - | - | ● | ● | ● | ||||||
EBB2401 | 1b | Separation | - | ● | - | ● | ● | ● | ● | - | B | ||||
EBB2402 | 2b | - | ● | - | ● | ● | ● | ● | - | ||||||
EBB2411 | 1a1b | - | ● | - | ● | ● | ● | ● | - | ||||||
EBS2401 | 1b | ● | ● | ● | - | ● | ● | ● | - | D | |||||
EBS2402 | 2b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS2411 | 1a1b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBS2404 | 4b | ● | ● | ● | - | ● | ● | ● | - | ||||||
EBB2411EMO | 1a1b | - | ● | - | ● | ● | ● | ● | - | B | |||||
EB3402 | 30 | 2b | Integrated | - | ● | ● | - | - | ● | ● | ● | C | |||
EB3411 | 1a1b | - | ● | ● | - | - | ● | ● | ● | ||||||
EBS3401 | 1b | Separation | ● | ● | ● | - | ● | ● | - | - | D | ||||
EBS3402 | 2b | ● | ● | ● | - | ● | ● | - | - | ||||||
EBS3411 | 1a1b | ● | ● | ● | - | ● | ● | - | - | ||||||
EBS3404 | 4b | ● | ● | ● | - | ● | ● | - | - |
Specification Group | Switch Circuit Ratings | Working Temperature Range | Insulation Resistance 500 VDC Megger | Overvoltage Category | Durability | Mass g (Approx.) | ||||||||||
Rated Insulation Voltage (Ui) | Rated Conducting Current (lth) | Rated Working Voltage (Ue) | Rated Working Current | |||||||||||||
Main Contact | Monitor Contact | |||||||||||||||
AC 50 / 60 Hz | DC | AC 50 / 60 Hz | DC | |||||||||||||
Resistive Load (AC-12) | Inductive Load (AC-15) | Resistive Load (DC-12) | Inductive Load (DC-13) | Resistive Load (AC-12) | Inductive Load (AC-15) | Resistive Load (DC-12) | Inductive Load (DC-13) | |||||||||
A | 300V | 5A | 30V | - | - | 2A | 1A | - | - | 2A | 1A | -25 ~ +60°C | 100 MΩ or more | II | Mechanical 250,000 Times or more Electrical 100,000 Times or more | Operation Part Ø29 - 23 g Ø40 - 28 g |
125V | 3A | 1.5A | 0.4A | 0.22A | 1.2A | 0.6A | 0.4A | 0.22A | ||||||||
250V | 3A | 1.5A | 0.2A | 0.1A | 0.6A | 0.3A | 0.2A | 0.1A | ||||||||
B | 600V | 10A | 24V | 10A | 10A | 8A | 4A | - | - | - | - | - | Mechanical / Electrical 500,000 Times or more | Operation Part Ø29 - 76 g Ø40 - 99 g | ||
110V | 10A | 5A | 2.2A | 1.1A | - | - | - | - | ||||||||
220V | 6A | 3A | 1.1A | 0.6A | - | - | - | - | ||||||||
C | 250V | 10A | 24V | 6A | 6A | 6A | 1.5A | - | - | - | - | - | Mechanical 250,000 Times or more Electrical 100,000 Times or more | Mounting Hole Ø22 - 49 g Ø30 - 58 g | ||
110V | 3A | 3A | 2A | 0.3A | - | - | - | - | ||||||||
220V | 3A | 3A | 1A | 0.15A | - | - | - | - | ||||||||
D | 5A | 30V | - | - | 2A | 1A | - | - | 2A | 1A | II | Mounting Hole Ø22 - 72 g Ø30 - 83 g | ||||
125V | 5A | 3A | 0.4A | 0.22A | 1.2A | 0.6A | 0.4A | 0.22A | ||||||||
250V | 3A | 1.5A | 0.2A | 0.1A | 0.6A | 0.3A | 0.2A | 0.1A |
Part Number |
---|
EBB2401 |
EBB2411 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Card included | Name Plate | Terminal shape | Mounting Hole | Contact Configuration | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | When Current capacity is AC 110 V (A) | Ampacity @ 24 VDC (A) | Ampacity @ 125 VAC (A) | Ampacity @ 30 VDC (A) | Operating unit dimensions (mushroom) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 34.59 | 1 Piece(s) | Available | 4 Day(s) or more | Mushroom shape | None | None | Screw terminal | Φ 22 | 1b | CE / UL / TUV / CCC / CSA | 41.4 | 40 | 101.4 | 10 | 8 | - | - | φ40 | |
SGD 31.99 | 1 Piece(s) | Available | 4 Day(s) or more | Mushroom shape | None | None | Screw terminal | Φ 22 | 1a / 1b | CE / UL / TUV / CCC / CSA | 41.4 | 40 | 101.4 | 10 | 8 | - | - | φ40 |
Loading...
Technical Data
Switch Outline Drawing Emergency Stop
Switch Terminal Arrangement Diagram
Panel Hole Processing Diagram
Manufacturer Part No. / International Standard No. Correspondence Table
Type | Non-illumination type emergency stop | Protection function (environmentally resistant) | Panel front surface IP65 |
---|
How can we improve?
How can we improve?