(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 (Part Numbers)

Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30

Click this image to zoom it.

Move the mouse over the image to zoom

  • Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30
  • Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30
  • Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30
  • Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30
  • Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30
  • Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30
  • Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30
  • Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30
  • Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30
  • Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30
  • Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30
  • Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30
  • Volume Discount

This is an emergency stop switch with various standards certified. Mounting hole diameter: ø16/ø22/ø30 Non-illuminated

  • UL
  • c-UL
  • CSA
  • CE-Compliant
  • TUV
  • CCC
  • DEMKO

● Sold only as a optional set of nameplate and guard at an extra charge
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.

· Refer to the detailed specifications below for the usage condition rating of each switch circuit.
· The guard is for semiconductor manufacturing equipment based on SEMI standards. It cannot be used for other applications since its use is not recognized by European machinery directives, IEC60204-1, or JIS B9960-1.

PDF

Specifications

Non-illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related Image

Optional Items at Extra Charge * Note 1Symbol
Nameplate (EMERGENCY STOP)DA
Nameplate (EMERGENCY STOP)DB
Guard * Note 2G
Note 1: Nameplate and guard cannot be used together.
Note 2: Guards for Ø30 mounting holes are not available. Only those for Ø16 or 22 are available.

Model NumberMounting Hole ØOperation PartConfigurationStructureShort BodyProtective
Structure
Acquired StandardsTerminalSpecification
Group
ULcULCSATUVCECCCDEMKO
EBS120116Ø
29
1bSeparationPanel
Front Surface
IP65
--SolderA
EBS12022b--
EBS12111a1b--
EBS12044b--
EBS1401Ø
40
1b--
EBS14022b--
EBS14111a1b--
EBS1401EMO1b--
EBB220122Ø
29
1b---M3.5
Screw
Terminal
B
EBB22022b---
EBB22111a1b---
EB2402Ø
40
2bIntegrated---C
EB24111a1b---
EBB24011bSeparation---B
EBB24022b---
EBB24111a1b---
EBS24011b--D
EBS24022b--
EBS24111a1b--
EBS24044b--
EBB2411EMO1a1b---B
EB3402302bIntegrated---C
EB34111a1b---
EBS34011bSeparation---D
EBS34022b---
EBS34111a1b---
EBS34044b---

More Information

Detailed Specifications
Specification
Group
Switch Circuit RatingsWorking
Temperature
Range
Insulation
Resistance
500
VDC
Megger
Overvoltage
Category
DurabilityMass
g (Approx.)
Rated
Insulation
Voltage
(Ui)
Rated
Conducting
Current
(lth)
Rated
Working
Voltage
(Ue)
Rated Working Current
Main ContactMonitor Contact
AC 50 / 60 HzDCAC 50 / 60 HzDC
Resistive Load
(AC-12)
Inductive Load
(AC-15)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
Resistive Load
(AC-12)
Inductive Load
(AC-15)
Resistive Load
(DC-12)
Inductive Load
(DC-13)
A300V5A30V--2A1A--2A1A-25
~
+60°C
100

or more
IIMechanical 250,000 Times or more
Electrical 100,000 Times or more
Operation Part
Ø29 - 23 g
Ø40 - 28 g
125V3A1.5A0.4A0.22A1.2A0.6A0.4A0.22A
250V3A1.5A0.2A0.1A0.6A0.3A0.2A0.1A
B600V10A24V10A10A8A4A-----Mechanical
/ Electrical
500,000 Times or more
Operation Part
Ø29 - 76 g
Ø40 - 99 g
110V10A5A2.2A1.1A----
220V6A3A1.1A0.6A----
C250V10A24V6A6A6A1.5A-----Mechanical
250,000 Times
or more
Electrical
100,000 Times
or more
Mounting Hole
Ø22 - 49 g
Ø30 - 58 g
110V3A3A2A0.3A----
220V3A3A1A0.15A----
D5A30V--2A1A--2A1AIIMounting Hole
Ø22 - 72 g
Ø30 - 83 g
125V5A3A0.4A0.22A1.2A0.6A0.4A0.22A
250V3A1.5A0.2A0.1A0.6A0.3A0.2A0.1A


Non-illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related ImageNon-illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related Image
Non-illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related Image
Non-illuminated Emergency Stop Switch Mounting Hole Ø 16, Ø 22 Ø 30:Related Image
Part Number
EBS1402
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Card included Name Plate Terminal shape Mounting Hole Contact Configuration Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
When Current capacity is AC 110 V
(A)
Ampacity @ 24 VDC
(A)
Ampacity @ 125 VAC
(A)
Ampacity @ 30 VDC
(A)
Operating unit dimensions (mushroom)

SGD 54.88

1 Piece(s)Available 4 Day(s) or more Mushroom shapeNoneNoneSolder terminalΦ 162bCE / UL / CUL / TUV / CCC292951--32φ40

Loading...

  1. 1

Technical Data

Switch Outline Drawing Emergency Stop

Switch Outline Drawing Emergency Stop

Switch Terminal Arrangement Diagram

Switch Terminal Arrangement Diagram

Panel Hole Processing Diagram

Panel Hole Processing Diagram

Manufacturer Part No. / International Standard No. Correspondence Table

Listed Page Misumi Part Number Manufacturer Part Number UL, cUL CSA TUV CCC
Product Page ELS12** XA1E-LV3**Q4R E68961 / E305148 - - 2005010305150899
Product Page ELS14** XA1E-LV4**Q4R E68961 / E305148 - - 2005010305150899
Product Page EL24** HW1E-LV4**Q4R E55996 - - 2004010305132908
Product Page ELS24** XW1E-LV4**Q4MR E68961 / E305148 - - 2005010305150897
Product Page EL34** HN1E-LV4**Q4R E55996 - - 2004010305132910
Product Page ELS34** XN1E-LV4**Q4MR E305148 - - -
Product Page EBS12** XA1E-BV3**R E68961 / E305148 - - 2005010305150899
Product Page EBS14** XA1E-BV4**R E68961 / E305148 - - 2005010305150899
Product Page EBS1401EG XA1E-BV401RH-EMO
(body only)
E68961 / E305148 - - 2005010305150899
Product Page EBB22** HW1B-V3**R E68961 LR92374 - 2005103050145656
Product Page EB24** HW1E-BV4**R E55996 - - 2004010305132908
Product Page EBB24** HW1B-V4**R E68961 LR92374   2005103050145656
Product Page EBS24** XW1E-BV4**MR E68961 / E305148 - - 2005010305150897
Product Page EBS2411EG HW1B-V411R-EMO
(body only)
E68961 / E305148 - - 2005010305150897
Product Page EB34** HN1E-BV4**R E55996 - - 2004010305132910
Product Page EBS34** XN1E-BV4**MR E305148 - - -

Basic Information

Type Non-illumination type emergency stop Protection function (environmentally resistant) Panel front surface IP65

Please check the type/dimensions/specifications of the part EBS1402 in the Non-illuminated Emergency Stop Switch Mounting Hole φ16, φ22, φ30 series.

Similar Part Numbers

Part Number
EBB2202-G
EBB2211
EBB2211-G
EBS1402-DA
EBS1402-DB
EBS1402-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Card included Name Plate Terminal shape Mounting Hole Contact Configuration Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
When Current capacity is AC 110 V
(A)
Ampacity @ 24 VDC
(A)
Ampacity @ 125 VAC
(A)
Ampacity @ 30 VDC
(A)
Operating unit dimensions (mushroom)

SGD 62.53

1 Piece(s)Available 4 Day(s) or more Mushroom shapePresentNoneScrew terminalΦ 222b---------

SGD 40.29

1 Piece(s)Available 4 Day(s) or more Mushroom shapeNoneNoneScrew terminalΦ 221a / 1bCE / UL / TUV / CCC41.440101.4108--φ29

SGD 62.53

1 Piece(s)Available 4 Day(s) or more Mushroom shapePresentNoneScrew terminalΦ 221a / 1b---------

SGD 60.20

1 Piece(s)Available 4 Day(s) or more Mushroom shapeNonePresentSolder terminalΦ 162b---------

SGD 60.20

1 Piece(s)Available 4 Day(s) or more Mushroom shapeNonePresentSolder terminalΦ 162b---------

SGD 77.35

1 Piece(s)Available 4 Day(s) or more Mushroom shapePresentNoneSolder terminalΦ 162b---------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)