(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
- Standard Air Cylinders, Double Acting type, MCC Series, from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- The Cylinder I.D. range is 32 ~ 100 mm.
- This series includes 2 types, E-MCC (Without Magnetic Ring) and E-MCCS (With Magnetic Ring).
- The material of air cylinder is made of Aluminum Alloy with Clear Anodized Surface Treatment.
- Operating Temperature range is -20 ~ 70 ℃.
- Operating Speed Range is 30 ~ 800 mm/s.
Part Number
Configured Part Number is shown.
Part Number | Stroke (mm) | Fixing Method*1 | Rod End Joint*2 | Magnetic Switch*3 | ||
Type | Cylinder I.D. (mm) | Type | Quantity | |||
E-MCC (Without Magnetic Ring) E-MCCS (With Magnetic Ring) | 32 | 25 50 75 80 100 125 150 160 175 200 250 300 350 400 450 500 | NB(Without Bracket) FB(Foot Bracket) FR(Flange) SC(Single Clevis Bracket) DC(Double Clevis Bracket) CT (Trunnion Bracket) | NR(Without Joint) SJ(Single Clevis Joint) DJ(Double Clevis Joint) FJ(Floating Joint) | NS(Without Magnetic Switch) CGM(Reed Magnetic Switch) DGM(Electronic Magnetic Switch - 2-Wire Type) DGN(Electronic Magnetic Switch - 3-Wire NPN Type) DGP(Electronic Magnetic Switch - 3-Wire PNP Type) | Unspecified (Only NS can be selected) 1 2 |
40 | 25 50 75 80 100 125 150 160 175 200 250 300 350 400 450 500 600 700 800 900 1000 | |||||
50 | ||||||
63 | ||||||
80 | ||||||
100 |
Cylinder I.D. (mm) | 32~100 |
Operation Mode | Double Acting |
Fluid Used | Air (filtered through the filter screen of 40 μm min.) |
Operating Pressure Range Mpa (psi) | 0.15~1 (14~145) |
Guaranteed Pressure Resistance Mpa (psi) | 1.5(215) |
Operating Temperature ℃ | -20~70 |
Operating Speed Range mm/s | 30~800 |
Stroke Tolerance Range | 0~250; 251~1000; 1001~1500 |
Cushion Mechanism | Adjustable Cushion |
Item | Electronic Sensor | Reed Sensor | ||
Type | 2-Wire Type | NPN 3-Wire Type | PNP 3-Wire Type | 2-Wire Type |
Voltage | 10V~28V DC | 5V~30V DC | 5V~240V AC/DC | |
Max. Switching Current | 2.5mA~100mA | 30/200mA Max. | 100mA | |
Max. Contact Capacity | 2.8W Max. | 6W Max. | 10W Max. | |
Internal Consumption Current | 3mA Max. | 5mA Max. | - | |
Leakage Current | 0.05mA Max. | 0.01mA Max. | - | |
Protection Circuit | Power polarity reverse protection, surge absorption protection | - | ||
Operating Temperature | -10℃~70℃ | |||
Protection Rating | General IP64 |
Cylinder I.D. (mm) | A | B | C | D | E | F | G | H | I | J | K | L | M | N | O | P | Q | R | S | T | V | W |
32 | 140 | 47 | 93 | 28 | 32 | 15 | 27.5 | 22 | 17 | 6 | M10×1.25 | M 6×1 | 14.5 | 14.5 | G1/8 | 5.5 | 6 | 6.5 | 45 | 33 | 12 | 10 |
40 | 142 | 49 | 93 | 32 | 34 | 15 | 27.5 | 24 | 17 | 7 | M12×1.25 | M 6×1 | 14.5 | G1/4 | 6 | 5 | 8.5 | 50 | 37 | 16 | 14 | |
50 | 150 | 57 | 93 | 38 | 42 | 15 | 27.5 | 32 | 23 | 8 | M16×1.5 | M 6×1 | 14.5 | G1/4 | 8.5 | 2.5 | 10 | 62 | 47 | 20 | 17 | |
63 | 153 | 57 | 96 | 38 | 42 | 15 | 27.5 | 32 | 23 | 8 | M16×1.5 | M 8×1.25 | 14.5 | G3/8 | 9.5 | 4 | 8.5 | 75 | 56 | 20 | 17 | |
80 | 182 | 75 | 107 | 47 | 54 | 21 | 33 | 40 | 26 | 10 | M20×1.5 | M10×1.5 | 17 | 17 | G3/8 | 10 | 4.5 | 14 | 94 | 70 | 25 | 22 |
100 | 188 | 75 | 113 | 47 | 54 | 21 | 33 | 40 | 26 | 10 | M20×1.5 | M10×1.5 | 17 | G1/2 | 11 | 6.5 | 14 | 112 | 84 | 25 | 22 |
Cylinder I.D. (mm) | Operation Mode | Compression Area (mm2) | Air Pressure (MPa) | |||||||||
0.1 | 0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | ||||
32 | Double Acting | Push | 804 | 80.4 | 160.8 | 241.2 | 321.6 | 402 | 482.4 | 562.8 | 643.2 | 723.6 |
Pull | 690 | 69 | 138 | 207 | 276 | 345 | 414 | 483 | 552 | 621 | ||
40 | Double Acting | Push | 1256 | 125.6 | 251.2 | 376.8 | 502.4 | 628 | 753.6 | 879.2 | 1004.8 | 1130.4 |
Pull | 1055 | 105.5 | 211 | 316.5 | 422 | 527.5 | 633 | 738.5 | 844 | 949.5 | ||
50 | Double Acting | Push | 1963 | 196.3 | 392.6 | 588.9 | 785.2 | 981.5 | 1177.8 | 1374.1 | 1570.4 | 1766.7 |
Pull | 1649 | 164.9 | 329.8 | 494.7 | 659.6 | 824.5 | 989.4 | 1154.3 | 1319.2 | 1484.1 | ||
63 | Double Acting | Push | 3117 | 311.7 | 623.4 | 935.1 | 1246.8 | 1558.5 | 1870.2 | 2181.9 | 2493.6 | 2805.3 |
Pull | 2803 | 280.3 | 560.6 | 840.9 | 1121.2 | 1401.5 | 1681.8 | 1962.1 | 2242.4 | 2522.7 | ||
80 | Double Acting | Push | 5026 | 502.6 | 1005.2 | 1507.8 | 2010.4 | 2513 | 3015.6 | 3518.2 | 4020.8 | 4523.4 |
Pull | 4536 | 453.6 | 907.2 | 1360.8 | 1814.4 | 2268 | 2721.6 | 3175.2 | 3628.8 | 4082.4 | ||
100 | Double Acting | Push | 7853 | 785.3 | 1570.6 | 2355.9 | 3141.2 | 3926.5 | 4711.8 | 5497.1 | 6282.4 | 7067.7 |
Pull | 7362 | 736.2 | 1472.4 | 2208.6 | 2944.8 | 3681 | 4417.2 | 5153.4 | 5889.6 | 6625.8 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
E-MCC32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCC40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCC50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCC63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCC80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCC100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCCS32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CGM1 |
E-MCCS32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CGM2 |
E-MCCS32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGM1 |
E-MCCS32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGM2 |
E-MCCS32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGN1 |
E-MCCS32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGN2 |
E-MCCS32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGP1 |
E-MCCS32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGP2 |
E-MCCS32-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCCS40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CGM1 |
E-MCCS40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CGM2 |
E-MCCS40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGM1 |
E-MCCS40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGM2 |
E-MCCS40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGN1 |
E-MCCS40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGN2 |
E-MCCS40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGP1 |
E-MCCS40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGP2 |
E-MCCS40-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCCS50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CGM1 |
E-MCCS50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CGM2 |
E-MCCS50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGM1 |
E-MCCS50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGM2 |
E-MCCS50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGN1 |
E-MCCS50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGN2 |
E-MCCS50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGP1 |
E-MCCS50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGP2 |
E-MCCS50-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCCS63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CGM1 |
E-MCCS63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CGM2 |
E-MCCS63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGM1 |
E-MCCS63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGM2 |
E-MCCS63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGN1 |
E-MCCS63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGN2 |
E-MCCS63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGP1 |
E-MCCS63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGP2 |
E-MCCS63-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCCS80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CGM1 |
E-MCCS80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CGM2 |
E-MCCS80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGM1 |
E-MCCS80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGM2 |
E-MCCS80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGN1 |
E-MCCS80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGN2 |
E-MCCS80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGP1 |
E-MCCS80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGP2 |
E-MCCS80-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
E-MCCS100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CGM1 |
E-MCCS100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-CGM2 |
E-MCCS100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGM1 |
E-MCCS100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGM2 |
E-MCCS100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGN1 |
E-MCCS100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGN2 |
E-MCCS100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGP1 |
E-MCCS100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-DGP2 |
E-MCCS100-[25,50,75,80,100,125,150,160,175,200,250,300,350,400,450,500,600,700,800,900,1000]-[CT,DC,FB,FR,NB,SC]-[DJ,FJ,NR,SJ]-NS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder I.D. (Ø) | Stroke (St) (mm) | Mounting Bracket | Cylinder Magnetic Ring | Cylinder Rod End Joint | Magnetic Switch Type | Magnetic Switch Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | 1 Piece(s) | 9 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | 1 Piece(s) | 9 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | 1 Piece(s) | 9 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | Without Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | 1 Piece(s) | 9 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | 1 Piece(s) | 9 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | 1 Piece(s) | 9 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 32 | 25 ~ 500 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 40 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 50 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | 1 Piece(s) | 9 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | 1 Piece(s) | 9 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | 1 Piece(s) | 9 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 63 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | 1 Piece(s) | 9 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | 1 Piece(s) | 9 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | 1 Piece(s) | 9 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 80 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - | ||
- | 1 Piece(s) | 9 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | 1 Piece(s) | 9 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Reed Magnetic Switch | - | ||
- | 1 Piece(s) | 9 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch-2-Wire Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire NPN Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Electronic Magnetic Switch 3-Wire PNP Type | - | ||
- | 1 Piece(s) | 9 Day(s) | 100 | 25 ~ 1000 | Double Clevis Bracket / Flange / Foot Bracket / Single Clevis Bracket / Trunnion Bracket / Without Bracket | With Magnetic Ring | Double Clevis Joint / Floating Joint / Single Clevis Joint / Without Joint | Without Magnetic Swith | - |
Loading...
Rod Operation Method | Single-Rod | Main Body Shape | Pen Style | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature Range(°C) | -20::70 | Operating Pressure(MPa) | 0.15::0.8 |
Piston Rod Tip Shape | Male Threaded | Buffer Type | With Air Buffer |
How can we improve?
How can we improve?