(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Screw-In Plugs Brass, Male Threaded, Hex Flat【20 Pieces Per Package】

Screw-In Plugs Brass, Male Threaded, Hex Flat
  • Volume Discount

Temperature and pressure resistance, quality assurance, super strong sealing.


Product Overview
MISUMI self-developed all brass products, with market universal specifications, beautiful in appearance, and reliable in quality.
Products applicable to thread R1/8 to R1/2 are available, with guaranteed wall thickness, good pressure resistance and sealing, sold from 20 units, large inventory, same day shipment.
 
Product Drawing 1
Connecting Thread Nominal RThread Size RLHSd
1R1/8117106
2R1/412.58.5149
3R3/813.591712.5
4R1/214.5102115.4
 
Product Drawing 1
Product Drawing 2
Product Features
【Features】
・MISUMI brand self-developed products, with MISUMI LOGO, reliable quality, exquisite appearance
・High-quality brass materials are used to avoid cutting corners, ensuring good pressure resistance and sealing performance, preventing air leakage
・Large inventory and same day shipment
 
Product Drawing 3
Product Drawing 4
Specifications Overview
Economy series all brass one-touch fitting products common to outer diameter thread R1/8 to R1/2, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Connecting Thread Nominal RThread Size RLHSd
1R1/8117106
2R1/412.58.5149
3R3/813.591712.5
4R1/214.5102115.4
Example of Use
Plugs mated with one-touch fittings are suitable for a wide range of industries, including automated processing equipment, production lines, fixtures, and peripheral equipment of manipulators.

Example of Use
Example of Use
 
 
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-PACK-MBPZ1
E-PACK-MBPZ2
E-PACK-MBPZ3
E-PACK-MBPZ4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 15.30

20 Pieces Per Package

1 Pack(s)Available 5 Day(s) 1/8B(6A)

SGD 17.70

20 Pieces Per Package

1 Pack(s)Available 5 Day(s) 1/4B(8A)

SGD 26.80

20 Pieces Per Package

1 Pack(s)Available 5 Day(s) 3/8B(10A)

SGD 31.40

20 Pieces Per Package

1 Pack(s)Available 5 Day(s) 1/2B(15A)

Loading...

  1. 1

Dimensional Drawing
MISUMI self-developed all brass products, with market universal specifications, beautiful in appearance, and reliable in quality.
Products applicable to outer diameter thread R1/8 to R1/2 are available, with guaranteed wall thickness, good pressure resistance and sealing, sold from 20 units, large inventory, same day shipment.
 
Product Drawing 1
Connecting Thread Nominal RThread Size RLHSd
1R1/8117106
2R1/412.58.5149
3R3/813.591712.5
4R1/214.5102115.4
Economy series all brass one-touch fitting products common to outer diameter thread R1/8 to R1/2, with complete specifications, guaranteed dimensions
 
Product Drawing 5
Connecting Thread Nominal RThread Size RLHSd
1R1/8117106
2R1/412.58.5149
3R3/813.591712.5
4R1/214.5102115.4

Basic Information

Connecting Shape Plug Material Brass Connection Thread Type M1 R
Surface Treatment Electroless Nickel Plating

Frequently asked question (FAQ)

Question: Can you introduce the materials and operating environment for products of MISUMI economic type one-touch joint?
Answer: MISUMI air pipe is a self-developed nickel plated brass product, which is not prone to rusting and reliable in quality. It can be used in (-15 to 60) ℃ environment, with applicable pressure range below (0 to 1MPA) and pressure resistance of 1.5MPA. Please refer to the precautions for details.
Question: What are the features of MISUMI economic type one-touch air pipe joint products?
Answer: MISUMI economic type one-touch air pipe joint is a self-developed product. It is a market universal milky white joint suitable for high-quality brass, whose material, production, quality and sales are kept under strict control. Manufactured by China's domestic professional manufacturers, cheap, quality assured, shipped on the same day.

Tech Support