(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Floating Joints Screw Mount Type (Part Numbers)


Product Overview
The product is a cylinder accessory. Cylinder accessories vary by cylinder type. Customers can choose different mounting accessories based on actual conditions of use.

Drawing
Product Features
・Accessories are available in various types, suitable for different mounting styles.
・ More compatible with products on the market, easy to repair and replace.
Dimensional Drawing
Dimensional Drawing

 Material: Carbon Steel
Surface Treatment: Electrophoretic Paint
Specifications Overview
TypeNo.MAMBMEMFMGMHMJMKRadial Compensation
E-MCCRFM30.523.57.512.85.52.44M3×0.5±5°0.5
M40.7269.512.8634M4×0.7±5°0.5
M50.834.513.513.8846M5×0.8±5°0.5
M61.034.513.513.8846M6×1.0±5°0.5
M81.2551202410.568M8×1.25±5°0.5
M101.2558222611610M10×1.25±5°0.5
M121.2558222811.5712M12×1.25±5°0.5
M141.57022.534.516815M14×1.5±5°0.75
M161.5902744.519817M16×1.5±5°0.75
M181.5922744.5211118M18×1.5±5°1
M201.51022953221022M20×1.5±5°1.25
M221.51023253251322M22X1.5±5°1.25
M261.51203259.5251327M26X1.5±5°2
Example of Use
Example of Use
Precautions
①Confirm intended use 
This product is only intended for absorbing the tiny (lateral misalignment) or (angular misalignment) between the cylinder and the driven workpiece in a linear motion. Never use it for connection in a rotary motion.
②Be sure to use a cylinder equipped with a cushioning mechanism.
The floating joint should not be subjected to impact force when the driven workpiece is stopped. Be sure to use a cylinder equipped with a cushioning mechanism (rubber or air cushioning).
③In order to prevent the driven workpiece from losing control, please set up a stop cushioning structure externally.
When the connecting thread is subjected to excessive impact load, it may cause damage to the floating joint, make the driven workpiece lose control, and even fall, thus damaging the equipment or causing harm to human body. Therefore, be sure to set up a stop cushioning structure externally.
④The maximum axial clearance is a non-adjusted reference value that usually does not apply to precise positioning.
Related Products

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-MCCRF-M14-1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Applicable Cylinder Rod Thread Dia. D
(Ø)
Connecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)

SGD 11.10

1 Piece(s)Available 5 Day(s) [M10 ~ M18] M14[1~1.75] 1.5M14X1.5M141.5

Loading...

  1. 1
Dimensional Drawing
Dimensional Drawing

 Material: Carbon Steel
Surface Treatment: Electrophoretic Paint
Specification Table
TypeNo.MAMBMEMFMGMHMJMKRadial Compensation
E-MCCRFM30.523.57.512.85.52.44M3×0.5±5°0.5
M40.7269.512.8634M4×0.7±5°0.5
M50.834.513.513.8846M5×0.8±5°0.5
M61.034.513.513.8846M6×1.0±5°0.5
M81.2551202410.568M8×1.25±5°0.5
M101.2558222611610M10×1.25±5°0.5
M121.2558222811.5712M12×1.25±5°0.5
M141.57022.534.516815M14×1.5±5°0.75
M161.5902744.519817M16×1.5±5°0.75
M181.5922744.5211118M18×1.5±5°1
M201.51022953221022M20×1.5±5°1.25
M221.51023253251322M22X1.5±5°1.25
M261.51203259.5251327M26X1.5±5°2

Basic Information

Type Floating Joints / Cylinder Connector / Slide Applicable Cylinder Air Cylinder Operating Temperature Range(°C) -20::70

Please check the type/dimensions/specifications of the part E-MCCRF-M14-1.5 in the Floating Joints Screw Mount Type series.

Frequently asked question (FAQ)

Question: How to choose matching cylinder accessories for MISUMI?
Answer: MISUMI has a wide range of cylinder accessories, and each product comes with a variety of corresponding accessories for selection.
When customers choose, please pay attention to selecting cylinders of the same series and corresponding cylinder diameters.
Question: How about the quality of the MISUMI cylinder?
Answer: The MISUMI cylinder is a reliable product that has passed the MISUMI internal load life test and is safe for customers to use.

Similar Part Numbers

Part Number
E-MCCRF-M10-1.25
E-MCCRF-M12-1.25
E-MCCRF-M16-1.5
E-MCCRF-M18-1.5
E-MCCRF-M20-1.5
E-MCCRF-M22-1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Applicable Cylinder Rod Thread Dia. D
(Ø)
Connecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)

SGD 9.10

1 Piece(s)Available 5 Day(s) [M10 ~ M18] M10[1~1.75] 1.25M10X1.25M101.25

SGD 8.00

1 Piece(s)Available 5 Day(s) [M10 ~ M18] M12[1~1.75] 1.25M12X1.25M121.25

SGD 14.20

1 Piece(s)Available 5 Day(s) [M10 ~ M18] M16[1~1.75] 1.5M16X1.5M161.5

SGD 18.90

1 Piece(s)Available 5 Day(s) [M10 ~ M18] M18[1~1.75] 1.5M18X1.5M181.5

SGD 15.80

1 Piece(s)Available 5 Day(s) [M20 ~ M26] M20[1~1.75] 1.5M20X1.5M201.5

SGD 23.10

2 Piece(s)Available 5 Day(s) [M20 ~ M26] M22[1~1.75] 1.5M22X1.5M221.5

Tech Support