(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Cylinders with Guides I.D. (mm) | A | AC | CB | D | DB | FA | GA | H | MH | ML | MM | MP | MR | MT | P | R | RR | T | TL | W | WA | WB | WL | WW |
6 | 29.5 | 23.5 | 6 | 5 | 3 | 5 | 9.5 | 30 | M2.5×0.45 | 5 | M3×0.5 | M3×0.5 | 9.5 | 5.5 | 3.5 | 9 | 20.5 | 6 | 3 | 14.5 | 20.5 | 6 | 29 | 9 |
10 | 32 | 26 | 7.5 | 6 | 5 | 5 | 8.5 | 34 | M3×0.5 | 5 | M4×0.7 | M3×0.5 | 11.5 | 5 | 4.5 | 11 | 23 | 8 | 4 | 18 | 23 | 8 | 33 | 10 |
Cylinders with Guides I.D. (mm) | A | NN | K | AC | FA | FB | P1 | GA | GB | GC | GD | GE | R | ||||||||||||||||
Stroke | |||||||||||||||||||||||||||||
MGCL | MGCM | MGCL/MGCM | 10~30 | 40 | 50~100 | 125~200 | 225·250 | 10~30 | 40 | 50~100 | 125~200 | 225·250 | |||||||||||||||||
10~30 | 40~50 | 60 | 10~50 | 60 | 70~100 | 125~150 | 175~200 | 225·250 | |||||||||||||||||||||
12 | 42 | 55 | 55 | 42 | 55 | 85 | - | 20 | 40 | 40 | 110 | - | 15 | 25 | 25 | 60 | - - | 29 | 8 | 13 | M5 | 7.5 | 11 | 8 | 13 | 11 | 23 | ||
16 | 46 | 65 | 65 | 46 | 65 | 95 | 24 | 44 | 44 | 17 | 27 | 27 | 33 | 8 | 10 | 15 | 24 | ||||||||||||
20 | 53 | 80 | 80 | 52 | 80 | 103 | 122 | 120 | 200 | 29 29 | 39 | 39 39 | 77 | 117 | 37 | 10 | 16 | G1/8 | 9 | 10.5 | 10.5 | 12.5 | 10.5 | 28 | |||||
25 | 81 | 53 | 81 | 37.5 | 11.5 | 13.5 | 11.5 | 34 | |||||||||||||||||||||
32 | 65 | 65 | 102 | 75 | 102 | 118 | 140 | 24 | 48 | 124 | 33 | 33 | 45 | 83 | 121 | 12 | 22 | 12.5 | 15 | 7 | 12.5 | 42 | |||||||
40 | 66 | 34 | 34 | 46 | 84 | 122 | 44 | 10 | 14 | 18 | 13 | 14 | 50 | ||||||||||||||||
50 | 76 | 76 | 118 | 89 | 118 | 134 | 151 | 36 | 36 | 48 | 86 | 124 | 16 | 28 | G1/4 | 11 | 12 | 21.5 | 9 | 66 | |||||||||
63 | 77 | 77 | 28 | 28 | 52 | 128 | 38 | 38 | 50 | 88 | 49 | 13.5 | 16.5 | 28 | 14 | 16.5 | 80 | ||||||||||||
80 | 106.5 | 112.5 | 165.5 | 187.5 | 28 | 42 | 54 | 92 | 128 | 56.5 | 20 | 40 | G3/8 | 16.5 | 19 | 26 | 16 | 19 | 100 | ||||||||||
100 | 122 | 128 | 186 | 208 | 48 | 72 | 148 | 220 | 35 | 47 | 85 | 121 | 66 | 24 | 50 | 20.5 | 22.5 | 32 | 22 | 22.5 | 124 |
Cylinders with Guides I.D. (mm) | RR | N | P | PA | PP | T | TL | M | LL | D | DB | J | W | WA | WB | WL | WW | H | Q | QL | MM | ML | L1 | L2 | V | |
Linear Bushing | Copper Sleeve Bushing | |||||||||||||||||||||||||
12 | 41 | 5 | 4.5 | 3 | 3.5 | 8 | 4.5 | M5 | 10 | 6 | 8 | 6 | 18 | 26 | 50 | 18 | 56 | 22 | 58 | 14 | 48 | M4 | 10 | 6 | 3 | 37 |
16 | 46 | 8 | 10 | 8 | 19 | 30 | 56 | 22 | 62 | 25 | 64 | 16 | 54 | M5 | 12 | 38 | ||||||||||
20 | 54 | 17 | 5.5 | 9.5 | 5.5 | M6 | 12 | 10 | 12 | 10 | 25 | 36 | 72 | 24 | 81 | 30 | 83 | 18 | 70 | 13 | 44 | |||||
25 | 64 | 4 | 4.5 | 12 | 16 | 12 | 28.5 | 42 | 82 | 30 | 91 | 38 | 93 | 26 | 78 | M6 | 15 | 50 | ||||||||
32 | 78 | 21 | 6.5 | 11 | 7.5 | M8 | 16 | 16 | 20 | 16 | 34 | 48 | 98 | 34 | 110 | 44 | 112 | 30 | 96 | M8 | 20 | 63 | ||||
40 | 86 | 22 | 38 | 54 | 106 | 40 | 118 | 120 | 104 | 72 | ||||||||||||||||
50 | 110 | 24 | 8.5 | 5 | 6 | 14 | 9 | M10 | 20 | 20 | 20 | 47 | 64 | 130 | 46 | 146 | 60 | 148 | 40 | 130 | M10 | 22 | 8 | 4 | 92 | |
63 | 124 | 55 | 78 | 142 | 58 | 158 | 70 | 162 | 50 | 110 | ||||||||||||||||
80 | 156 | 28 | 10.5 | 6 | 17.5 | 12 | 12 | 24 | 25 | 30 | 25 | 74 | 91.5 | 180 | 54 | 198 | 75 | 202 | 52 | 174 | M12 | 24 | 10 | 5 | 140 | |
100 | 188 | 11 | 12.5 | 20 | 10 | 14 | 28 | 30 | 32 | 89 | 111.5 | 210 | 62 | 236 | 90 | 240 | 64 | 210 | M14 | 28 | 166 |
Part Number | ![]() | Magnetic Switch* | Non-rotating Accuracy | |||
![]() | ![]() | ![]() | ![]() | Copper Sleeve Bushing | Linear Bushing | |
E-MGCM (Copper Sleeve Cylinders with Guides) | 6 | 10 15 20 25 30 | NS(Without Magnetic Switch) CHM(Reed Magnetic Switch) DHM(Electronic Magnetic Switch - 2-Wire Type) DHN(Electronic Magnetic Switch - 3-Wire NPN Type) DHP(Electronic Magnetic Switch - 3-Wire PNP Type) | Unspecified (Only NS can be selected) 1 2 | ±0.10° | - |
10 | 5 10 15 20 25 30 | |||||
E-MGCM (Copper Sleeve Bearing) E-MGCL (Linear Bushing) | 12 | 10 20 25 30 40 50 60 70 75 80 90 100 125 150 175 200 | NS(Without Magnetic Switch) CGM(Reed Magnetic Switch) DGM(Electronic Magnetic Switch - 2-Wire Type) DGN(Electronic Magnetic Switch - 3-Wire NPN Type) DGP(Electronic Magnetic Switch - 3-Wire PNP Type) | ±0.10° | ±0.08° | |
16 | ||||||
20 | 20 25 30 40 50 60 70 75 80 90 100 125 150 175 200 225 250 | ±0.09° | ±0.07° | |||
25 | ||||||
32 | 25 30 40 50 60 70 75 80 90 100 125 150 175 200 225 250 | ±0.08° | ±0.06° | |||
40 | ||||||
50 | ±0.06° | ±0.05° | ||||
63 | ||||||
80 | ±0.05° | ±0.04° | ||||
100 |
Part Number | Cylinders with Guides I.D. (mm) | Stroke | |||||||||||||||||||
5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | 70 | 75 | 80 | 90 | 100 | 125 | 150 | 175 | 200 | 225 | 250 | ||
E-MGCL | 12 | - | 2 | - | 2 | 2 | 2 | 2 | 2 | 2 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | - | - | - | - |
16 | - | 4 | - | 4 | 4 | 4 | 4 | 4 | 4 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 2 | - | - | |
20 | - | - | - | 7 | 7 | 7 | 7 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 5 | 5 | 5 | 5 | 4 | 4 | |
25 | - | - | - | 10 | 10 | 10 | 9 | 8 | 10 | 10 | 10 | 10 | 10 | 9 | 9 | 8 | 8 | 7 | 7 | 7 | |
32 | - | - | - | - | 19 | 19 | 19 | 18 | 17 | 17 | 17 | 17 | 17 | 17 | 16 | 15 | 15 | 14 | 13 | 12 | |
40 | - | - | - | - | 19 | 19 | 19 | 18 | 17 | 17 | 17 | 17 | 17 | 17 | 16 | 15 | 15 | 14 | 13 | 12 | |
50 | - | - | - | - | 70 | 65 | 60 | 50 | 80 | 80 | 75 | 75 | 75 | 70 | 65 | 55 | 50 | 40 | 35 | 30 | |
63 | - | - | - | - | 70 | 65 | 60 | 50 | 80 | 80 | 75 | 75 | 75 | 70 | 65 | 55 | 50 | 40 | 35 | 30 | |
80 | - | - | - | - | 110 | 105 | 100 | 95 | 90 | 110 | 105 | 100 | 100 | 95 | 85 | 80 | 70 | 60 | 55 | 40 | |
100 | - | - | - | - | 140 | 130 | 125 | 120 | 110 | 140 | 135 | 130 | 125 | 120 | 115 | 105 | 90 | 80 | 70 | 60 | |
E-MGCM | 6 | 0.4 | 0.3 | 0.18 | 0.07 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
10 | 1.5 | 1.2 | 0.8 | 0.5 | 0.25 | 0.1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
12 | - | 3 | - | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 2 | 2 | - | - | - | - | |
16 | - | 7 | - | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 6 | 6 | 6 | 6 | 5 | 5 | - | - | |
20 | - | - | - | 14 | 14 | 14 | 13 | 12 | 12 | 12 | 12 | 12 | 12 | 12 | 11 | 10 | 10 | 9 | 8 | 7 | |
25 | - | - | - | 20 | 20 | 20 | 18 | 16 | 19 | 19 | 19 | 19 | 19 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | |
32 | - | - | - | - | 37 | 37 | 37 | 36 | 35 | 35 | 34 | 34 | 34 | 33 | 33 | 31 | 29 | 27 | 26 | 24 | |
40 | - | - | - | - | 37 | 37 | 37 | 36 | 35 | 35 | 34 | 34 | 34 | 33 | 33 | 31 | 29 | 27 | 26 | 24 | |
50 | - | - | - | - | 140 | 130 | 120 | 105 | 165 | 160 | 155 | 155 | 150 | 145 | 130 | 115 | 100 | 80 | 70 | 60 | |
63 | - | - | - | - | 140 | 130 | 120 | 105 | 165 | 160 | 155 | 155 | 150 | 145 | 130 | 115 | 100 | 80 | 70 | 60 | |
80 | - | - | - | - | 220 | 210 | 200 | 190 | 180 | 220 | 210 | 205 | 195 | 185 | 165 | 155 | 135 | 120 | 105 | 80 | |
100 | - | - | - | - | 280 | 265 | 250 | 235 | 220 | 280 | 270 | 260 | 250 | 240 | 230 | 210 | 180 | 160 | 140 | 120 |
Part Number | Cylinders with Guides I.D. (mm) | Stroke | |||||||||||||||||||
5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | 70 | 75 | 80 | 90 | 100 | 125 | 150 | 175 | 200 | 225 | 250 | ||
E-MGCL | 12 | - | 0.61 | - | 0.45 | 0.40 | 0.35 | 0.58 | 0.50 | 0.44 | 0.39 | 0.37 | 0.35 | 0.32 | 0.29 | 0.24 | 0.20 | - | - | - | - |
16 | - | 0.99 | - | 0.74 | 0.66 | 0.59 | 0.99 | 0.86 | 0.77 | 0.69 | 0.65 | 0.61 | 0.57 | 0.52 | 0.43 | 0.37 | 0.32 | 0.28 | - | - | |
20 | - | - | - | 1.26 | 1.14 | 1.03 | 2.17 | 1.94 | 1.79 | 1.59 | 1.52 | 1.46 | 1.33 | 1.25 | 1.34 | 1.17 | 1.03 | 0.93 | 0.88 | 0.76 | |
25 | - | - | - | 2.11 | 1.96 | 1.75 | 3.37 | 3.02 | 2.71 | 2.42 | 2.38 | 2.33 | 2.19 | 1.97 | 2.05 | 1.78 | 1.58 | 1.41 | 1.22 | 1.16 | |
32 | - | - | - | - | 5.95 | 5.73 | 5.44 | 4.89 | 5.43 | 5.15 | 5.11 | 5.02 | 4.70 | 4.51 | 6.34 | 5.79 | 5.33 | 4.93 | 4.33 | 4.29 | |
40 | - | - | - | - | 6.55 | 6.21 | 5.77 | 5.39 | 6.17 | 5.67 | 5.62 | 5.58 | 5.33 | 4.96 | 6.98 | 6.38 | 5.87 | 5.43 | 5.00 | 4.72 | |
50 | - | - | - | - | 9.17 | 8.75 | 8.30 | 7.62 | 10.30 | 9.94 | 9.83 | 9.77 | 8.82 | 8.74 | 11.60 | 10.70 | 9.83 | 9.12 | 8.95 | 7.95 | |
63 | - | - | - | - | 10.20 | 9.74 | 9.20 | 8.48 | 17.50 | 14.00 | 11.00 | 10.60 | 10.20 | 9.74 | 13.00 | 11.90 | 11.00 | 10.20 | 9.63 | 8.84 | |
80 | - | - | - | - | 15.1 | 14.3 | 13.6 | 12.9 | 12.2 | 23.8 | 22.7 | 21.6 | 21 | 20.6 | 18.9 | 17.3 | 16 | 14.8 | 13.5 | 12.9 | |
100 | - | - | - | - | 27.1 | 25.7 | 24.4 | 30.6 | 26 | 39.8 | 37.9 | 36 | 35.2 | 34.6 | 31.8 | 29.3 | 27.2 | 25.3 | 23.5 | 22.1 | |
E-MGCM | 6 | 0.008 | 0.007 | 0.006 | 0.005 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
10 | 0.045 | 0.039 | 0.033 | 0.028 | 0.024 | 0.021 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
12 | - | 0.90 | - | 0.79 | 0.71 | 0.65 | 0.77 | 0.72 | 0.65 | 0.53 | 0.50 | 0.47 | 0.41 | 0.36 | 0.31 | 0.27 | - | - | - | - | |
16 | - | 1.21 | - | 1.04 | 0.94 | 0.88 | 1.23 | 1.11 | 0.99 | 0.72 | 0.69 | 0.65 | 0.61 | 0.58 | 0.50 | 0.44 | 0.40 | 0.36 | - | - | |
20 | - | - | - | 1.57 | 1.42 | 1.31 | 2.39 | 2.15 | 1.97 | 1.90 | 1.88 | 1.86 | 1.72 | 1.63 | 1.44 | 1.28 | 1.16 | 1.06 | 1.01 | 0.90 | |
25 | - | - | - | 2.40 | 2.22 | 2.01 | 3.66 | 3.35 | 3.17 | 3.06 | 2.96 | 2.91 | 2.77 | 2.57 | 2.26 | 2.02 | 1.83 | 1.67 | 1.57 | 1.42 | |
32 | - | - | - | - | 6.35 | 6.00 | 5.73 | 5.13 | 5.98 | 5.74 | 5.69 | 5.62 | 5.11 | 4.97 | 4.42 | 3.98 | 3.61 | 3.31 | 2.97 | 2.84 | |
40 | - | - | - | - | 7.00 | 6.60 | 6.11 | 5.66 | 6.66 | 6.31 | 6.27 | 6.23 | 5.86 | 5.48 | 4.78 | 4.38 | 3.98 | 3.65 | 3.34 | 3.13 | |
50 | - | - | - | - | 13.00 | 12.60 | 11.00 | 10.80 | 13.70 | 12.70 | 12.00 | 11.80 | 11.10 | 10.80 | 9.50 | 8.60 | 7.86 | 7.24 | 6.80 | 6.24 | |
63 | - | - | - | - | 14.70 | 13.60 | 12.90 | 12.10 | 19.40 | 16.20 | 13.50 | 12.70 | 12.10 | 11.90 | 10.70 | 9.69 | 8.86 | 8.16 | 7.52 | 7.04 | |
80 | - | - | - | - | 21.9 | 20.8 | 19.7 | 18.6 | 15.8 | 24 | 22.9 | 21.7 | 21 | 20.5 | 18.6 | 17 | 15.6 | 14.5 | 13.5 | 12.6 | |
100 | - | - | - | - | 38.8 | 36.8 | 35.0 | 33.5 | 28.5 | 39.4 | 37.5 | 35.6 | 34.5 | 33.8 | 30.9 | 28.4 | 26.2 | 24.4 | 22.5 | 21.4 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Cylinder I.D. (Ø) | Stroke (St) (mm) | Rod Operation Method | Main Body Shape | Cylinder Operation Method | Environment, Applications | Operating Temperature Range (°C) | Operating Pressure (MPa) | Bearing Type | Cylinder Magnetic Ring | Magnetic Switch Type | Magnetic Switch Quantity | Buffer Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 43.80 | 1 Piece(s) | Available | 5 Day(s) | - | - | - | - | - | - | -20~70 | - | - | - | - | - | With Air Buffer | |
SGD 48.40 | 1 Piece(s) | Available | 5 Day(s) | 12 | 10 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Reed Magnetic Switch | 1 | With Air Buffer | |
SGD 52.90 | 1 Piece(s) | Available | 5 Day(s) | 12 | 10 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Reed Magnetic Switch | 2 | With Air Buffer | |
SGD 48.40 | 1 Piece(s) | Available | 5 Day(s) | 12 | 10 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch-2-Wire Type | 1 | With Air Buffer | |
SGD 52.90 | 1 Piece(s) | Available | 5 Day(s) | 12 | 10 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch-2-Wire Type | 2 | With Air Buffer | |
SGD 50.30 | 1 Piece(s) | Available | 5 Day(s) | 12 | 10 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire NPN Type | 1 | With Air Buffer | |
SGD 56.70 | 1 Piece(s) | Available | 5 Day(s) | 12 | 10 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire NPN Type | 2 | With Air Buffer | |
SGD 50.30 | 1 Piece(s) | Available | 5 Day(s) | 12 | 10 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 1 | With Air Buffer | |
SGD 56.70 | 1 Piece(s) | Available | 5 Day(s) | 12 | 10 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 2 | With Air Buffer | |
SGD 43.80 | 1 Piece(s) | Available | 5 Day(s) | 12 | 10 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Without Magnetic Swith | - | With Air Buffer | |
SGD 45.30 | 1 Piece(s) | Available | 5 Day(s) | - | - | - | - | - | - | -20~70 | - | - | - | - | - | With Air Buffer | |
SGD 49.90 | 1 Piece(s) | Available | 5 Day(s) | 12 | 20 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Reed Magnetic Switch | 1 | With Air Buffer | |
SGD 54.50 | 1 Piece(s) | Available | 5 Day(s) | 12 | 20 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Reed Magnetic Switch | 2 | With Air Buffer | |
SGD 49.90 | 1 Piece(s) | Available | 5 Day(s) | 12 | 20 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch-2-Wire Type | 1 | With Air Buffer | |
SGD 54.50 | 1 Piece(s) | Available | 5 Day(s) | 12 | 20 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch-2-Wire Type | 2 | With Air Buffer | |
SGD 51.80 | 1 Piece(s) | Available | 5 Day(s) | 12 | 20 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire NPN Type | 1 | With Air Buffer | |
SGD 58.30 | 1 Piece(s) | Available | 5 Day(s) | 12 | 20 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire NPN Type | 2 | With Air Buffer | |
SGD 51.80 | 1 Piece(s) | Available | 5 Day(s) | 12 | 20 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 1 | With Air Buffer | |
SGD 58.30 | 1 Piece(s) | Available | 5 Day(s) | 12 | 20 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 2 | With Air Buffer | |
SGD 45.30 | 1 Piece(s) | Available | 5 Day(s) | 12 | 20 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Without Magnetic Swith | - | With Air Buffer | |
SGD 45.90 | 1 Piece(s) | Available | 5 Day(s) | - | - | - | - | - | - | -20~70 | - | - | - | - | - | With Air Buffer | |
SGD 50.40 | 1 Piece(s) | Available | 5 Day(s) | 12 | 25 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Reed Magnetic Switch | 1 | With Air Buffer | |
SGD 55.00 | 1 Piece(s) | Available | 5 Day(s) | 12 | 25 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Reed Magnetic Switch | 2 | With Air Buffer | |
SGD 50.40 | 1 Piece(s) | Available | 5 Day(s) | 12 | 25 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch-2-Wire Type | 1 | With Air Buffer | |
SGD 55.00 | 1 Piece(s) | Available | 5 Day(s) | 12 | 25 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch-2-Wire Type | 2 | With Air Buffer | |
SGD 52.30 | 1 Piece(s) | Available | 5 Day(s) | 12 | 25 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire NPN Type | 1 | With Air Buffer | |
SGD 58.80 | 1 Piece(s) | Available | 5 Day(s) | 12 | 25 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire NPN Type | 2 | With Air Buffer | |
SGD 52.30 | 1 Piece(s) | Available | 5 Day(s) | 12 | 25 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 1 | With Air Buffer | |
SGD 58.80 | 1 Piece(s) | Available | 5 Day(s) | 12 | 25 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 2 | With Air Buffer | |
SGD 45.80 | 1 Piece(s) | Available | 5 Day(s) | 12 | 25 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Without Magnetic Swith | - | With Air Buffer | |
SGD 46.90 | 1 Piece(s) | Available | 5 Day(s) | - | - | - | - | - | - | -20~70 | - | - | - | - | - | With Air Buffer | |
SGD 51.50 | 1 Piece(s) | Available | 5 Day(s) | 12 | 30 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Reed Magnetic Switch | 1 | With Air Buffer | |
SGD 56.10 | 1 Piece(s) | Available | 5 Day(s) | 12 | 30 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Reed Magnetic Switch | 2 | With Air Buffer | |
SGD 51.50 | 1 Piece(s) | Available | 5 Day(s) | 12 | 30 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch-2-Wire Type | 1 | With Air Buffer | |
SGD 56.10 | 1 Piece(s) | Available | 5 Day(s) | 12 | 30 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch-2-Wire Type | 2 | With Air Buffer | |
SGD 53.40 | 1 Piece(s) | Available | 5 Day(s) | 12 | 30 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire NPN Type | 1 | With Air Buffer | |
SGD 59.80 | 1 Piece(s) | Available | 5 Day(s) | 12 | 30 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire NPN Type | 2 | With Air Buffer | |
SGD 53.40 | 1 Piece(s) | Available | 5 Day(s) | 12 | 30 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 1 | With Air Buffer | |
SGD 59.80 | 1 Piece(s) | Available | 5 Day(s) | 12 | 30 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 2 | With Air Buffer | |
SGD 46.90 | 1 Piece(s) | Available | 5 Day(s) | 12 | 30 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Without Magnetic Swith | - | With Air Buffer | |
SGD 49.50 | 1 Piece(s) | Available | 5 Day(s) | - | - | - | - | - | - | -20~70 | - | - | - | - | - | With Air Buffer | |
SGD 54.10 | 1 Piece(s) | Available | 5 Day(s) | 12 | 40 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Reed Magnetic Switch | 1 | With Air Buffer | |
SGD 58.60 | 1 Piece(s) | Available | 5 Day(s) | 12 | 40 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Reed Magnetic Switch | 2 | With Air Buffer | |
SGD 54.10 | 1 Piece(s) | Available | 5 Day(s) | 12 | 40 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch-2-Wire Type | 1 | With Air Buffer | |
SGD 58.60 | 1 Piece(s) | Available | 5 Day(s) | 12 | 40 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch-2-Wire Type | 2 | With Air Buffer | |
SGD 55.90 | 1 Piece(s) | Available | 5 Day(s) | 12 | 40 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire NPN Type | 1 | With Air Buffer | |
SGD 62.40 | 1 Piece(s) | Available | 5 Day(s) | 12 | 40 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire NPN Type | 2 | With Air Buffer | |
SGD 55.90 | 1 Piece(s) | Available | 5 Day(s) | 12 | 40 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 1 | With Air Buffer | |
SGD 62.40 | 1 Piece(s) | Available | 5 Day(s) | 12 | 40 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 2 | With Air Buffer | |
SGD 49.50 | 1 Piece(s) | Available | 5 Day(s) | 12 | 40 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Without Magnetic Swith | - | With Air Buffer | |
SGD 52.10 | 1 Piece(s) | Available | 5 Day(s) | - | - | - | - | - | - | -20~70 | - | - | - | - | - | With Air Buffer | |
SGD 56.70 | 1 Piece(s) | Available | 5 Day(s) | 12 | 50 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Reed Magnetic Switch | 1 | With Air Buffer | |
SGD 61.20 | 1 Piece(s) | Available | 5 Day(s) | 12 | 50 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Reed Magnetic Switch | 2 | With Air Buffer | |
SGD 56.70 | 1 Piece(s) | Available | 5 Day(s) | 12 | 50 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch-2-Wire Type | 1 | With Air Buffer | |
SGD 61.20 | 1 Piece(s) | Available | 5 Day(s) | 12 | 50 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch-2-Wire Type | 2 | With Air Buffer | |
SGD 58.50 | 1 Piece(s) | Available | 5 Day(s) | 12 | 50 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire NPN Type | 1 | With Air Buffer | |
SGD 65.00 | 1 Piece(s) | Available | 5 Day(s) | 12 | 50 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire NPN Type | 2 | With Air Buffer | |
SGD 58.50 | 1 Piece(s) | Available | 5 Day(s) | 12 | 50 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 1 | With Air Buffer | |
SGD 65.00 | 1 Piece(s) | Available | 5 Day(s) | 12 | 50 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Electronic Magnetic Switch 3-Wire PNP Type | 2 | With Air Buffer | |
SGD 52.10 | 1 Piece(s) | Available | 5 Day(s) | 12 | 50 | Single-Rod | With Guide | [Double Acting] Double Acting | Standard | -20~70 | 0.15~0.8 | Linear Bushing | With Magnetic Ring | Without Magnetic Swith | - | With Air Buffer |
Loading...
Cylinder I.D. (mm) | A | AC | CB | D | DB | FA | GA | H | MH | ML | MM | MP | MR | MT | P | R | RR | T | TL | W | WA | WB | WL | WW |
6 | 29.5 | 23.5 | 6 | 5 | 3 | 5 | 9.5 | 30 | M2.5×0.45 | 5 | M3×0.5 | M3×0.5 | 9.5 | 5.5 | 3.5 | 9 | 20.5 | 6 | 3 | 14.5 | 20.5 | 6 | 29 | 9 |
10 | 32 | 26 | 7.5 | 6 | 5 | 5 | 8.5 | 34 | M3×0.5 | 5 | M4×0.7 | M3×0.5 | 11.5 | 5 | 4.5 | 11 | 23 | 8 | 4 | 18 | 23 | 8 | 33 | 10 |
Cylinder I.D. (mm) | A | NN | K | AC | FA | FB | P1 | GA | GB | GC | GD | GE | R | ||||||||||||||||
Stroke | |||||||||||||||||||||||||||||
MGCL | MGCM | MGCL/MGCM | 10~30 | 40 | 50~100 | 125~200 | 225·250 | 10~30 | 40 | 50~100 | 125~200 | 225·250 | |||||||||||||||||
10~30 | 40~50 | 60 | 10~50 | 60 | 70~100 | 125~150 | 175~200 | 225·250 | |||||||||||||||||||||
12 | 42 | 55 | 55 | 42 | 55 | 85 | - | 20 | 40 | 40 | 110 | - | 15 | 25 | 25 | 60 | - - | 29 | 8 | 13 | M5 | 7.5 | 11 | 8 | 13 | 11 | 23 | ||
16 | 46 | 65 | 65 | 46 | 65 | 95 | 24 | 44 | 44 | 17 | 27 | 27 | 33 | 8 | 10 | 15 | 24 | ||||||||||||
20 | 53 | 80 | 80 | 52 | 80 | 103 | 122 | 120 | 200 | 29 29 | 39 | 39 39 | 77 | 117 | 37 | 10 | 16 | G1/8 | 9 | 10.5 | 10.5 | 12.5 | 10.5 | 28 | |||||
25 | 81 | 53 | 81 | 37.5 | 11.5 | 13.5 | 11.5 | 34 | |||||||||||||||||||||
32 | 65 | 65 | 102 | 75 | 102 | 118 | 140 | 24 | 48 | 124 | 33 | 33 | 45 | 83 | 121 | 12 | 22 | 12.5 | 15 | 7 | 12.5 | 42 | |||||||
40 | 66 | 34 | 34 | 46 | 84 | 122 | 44 | 10 | 14 | 18 | 13 | 14 | 50 | ||||||||||||||||
50 | 76 | 76 | 118 | 89 | 118 | 134 | 151 | 36 | 36 | 48 | 86 | 124 | 16 | 28 | G1/4 | 11 | 12 | 21.5 | 9 | 66 | |||||||||
63 | 77 | 77 | 28 | 28 | 52 | 128 | 38 | 38 | 50 | 88 | 49 | 13.5 | 16.5 | 28 | 14 | 16.5 | 80 | ||||||||||||
80 | 106.5 | 112.5 | 165.5 | 187.5 | 28 | 42 | 54 | 92 | 128 | 56.5 | 20 | 40 | G3/8 | 16.5 | 19 | 26 | 16 | 19 | 100 | ||||||||||
100 | 122 | 128 | 186 | 208 | 48 | 72 | 148 | 220 | 35 | 47 | 85 | 121 | 66 | 24 | 50 | 20.5 | 22.5 | 32 | 22 | 22.5 | 124 |
Cylinder I.D. (mm) | RR | N | P | PA | PP | T | TL | M | LL | D | DB | J | W | WA | WB | WL | WW | H | Q | QL | MM | ML | L1 | L2 | V | |
Linear Bushing | Copper Sleeve Bushing | |||||||||||||||||||||||||
12 | 41 | 5 | 4.5 | 3 | 3.5 | 8 | 4.5 | M5 | 10 | 6 | 8 | 6 | 18 | 26 | 50 | 18 | 56 | 22 | 58 | 14 | 48 | M4 | 10 | 6 | 3 | 37 |
16 | 46 | 8 | 10 | 8 | 19 | 30 | 56 | 22 | 62 | 25 | 64 | 16 | 54 | M5 | 12 | 38 | ||||||||||
20 | 54 | 17 | 5.5 | 9.5 | 5.5 | M6 | 12 | 10 | 12 | 10 | 25 | 36 | 72 | 24 | 81 | 30 | 83 | 18 | 70 | 13 | 44 | |||||
25 | 64 | 4 | 4.5 | 12 | 16 | 12 | 28.5 | 42 | 82 | 30 | 91 | 38 | 93 | 26 | 78 | M6 | 15 | 50 | ||||||||
32 | 78 | 21 | 6.5 | 11 | 7.5 | M8 | 16 | 16 | 20 | 16 | 34 | 48 | 98 | 34 | 110 | 44 | 112 | 30 | 96 | M8 | 20 | 63 | ||||
40 | 86 | 22 | 38 | 54 | 106 | 40 | 118 | 120 | 104 | 72 | ||||||||||||||||
50 | 110 | 24 | 8.5 | 5 | 6 | 14 | 9 | M10 | 20 | 20 | 20 | 47 | 64 | 130 | 46 | 146 | 60 | 148 | 40 | 130 | M10 | 22 | 8 | 4 | 92 | |
63 | 124 | 55 | 78 | 142 | 58 | 158 | 70 | 162 | 50 | 110 | ||||||||||||||||
80 | 156 | 28 | 10.5 | 6 | 17.5 | 12 | 12 | 24 | 25 | 30 | 25 | 74 | 91.5 | 180 | 54 | 198 | 75 | 202 | 52 | 174 | M12 | 24 | 10 | 5 | 140 | |
100 | 188 | 11 | 12.5 | 20 | 10 | 14 | 28 | 30 | 32 | 89 | 111.5 | 210 | 62 | 236 | 90 | 240 | 64 | 210 | M14 | 28 | 166 |
Part Number | ![]() | Magnetic Switch* | Non-rotating Accuracy | |||
![]() | ![]() | ![]() | ![]() | Copper Sleeve Bushing | Linear Bushing | |
E-MGCM (Copper Sleeve Bushing) | 6 | 10 15 20 25 30 | NS(Without Magnetic Switch) CHM(Reed Magnetic Switch) DHM(Electronic Magnetic Switch - 2-Wire Type) DHN(Electronic Magnetic Switch - 3-Wire NPN Type) DHP(Electronic Magnetic Switch - 3-Wire PNP Type) | Unspecified (Only NS can be selected) 1 2 | ±0.10° | - |
10 | 5 10 15 20 25 30 | |||||
E-MGCM (Copper Sleeve Bearing) E-MGCL (Linear Bushing) | 12 | 10 20 25 30 40 50 60 70 75 80 90 100 125 150 175 200 | NS(Without Magnetic Switch) CGM(Reed Magnetic Switch) DGM(Electronic Magnetic Switch - 2-Wire Type) DGN(Electronic Magnetic Switch - 3-Wire NPN Type) DGP(Electronic Magnetic Switch - 3-Wire PNP Type) | ±0.10° | ±0.08° | |
16 | ||||||
20 | 20 25 30 40 50 60 70 75 80 90 100 125 150 175 200 225 250 | ±0.09° | ±0.07° | |||
25 | ||||||
32 | 25 30 40 50 60 70 75 80 90 100 125 150 175 200 225 250 | ±0.08° | ±0.06° | |||
40 | ||||||
50 | ±0.06° | ±0.05° | ||||
63 | ||||||
80 | ±0.05° | ±0.04° | ||||
100 |
Part Number | Cylinder I.D. (mm) | Stroke | |||||||||||||||||||
5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | 70 | 75 | 80 | 90 | 100 | 125 | 150 | 175 | 200 | 225 | 250 | ||
E-MGCL | 12 | - | 2 | - | 2 | 2 | 2 | 2 | 2 | 2 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | - | - | - | - |
16 | - | 4 | - | 4 | 4 | 4 | 4 | 4 | 4 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 2 | - | - | |
20 | - | - | - | 7 | 7 | 7 | 7 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 5 | 5 | 5 | 5 | 4 | 4 | |
25 | - | - | - | 10 | 10 | 10 | 9 | 8 | 10 | 10 | 10 | 10 | 10 | 9 | 9 | 8 | 8 | 7 | 7 | 7 | |
32 | - | - | - | - | 19 | 19 | 19 | 18 | 17 | 17 | 17 | 17 | 17 | 17 | 16 | 15 | 15 | 14 | 13 | 12 | |
40 | - | - | - | - | 19 | 19 | 19 | 18 | 17 | 17 | 17 | 17 | 17 | 17 | 16 | 15 | 15 | 14 | 13 | 12 | |
50 | - | - | - | - | 70 | 65 | 60 | 50 | 80 | 80 | 75 | 75 | 75 | 70 | 65 | 55 | 50 | 40 | 35 | 30 | |
63 | - | - | - | - | 70 | 65 | 60 | 50 | 80 | 80 | 75 | 75 | 75 | 70 | 65 | 55 | 50 | 40 | 35 | 30 | |
80 | - | - | - | - | 110 | 105 | 100 | 95 | 90 | 110 | 105 | 100 | 100 | 95 | 85 | 80 | 70 | 60 | 55 | 40 | |
100 | - | - | - | - | 140 | 130 | 125 | 120 | 110 | 140 | 135 | 130 | 125 | 120 | 115 | 105 | 90 | 80 | 70 | 60 | |
E-MGCM | 6 | 0.4 | 0.3 | 0.18 | 0.07 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
10 | 1.5 | 1.2 | 0.8 | 0.5 | 0.25 | 0.1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
12 | - | 3 | - | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 2 | 2 | - | - | - | - | |
16 | - | 7 | - | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 7 | 6 | 6 | 6 | 6 | 5 | 5 | - | - | |
20 | - | - | - | 14 | 14 | 14 | 13 | 12 | 12 | 12 | 12 | 12 | 12 | 12 | 11 | 10 | 10 | 9 | 8 | 7 | |
25 | - | - | - | 20 | 20 | 20 | 18 | 16 | 19 | 19 | 19 | 19 | 19 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | |
32 | - | - | - | - | 37 | 37 | 37 | 36 | 35 | 35 | 34 | 34 | 34 | 33 | 33 | 31 | 29 | 27 | 26 | 24 | |
40 | - | - | - | - | 37 | 37 | 37 | 36 | 35 | 35 | 34 | 34 | 34 | 33 | 33 | 31 | 29 | 27 | 26 | 24 | |
50 | - | - | - | - | 140 | 130 | 120 | 105 | 165 | 160 | 155 | 155 | 150 | 145 | 130 | 115 | 100 | 80 | 70 | 60 | |
63 | - | - | - | - | 140 | 130 | 120 | 105 | 165 | 160 | 155 | 155 | 150 | 145 | 130 | 115 | 100 | 80 | 70 | 60 | |
80 | - | - | - | - | 220 | 210 | 200 | 190 | 180 | 220 | 210 | 205 | 195 | 185 | 165 | 155 | 135 | 120 | 105 | 80 | |
100 | - | - | - | - | 280 | 265 | 250 | 235 | 220 | 280 | 270 | 260 | 250 | 240 | 230 | 210 | 180 | 160 | 140 | 120 |
Part Number | Cylinder I.D. (mm) | Stroke | |||||||||||||||||||
5 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 60 | 70 | 75 | 80 | 90 | 100 | 125 | 150 | 175 | 200 | 225 | 250 | ||
E-MGCL | 12 | - | 0.61 | - | 0.45 | 0.40 | 0.35 | 0.58 | 0.50 | 0.44 | 0.39 | 0.37 | 0.35 | 0.32 | 0.29 | 0.24 | 0.20 | - | - | - | - |
16 | - | 0.99 | - | 0.74 | 0.66 | 0.59 | 0.99 | 0.86 | 0.77 | 0.69 | 0.65 | 0.61 | 0.57 | 0.52 | 0.43 | 0.37 | 0.32 | 0.28 | - | - | |
20 | - | - | - | 1.26 | 1.14 | 1.03 | 2.17 | 1.94 | 1.79 | 1.59 | 1.52 | 1.46 | 1.33 | 1.25 | 1.34 | 1.17 | 1.03 | 0.93 | 0.88 | 0.76 | |
25 | - | - | - | 2.11 | 1.96 | 1.75 | 3.37 | 3.02 | 2.71 | 2.42 | 2.38 | 2.33 | 2.19 | 1.97 | 2.05 | 1.78 | 1.58 | 1.41 | 1.22 | 1.16 | |
32 | - | - | - | - | 5.95 | 5.73 | 5.44 | 4.89 | 5.43 | 5.15 | 5.11 | 5.02 | 4.70 | 4.51 | 6.34 | 5.79 | 5.33 | 4.93 | 4.33 | 4.29 | |
40 | - | - | - | - | 6.55 | 6.21 | 5.77 | 5.39 | 6.17 | 5.67 | 5.62 | 5.58 | 5.33 | 4.96 | 6.98 | 6.38 | 5.87 | 5.43 | 5.00 | 4.72 | |
50 | - | - | - | - | 9.17 | 8.75 | 8.30 | 7.62 | 10.30 | 9.94 | 9.83 | 9.77 | 8.82 | 8.74 | 11.60 | 10.70 | 9.83 | 9.12 | 8.95 | 7.95 | |
63 | - | - | - | - | 10.20 | 9.74 | 9.20 | 8.48 | 17.50 | 14.00 | 11.00 | 10.60 | 10.20 | 9.74 | 13.00 | 11.90 | 11.00 | 10.20 | 9.63 | 8.84 | |
80 | - | - | - | - | 15.1 | 14.3 | 13.6 | 12.9 | 12.2 | 23.8 | 22.7 | 21.6 | 21 | 20.6 | 18.9 | 17.3 | 16 | 14.8 | 13.5 | 12.9 | |
100 | - | - | - | - | 27.1 | 25.7 | 24.4 | 30.6 | 26 | 39.8 | 37.9 | 36 | 35.2 | 34.6 | 31.8 | 29.3 | 27.2 | 25.3 | 23.5 | 22.1 | |
E-MGCM | 6 | 0.008 | 0.007 | 0.006 | 0.005 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
10 | 0.045 | 0.039 | 0.033 | 0.028 | 0.024 | 0.021 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
12 | - | 0.90 | - | 0.79 | 0.71 | 0.65 | 0.77 | 0.72 | 0.65 | 0.53 | 0.50 | 0.47 | 0.41 | 0.36 | 0.31 | 0.27 | - | - | - | - | |
16 | - | 1.21 | - | 1.04 | 0.94 | 0.88 | 1.23 | 1.11 | 0.99 | 0.72 | 0.69 | 0.65 | 0.61 | 0.58 | 0.50 | 0.44 | 0.40 | 0.36 | - | - | |
20 | - | - | - | 1.57 | 1.42 | 1.31 | 2.39 | 2.15 | 1.97 | 1.90 | 1.88 | 1.86 | 1.72 | 1.63 | 1.44 | 1.28 | 1.16 | 1.06 | 1.01 | 0.90 | |
25 | - | - | - | 2.40 | 2.22 | 2.01 | 3.66 | 3.35 | 3.17 | 3.06 | 2.96 | 2.91 | 2.77 | 2.57 | 2.26 | 2.02 | 1.83 | 1.67 | 1.57 | 1.42 | |
32 | - | - | - | - | 6.35 | 6.00 | 5.73 | 5.13 | 5.98 | 5.74 | 5.69 | 5.62 | 5.11 | 4.97 | 4.42 | 3.98 | 3.61 | 3.31 | 2.97 | 2.84 | |
40 | - | - | - | - | 7.00 | 6.60 | 6.11 | 5.66 | 6.66 | 6.31 | 6.27 | 6.23 | 5.86 | 5.48 | 4.78 | 4.38 | 3.98 | 3.65 | 3.34 | 3.13 | |
50 | - | - | - | - | 13.00 | 12.60 | 11.00 | 10.80 | 13.70 | 12.70 | 12.00 | 11.80 | 11.10 | 10.80 | 9.50 | 8.60 | 7.86 | 7.24 | 6.80 | 6.24 | |
63 | - | - | - | - | 14.70 | 13.60 | 12.90 | 12.10 | 19.40 | 16.20 | 13.50 | 12.70 | 12.10 | 11.90 | 10.70 | 9.69 | 8.86 | 8.16 | 7.52 | 7.04 | |
80 | - | - | - | - | 21.9 | 20.8 | 19.7 | 18.6 | 15.8 | 24 | 22.9 | 21.7 | 21 | 20.5 | 18.6 | 17 | 15.6 | 14.5 | 13.5 | 12.6 | |
100 | - | - | - | - | 38.8 | 36.8 | 35.0 | 33.5 | 28.5 | 39.4 | 37.5 | 35.6 | 34.5 | 33.8 | 30.9 | 28.4 | 26.2 | 24.4 | 22.5 | 21.4 |
How can we improve?
How can we improve?