(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Part Number | Suction Cup Material | Connector | A | D | E | F | |
Type | Cup Dia. | ||||||
E-MZ2MT | 10 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M5 (Male Thread) FM5 (Female Thread) | 11 | 8.5 | 1.5 | 8 |
15 | 16 | ||||||
20 | 21 | 13.5 | 2.5 | 14 | |||
25 | 26 | 15 | |||||
30 | 31 | 18 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Vacuum Outlet Port | Rubber Group Material | Environment | O.D. (d) (Ø) | Type | Buffer Type | Vacuum Outlet Port Direction | Vacuum Outlet Port Dimension | Mounting Screw M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 5.50 | 4 Piece(s) | Available | 5 Day(s) | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup piece | - | - | - | - | |
SGD 9.60 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 9.00 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 3.80 | 4 Piece(s) | Available | 5 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup piece | - | - | - | - | |
SGD 7.90 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 7.30 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Nitrile Rubber] Nitrile Rubber | Standard | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 3.80 | 4 Piece(s) | Available | 5 Day(s) | - | [Silicon Rubber] Silicon Rubber | Standard | 10 | Suction cup piece | - | - | - | - | |
SGD 7.90 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Silicon Rubber] Silicon Rubber | Standard | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 7.30 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Silicon Rubber] Silicon Rubber | Standard | 10 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 5.50 | 4 Piece(s) | Available | 5 Day(s) | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 15 | Suction cup piece | - | - | - | - | |
SGD 9.60 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 15 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 9.00 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 15 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 3.80 | 4 Piece(s) | Available | 5 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | 15 | Suction cup piece | - | - | - | - | |
SGD 7.90 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 15 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 7.30 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Nitrile Rubber] Nitrile Rubber | Standard | 15 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 3.80 | 4 Piece(s) | Available | 5 Day(s) | - | [Silicon Rubber] Silicon Rubber | Standard | 15 | Suction cup piece | - | - | - | - | |
SGD 7.90 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Silicon Rubber] Silicon Rubber | Standard | 15 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 7.30 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Silicon Rubber] Silicon Rubber | Standard | 15 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 6.10 | 4 Piece(s) | Available | 5 Day(s) | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 20 | Suction cup piece | - | - | - | - | |
SGD 11.40 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 20 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 10.20 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 20 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 4.30 | 4 Piece(s) | Available | 5 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | 20 | Suction cup piece | - | - | - | - | |
SGD 9.60 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 20 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 8.40 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Nitrile Rubber] Nitrile Rubber | Standard | 20 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 4.30 | 4 Piece(s) | Available | 5 Day(s) | - | [Silicon Rubber] Silicon Rubber | Standard | 20 | Suction cup piece | - | - | - | - | |
SGD 9.60 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Silicon Rubber] Silicon Rubber | Standard | 20 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 8.40 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Silicon Rubber] Silicon Rubber | Standard | 20 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 6.10 | 4 Piece(s) | Available | 5 Day(s) | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 25 | Suction cup piece | - | - | - | - | |
SGD 11.40 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 25 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 10.20 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 25 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 4.30 | 4 Piece(s) | Available | 5 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | 25 | Suction cup piece | - | - | - | - | |
SGD 9.60 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 25 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 8.40 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Nitrile Rubber] Nitrile Rubber | Standard | 25 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 4.30 | 4 Piece(s) | Available | 5 Day(s) | - | [Silicon Rubber] Silicon Rubber | Standard | 25 | Suction cup piece | - | - | - | - | |
SGD 9.60 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Silicon Rubber] Silicon Rubber | Standard | 25 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 8.40 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Silicon Rubber] Silicon Rubber | Standard | 25 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 6.70 | 4 Piece(s) | Available | 5 Day(s) | - | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 30 | Suction cup piece | - | - | - | - | |
SGD 12.00 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 30 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 10.80 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Silicon Rubber] Conductive Silicon Rubber | Static Diffusion | 30 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 4.90 | 4 Piece(s) | Available | 5 Day(s) | - | [Nitrile Rubber] Nitrile Rubber | Standard | 30 | Suction cup piece | - | - | - | - | |
SGD 10.20 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Nitrile Rubber] Nitrile Rubber | Standard | 30 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 9.00 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Nitrile Rubber] Nitrile Rubber | Standard | 30 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 4.90 | 4 Piece(s) | Available | 5 Day(s) | - | [Silicon Rubber] Silicon Rubber | Standard | 30 | Suction cup piece | - | - | - | - | |
SGD 10.20 | 1 Piece(s) | Available | 5 Day(s) | Female Thread | [Silicon Rubber] Silicon Rubber | Standard | 30 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 | |
SGD 9.00 | 1 Piece(s) | Available | 5 Day(s) | Threaded | [Silicon Rubber] Silicon Rubber | Standard | 30 | Suction cup with screw | Without spring buffer | Top thread | M5X0.8 | M5X0.8 |
Loading...
Material | Surface Treatment |
Metal Part Material / Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Nitrile Rubber | Shore A60 | Black |
Silicon Rubber | Milky | |
Conductive Silicon Rubber | Black |
Part Number | Suction Cup Material | Connector | A | D | E | F | |
Type | Cup Dia. | ||||||
E-MZ2MT | 10 | N(Nitrile Rubber) S(Silicon Rubber) GS(Conductive Silicone Rubber) | Unspecified (Suction Cup Units) M5 (Male Thread) FM5 (Female Thread) | 11 | 8.5 | 1.5 | 8 |
15 | 16 | ||||||
20 | 21 | 13.5 | 2.5 | 14 | |||
25 | 26 | 15 | |||||
30 | 31 | 18 |
Suction Cup Material | Nitrile Rubber | Silicon Rubber | Conductive Silicon Rubber | |
Limit Temperature for High Temperature Use | 110℃ | 180℃ | 180℃ | |
Limit Temperature for Low Temperature Use | -30℃ | -50℃ | -40℃ | |
Weather Resistance | △ | ○ | ◎ | |
Ozone Resistance | △ | ◎ | ◎ | |
Acid Resistance | △ | ○ | ○ | |
Alkali Resistance | ○ | ◎ | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | ◎ | △ | △ |
(Benzene·Toluene) | △ | △ | △ | |
Surface Resistivity | - | - | 106~109Ω/sq |
Pad Shape | Standard | Material | Rubber Group |
---|
How can we improve?
How can we improve?