(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Part | Material | Surface Treatment |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Chloroprene | - | Black |
Cup Dia. | Fitting Type (K Shape) | |
B | L2 | |
10 | 37.2 | 15.1 |
15 | ||
20 | 43.2 | 21.1 |
25 | ||
30 | ||
35 | 55.7 | 34 |
50 |
Cup Dia. | Fitting Type (T Shape) | ||
B | L2 | Maximum Spring Load (N) | |
10 | 62 | 27.5 | 7.0~12.6 |
15 | |||
20 | 68 | 33.5 | |
25 | |||
30 | |||
35 | 80.1 | 46 | |
50 |
Cup Dia. | Fitting Type (L Shape) | ||
B | L2 | Maximum Spring Load (N) | |
10 | 59.6 | 36.5 | 7.0~12.6 |
15 | |||
20 | 65.6 | 42.5 | |
25 | |||
30 | |||
35 | 78.1 | 55 | |
50 |
Cup Dia. | Fitting Type (S Shape) | ||
B | L2 | Maximum Spring Load (N) | |
10 | 53.5 | 41.8 | 7.9~15.0 |
15 | |||
20 | 59.5 | 47.8 | |
25 | |||
30 | |||
35 | 72 | 60.3 | |
50 |
Part Number | B1 | d1 | d2 | |
Type | Cup Dia. | |||
E-VPSK | 10 | 15 | 8 | 10 |
15 | 15 | |||
20 | 20 | 20 | ||
25 | 25 | |||
30 | 30 | |||
35 | 28 | 35 | ||
50 | 50 |
Part Number | Dimension | ||||
Type | Fitting Type | Suction Cup Material | Cup Dia. | d | L1 |
E-MVS | K(Fixed Type, Up: One-Touch) T(Spring Type, Up: One-Touch) L(Spring Type, Side: One-Touch) S(Direct-Mount Spring Type) | S(Chloroprene) | 10 | 10 | 9.5 |
15 | 15 | ||||
20 | 20 | 15.5 | |||
25 | 25 | ||||
30 | 30 | ||||
35 | 35 | 28 | |||
50 | 50 |
Suction Cup Material | Chloroprene | |
Limit Temperature for High Temperature Use | 80℃ | |
Limit Temperature for Low Temperature Use | -45℃ | |
Weather Resistance | ○ | |
Ozone Resistance | ○ | |
Acid Resistance | △ | |
Alkali Resistance | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | × |
(Benzene·Toluene) | △ | |
Surface Resistivity | - |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Vacuum Outlet Port | O.D. (d) (Ø) | Type | Buffer Type | Buffer Stroke | Vacuum Outlet Port Direction |
---|---|---|---|---|---|---|---|---|---|---|
SGD 30.70 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 10 | Suction cup with bracket set | Without spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 30.70 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 15 | Suction cup with bracket set | Without spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 34.20 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 20 | Suction cup with bracket set | Without spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 34.20 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 25 | Suction cup with bracket set | Without spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 34.20 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 30 | Suction cup with bracket set | Without spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 43.00 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 35 | Suction cup with bracket set | Without spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 52.40 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 50 | Suction cup with bracket set | Without spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 35.10 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 10 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
SGD 35.10 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 15 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
SGD 38.60 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 20 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
SGD 38.60 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 25 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
SGD 38.60 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 30 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
SGD 47.40 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 35 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
SGD 56.80 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 50 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Horizontal one-touch fitting | |
SGD 38.30 | 1 Piece(s) | Available | 5 Day(s) | Threaded | 10 | Suction cup with bracket set | With spring buffer, anti-rotation | 5.8 | Top male thread | |
SGD 38.30 | 1 Piece(s) | Available | 5 Day(s) | Threaded | 15 | Suction cup with bracket set | With spring buffer, anti-rotation | 5.8 | Top male thread | |
SGD 41.80 | 1 Piece(s) | Available | 5 Day(s) | Threaded | 20 | Suction cup with bracket set | With spring buffer, anti-rotation | 5.8 | Top male thread | |
SGD 41.80 | 1 Piece(s) | Available | 5 Day(s) | Threaded | 25 | Suction cup with bracket set | With spring buffer, anti-rotation | 5.8 | Top male thread | |
SGD 41.80 | 1 Piece(s) | Available | 5 Day(s) | Threaded | 30 | Suction cup with bracket set | With spring buffer, anti-rotation | 5.8 | Top male thread | |
SGD 50.60 | 1 Piece(s) | Available | 5 Day(s) | Threaded | 35 | Suction cup with bracket set | With spring buffer, anti-rotation | 5.8 | Top male thread | |
SGD 60.00 | 1 Piece(s) | Available | 5 Day(s) | Threaded | 50 | Suction cup with bracket set | With spring buffer, anti-rotation | 5.8 | Top male thread | |
SGD 33.90 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 10 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 33.90 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 15 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 37.40 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 20 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 37.40 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 25 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 37.40 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 30 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 46.20 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 35 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 55.60 | 1 Piece(s) | Available | 5 Day(s) | One-Touch Couplings | 50 | Suction cup with bracket set | With spring buffer, anti-rotation | 6 | Top one-touch fitting | |
SGD 13.70 | 4 Piece(s) | Available | 5 Day(s) | - | 10 | Suction cup with screw | - | - | - | |
SGD 13.70 | 4 Piece(s) | Available | 5 Day(s) | - | 15 | Suction cup with screw | - | - | - | |
SGD 17.20 | 4 Piece(s) | Available | 5 Day(s) | - | 20 | Suction cup with screw | - | - | - | |
SGD 17.20 | 4 Piece(s) | Available | 5 Day(s) | - | 25 | Suction cup with screw | - | - | - | |
SGD 17.20 | 4 Piece(s) | Available | 5 Day(s) | - | 30 | Suction cup with screw | - | - | - | |
SGD 23.70 | 2 Piece(s) | Available | 5 Day(s) | - | 35 | Suction cup with screw | - | - | - | |
SGD 29.50 | 2 Piece(s) | Available | 5 Day(s) | - | 50 | Suction cup with screw | - | - | - |
Loading...
Part | Material | Surface Treatment |
Bracket / Screw | Brass | Electroless Nickel Plating |
Suction Cup Material | Hardness | Color |
Chloroprene | - | Black |
Cup Dia. | Fitting Type (K Shape) | |
B | L2 | |
10 | 37.2 | 15.1 |
15 | ||
20 | 43.2 | 21.1 |
25 | ||
30 | ||
35 | 55.7 | 34 |
50 |
Cup Dia. | Fitting Type (T Shape) | ||
B | L2 | Maximum Spring Load (N) | |
10 | 62 | 27.5 | 7.0~12.6 |
15 | |||
20 | 68 | 33.5 | |
25 | |||
30 | |||
35 | 80.1 | 46 | |
50 |
Cup Dia. | Fitting Type (L Shape) | ||
B | L2 | Maximum Spring Load (N) | |
10 | 59.6 | 36.5 | 7.0~12.6 |
15 | |||
20 | 65.6 | 42.5 | |
25 | |||
30 | |||
35 | 78.1 | 55 | |
50 |
Cup Dia. | Fitting Type (S Shape) | ||
B | L2 | Maximum Spring Load (N) | |
10 | 53.5 | 41.8 | 7.9~15.0 |
15 | |||
20 | 59.5 | 47.8 | |
25 | |||
30 | |||
35 | 72 | 60.3 | |
50 |
Part Number | B1 | d1 | d2 | |
Type | Cup Dia. | |||
E-VPSK | 10 | 15 | 8 | 10 |
15 | 15 | |||
20 | 20 | 20 | ||
25 | 25 | |||
30 | 30 | |||
35 | 28 | 35 | ||
50 | 50 |
Part Number | Dimension | ||||
Type | Fitting Type | Suction Cup Material | Cup Dia. | d | L1 |
E-MVS | K(Fixed Type, Up: One-Touch) T(Spring Type, Up: One-Touch) L(Spring Type, Side: One-Touch) S(Direct-Mount Spring Type) | S(Chloroprene) | 10 | 10 | 9.5 |
15 | 15 | ||||
20 | 20 | 15.5 | |||
25 | 25 | ||||
30 | 30 | ||||
35 | 35 | 28 | |||
50 | 50 |
Suction Cup Material | Chloroprene | |
Limit Temperature for High Temperature Use | 80℃ | |
Limit Temperature for Low Temperature Use | -45℃ | |
Weather Resistance | ○ | |
Ozone Resistance | ○ | |
Acid Resistance | △ | |
Alkali Resistance | ◎ | |
Oil Resistance | (Gasoline·Light Oil) | × |
(Benzene·Toluene) | △ | |
Surface Resistivity | - |
Pad Shape | Sponge | Rubber Group Material | Chloroprene Rubber | Material | Chloroprene Rubber |
---|
How can we improve?
How can we improve?