(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cable Carriers Low Particle Generation, Low Noise, Inner Height (Part Numbers)

Cable Carriers Low Particle Generation, Low Noise, Inner Height

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Cable Carriers - Low Particle Generaion, Low Noise
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Inner Width Minimum / Maximum (mm.) : 30 and 100
- Outer Width Minimum / Maximum (mm.) : 46 and 116
- Bending Radius (mm.) : 55, 75, 100, 125 and 150
- Number of links (Pcs.) : can select between 10 and 65
- Material: PA+Glass Fiber
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.

Part Number

Configured Part Number is shown.

E-MXA30-30-125-28

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-MXA30-30-125-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Width C
(mm)
Bending Radius R
(mm)
Cover Type Type Number of Links Body Material Outer Height B
(mm)
Outer Width W
(mm)
Separator
(Piece)
Connector Comb Tooth
(Piece)

SGD 97.10

1 Piece(s)Available 6 Day(s) 30125[Standard] Slit TypeSquare Shape28[Plastic] PA + Glass Fiber4046Not ProvidedNot Provided

Loading...

  1. 1
Drawing

 
Specifications Table
Part NumberFlap
Open-Close
System
BCWPRNumber
of Links
Teeth
Separator
Number
of Teeth
Separators
SeparatorNumber
of
Separators
HRequired
Space
Height
HF
Recommended
Height
Safety Margin
BiE
TypeA
Interior
Height
Exterior
Height
Interior
Width
Exterior
Width
PitchBending
Radius
(Mouting
Height)
mmmm
E-MXA30Allows
both
inside
and
outside
pening
4030462555
75
100
125
150
10~65Z302~10S304~65150
190
240
290
340
190
230
280
330
380
225
290
365
445
525
3046
40564056
50665066
60766076
70867086
75917591
80968096
9010690106
100116100116
* Product can be purchased with additional separators.
For more information about selection of separators(Z30/S30),please check MISUMI website.
 

Basic Information

Inner Height A(mm) 30 Features Low Particle Generation / Low Noise / Low Friction Link Pitch P(mm) 25
Cable Insertion Surface Both Surfaces

Please check the type/dimensions/specifications of the part E-MXA30-30-125-28 in the Cable Carriers Low Particle Generation, Low Noise, Inner Height series.

Similar Part Numbers

Part Number
E-MXA30-100-100-10-S30-7
E-MXA30-100-100-10-Z30-10
E-MXA30-100-100-10-Z30-10-S30-10
E-MXA30-30-125-28-S30-10
E-MXA30-30-125-28-S30-19
E-MXA30-30-125-28-S30-28
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Width C
(mm)
Bending Radius R
(mm)
Cover Type Type Number of Links Body Material Outer Height B
(mm)
Outer Width W
(mm)
Separator
(Piece)
Connector Comb Tooth
(Piece)

SGD 56.70

1 Piece(s)Available 6 Day(s) 100100--10 (Length 250mm)---7Not Provided

SGD 74.20

1 Piece(s)Available 6 Day(s) 100100--10 (Length 250mm)---Not Provided10

SGD 79.60

1 Piece(s)Available 6 Day(s) 100100--10 (Length 250mm)---1010

SGD 102.40

1 Piece(s)Available 6 Day(s) 30125--28 (Length 700mm)---10Not Provided

SGD 107.20

1 Piece(s)Available 6 Day(s) 30125--28 (Length 700mm)---19Not Provided

SGD 112.10

1 Piece(s)Available 6 Day(s) 30125--28 (Length 700mm)---28Not Provided

Tech Support