(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stepper Motors 35 Series (Part Numbers)

Stepper Motors 35 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

- Stepping Motors 35 Series from MISUMI.
- Pulse signal voltage range: 5-24V, eliminating the need to prepare 5V switching power supplies or connect current limiting resistors in series.
- AC/DC universal, allowing for connection with straight or reversed polarity.
- Can be order Motor individually or order as set product (Motor + Driver).
- Step angle is 1.8°
- Driver Output Current(A): 0.1-2.2 A
- Driver Power Voltage(v): VDC 15-32
- The stepping motor needs to be used with the stepping driver and cannot be directly connected to the power supply.

Product Overview of Stepping Motors

MISUMI Stepping Motors 35 Series

Product Features of Stepping Motors

Product Features
Product Features

Dimensional Drawing of Stepping Motors

Dimensional Drawing
* The values of Stepping Motors in ( ) are reference values.

Example Use of Stepping Motors

Applications of the Stepping Motors in the medical industry
Example of use of stepper motor      Example of use of stepper motor

Precautions of Stepping Motors

Note
1. The maximum current set by the driver shall not exceed the maximum current of the motor.
2. The subdivision can only adjust the smoothness of rotation, rather than increase the precision.
3. The Stepping Motors needs to be used with the stepper driver, and cannot be directly connected to the power supply.
4. It is normal if the surface temperature of the Stepping Motors is between 80~90℃.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-35STM01+DR42A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Holding Torque
(N·m)
Current/Phase
(A)
Applicable Driver Moment of Inertia
(g.cm²)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision Body Length
(mm)

SGD 60.74

1 Piece(s)Available 5 Day(s) Set (Motor + Driver)0.130.5C-DR42A100.1-2.2DC15-32200-2000025

Loading...

  1. 1

Dimensional Drawing
Dimensional Drawing
* The values in ( ) are reference values.
Specification Table
Part NumberStep Angle (°)Body Length (mm)Number of Leads (pcs)Current/Phase (A)Holding Torque (N.m)Moment of Inertia g.cm²Applicable DriverDriver Output Current (A)Driver Power Voltage (V)Subdivision
C-35STM01+DR42A1.82540.50.1310C-DR42A0.1-2.2DC: 15-32200-20000
C-35STM02+DR42A310.70.1814
C-35STM03+DR42A4510.3722

■ Torque-Frequency Curve
Torque-Frequency Curve Drawing

Basic Information

Number of Leads(pcs) 4 Step Angle(°) 1.8

Please check the type/dimensions/specifications of the part C-35STM01+DR42A in the Stepper Motors 35 Series series.

Frequently asked question (FAQ)

Question: What is the accuracy of the stepper motor? Is it cumulative?
Answer: Generally, the accuracy of the stepper motor is 3 to 5% of the step angle. The single step deviation of the stepper motor will not affect the accuracy of the next step, so the accuracy of the stepper motor is not accumulated.
Question: What is the allowable exterior temperature of the stepper motor?
Answer: Too high temperature of the stepper motor will first demagnetize the magnetic material of the motor, resulting in torque decrease or even loss. Therefore, the maximum allowable temperature of the motor exterior should depend on the demagnetization point of different motor magnetic materials. Generally speaking, the demagnetization point of magnetic materials is above 130℃, so it is completely normal for the exterior temperature of the stepper motor to be 80 to 90℃.

Similar Part Numbers

Part Number
C-35STM01
C-35STM02
C-35STM02+DR42A
C-35STM03
C-35STM03+DR42A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Holding Torque
(N·m)
Current/Phase
(A)
Applicable Driver Moment of Inertia
(g.cm²)
Driver Output Current
(A)
Driver Power Voltage
(v)
Subdivision Body Length
(mm)

SGD 25.56

1 Piece(s)Available 5 Day(s) Motor Only0.130.5-10---25

SGD 29.84

1 Piece(s)Available 5 Day(s) Motor Only0.180.7-14---31

SGD 65.02

1 Piece(s)Available Same day Set (Motor + Driver)0.180.7C-DR42A140.1-2.2DC15-32200-2000031

SGD 52.11

1 Piece(s)Available Same day Motor Only0.371-22---45

SGD 87.29

1 Piece(s)Available 5 Day(s) Set (Motor + Driver)0.371C-DR42A220.1-2.2DC15-32200-2000045

Tech Support