(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | A | B | C | E | F | L | Width Across H | Weight (g) |
4 | M5 | M5 | 3.5 | 17.2 | 20 | 10.5 | 10 | 15.3 | 8 | 6.6 |
1 | R1/8 | 7.5 | 24 | 22.5 | 14.4 | 10 | 12 | |||
6 | M5 | M5×0.8 | 3.5 | 17.2 | 22.5 | 12.5 | 10 | 16.7 | 8 | 7.3 |
1 | R1/8 | 7.5 | 24 | 24.1 | 14.4 | 10 | 11.3 | |||
2 | R1/4 | 9.5 | 26.3 | 26.2 | 18.3 | 14 | 22 | |||
3 | R3/8 | 10.5 | 32 | 29.5 | 22 | 19 | 37.4 | |||
8 | 1 | R1/8 | 7.5 | 24 | 26.1 | 14 | 14.4 | 19.1 | 10 | 12 |
2 | R1/4 | 9.5 | 26.3 | 29.2 | 18.3 | 14 | 23.4 | |||
3 | R3/8 | 10.5 | 32 | 30 | 22 | 19 | 41.9 | |||
10 | 1 | R1/8 | 7.5 | 24 | 28.4 | 18 | 14.4 | 21.2 | 10 | 15.7 |
2 | R1/4 | 9.5 | 26.3 | 32 | 18.3 | 14 | 25.5 | |||
3 | R3/8 | 10.5 | 32 | 33.5 | 22 | 19 | 43 | |||
12 | 2 | R1/4 | 9.5 | 26.3 | 35.2 | 20.4 | 18.3 | 24.4 | 14 | 27 |
3 | R3/8 | 10.5 | 32 | 37.3 | 22 | 19 | 45 | |||
4 | R1/2 | 13.5 | 38.6 | 38.8 | 28 | 24 | 74 |
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | A | B | C | E | F | L | Width Across H | Weight (g) |
4 | M5 | M5 | 3.5 | 17.2 | 20 | 10.5 | 10 | 15.3 | 8 | 6.6 |
1 | R1/8 | 7.5 | 24 | 22.5 | 14.4 | 10 | 12 | |||
6 | M5 | M5×0.8 | 3.5 | 17.2 | 22.5 | 12.5 | 10 | 16.7 | 8 | 7.3 |
1 | R1/8 | 7.5 | 24 | 24.1 | 14.4 | 10 | 11.3 | |||
2 | R1/4 | 9.5 | 26.3 | 26.2 | 18.3 | 14 | 22 | |||
3 | R3/8 | 10.5 | 32 | 29.5 | 22 | 19 | 37.4 | |||
8 | 1 | R1/8 | 7.5 | 24 | 26.1 | 14 | 14.4 | 19.1 | 10 | 12 |
2 | R1/4 | 9.5 | 26.3 | 29.2 | 18.3 | 14 | 23.4 | |||
3 | R3/8 | 10.5 | 32 | 30 | 22 | 19 | 41.9 | |||
10 | 1 | R1/8 | 7.5 | 24 | 28.4 | 18 | 14.4 | 21.2 | 10 | 15.7 |
2 | R1/4 | 9.5 | 26.3 | 32 | 18.3 | 14 | 25.5 | |||
3 | R3/8 | 10.5 | 32 | 33.5 | 22 | 19 | 43 | |||
12 | 2 | R1/4 | 9.5 | 26.3 | 35.2 | 20.4 | 18.3 | 24.4 | 14 | 27 |
3 | R3/8 | 10.5 | 32 | 37.3 | 22 | 19 | 45 | |||
4 | R1/2 | 13.5 | 38.6 | 38.8 | 28 | 24 | 74 |
Fluid Used | Compressed Air |
Operating Pressure Range | 0 to 1.0MPa |
Max. Operating Pressure | 1.5MPa |
Operating Vacuum Level | -100kPa |
Operating Temperature Range* | -15 to 60℃ |
Thread Type | Thread size (Thread designation) | Tightening Torque (N·m) |
Metric Thread | M5 | 1.4~1.8 |
Tapered Thread (R) | R1/8 (1) | 7 to 9 |
R1/4 (2) | 12 to 14 | |
R3/8 (3) | 22 to 24 | |
R1/2 (4) | 27 to 29 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | Applicable Tube O.D.1 (φ) | Connection Screw Nominal |
---|---|---|---|---|---|---|---|
SGD 46.03 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 4 | 1(R1/8) | |
SGD 46.03 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 4 | M5 | |
SGD 49.90 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 4 | M6 | |
SGD 75.83 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 6 | 2(R1/4) | |
SGD 114.68 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 6 | 3(R3/8) | |
SGD 44.23 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 6 | M5 | |
SGD 56.10 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 6 | M6 | |
SGD 52.07 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 8 | 1(R1/8) | |
SGD 74.47 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 8 | 2(R1/4) | |
SGD 114.72 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 8 | 3(R3/8) | |
SGD 79.24 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 10 | 1(R1/8) | |
SGD 79.24 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 10 | 2(R1/4) | |
SGD 118.32 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 10 | 3(R3/8) | |
SGD 85.98 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 12 | 2(R1/4) | |
SGD 118.56 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 12 | 3(R3/8) | |
SGD 201.90 | 50 Pieces Per Package | 1 Pack(s) | Available | 5 Day(s) | 12 | 4(R1/2) |
Loading...
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | A | B | C | E | F | L | Width Across H | Weight (g) |
4 | M5 | M5 | 3.5 | 17.2 | 20 | 10.5 | 10 | 15.3 | 8 | 6.6 |
1 | R1/8 | 7.5 | 24 | 22.5 | 14.4 | 10 | 12 | |||
6 | M5 | M5×0.8 | 3.5 | 17.2 | 22.5 | 12.5 | 10 | 16.7 | 8 | 7.3 |
1 | R1/8 | 7.5 | 24 | 24.1 | 14.4 | 10 | 11.3 | |||
2 | R1/4 | 9.5 | 26.3 | 26.2 | 18.3 | 14 | 22 | |||
3 | R3/8 | 10.5 | 32 | 29.5 | 22 | 19 | 37.4 | |||
8 | 1 | R1/8 | 7.5 | 24 | 26.1 | 14 | 14.4 | 19.1 | 10 | 12 |
2 | R1/4 | 9.5 | 26.3 | 29.2 | 18.3 | 14 | 23.4 | |||
3 | R3/8 | 10.5 | 32 | 30 | 22 | 19 | 41.9 | |||
10 | 1 | R1/8 | 7.5 | 24 | 28.4 | 18 | 14.4 | 21.2 | 10 | 15.7 |
2 | R1/4 | 9.5 | 26.3 | 32 | 18.3 | 14 | 25.5 | |||
3 | R3/8 | 10.5 | 32 | 33.5 | 22 | 19 | 43 | |||
12 | 2 | R1/4 | 9.5 | 26.3 | 35.2 | 20.4 | 18.3 | 24.4 | 14 | 27 |
3 | R3/8 | 10.5 | 32 | 37.3 | 22 | 19 | 45 | |||
4 | R1/2 | 13.5 | 38.6 | 38.8 | 28 | 24 | 74 |
Applicable Tube O.D. D | Connecting Thread Nominal R | Thread Size R | A | B | C | E | F | L | Width Across H | Weight (g) |
4 | M5 | M5 | 3.5 | 17.2 | 20 | 10.5 | 10 | 15.3 | 8 | 6.6 |
1 | R1/8 | 7.5 | 24 | 22.5 | 14.4 | 10 | 12 | |||
6 | M5 | M5×0.8 | 3.5 | 17.2 | 22.5 | 12.5 | 10 | 16.7 | 8 | 7.3 |
1 | R1/8 | 7.5 | 24 | 24.1 | 14.4 | 10 | 11.3 | |||
2 | R1/4 | 9.5 | 26.3 | 26.2 | 18.3 | 14 | 22 | |||
3 | R3/8 | 10.5 | 32 | 29.5 | 22 | 19 | 37.4 | |||
8 | 1 | R1/8 | 7.5 | 24 | 26.1 | 14 | 14.4 | 19.1 | 10 | 12 |
2 | R1/4 | 9.5 | 26.3 | 29.2 | 18.3 | 14 | 23.4 | |||
3 | R3/8 | 10.5 | 32 | 30 | 22 | 19 | 41.9 | |||
10 | 1 | R1/8 | 7.5 | 24 | 28.4 | 18 | 14.4 | 21.2 | 10 | 15.7 |
2 | R1/4 | 9.5 | 26.3 | 32 | 18.3 | 14 | 25.5 | |||
3 | R3/8 | 10.5 | 32 | 33.5 | 22 | 19 | 43 | |||
12 | 2 | R1/4 | 9.5 | 26.3 | 35.2 | 20.4 | 18.3 | 24.4 | 14 | 27 |
3 | R3/8 | 10.5 | 32 | 37.3 | 22 | 19 | 45 | |||
4 | R1/2 | 13.5 | 38.6 | 38.8 | 28 | 24 | 74 |
Fitting Type | Screw Mounting, Direction | Applicable Fluid | Air | Screw Mounting, Direction | Elbows |
---|---|---|---|---|---|
Body Material | PBT (Polybutylene Terephthalate) | Types | One-Touch Couplings | Elbows | Universal Male Elbow |
Thread Material | Brass | Application | Standard, Mini | Sales Method | 50 pcs included |
How can we improve?
How can we improve?