(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole (Part Numbers)

Compact Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
  • Volume Discount

Compact Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole
These Linear Bushings are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Features]
● Support Shaft Diameter Minimum/Maximum (mm.): 5 and 50
● Overall Length Minimum/Maximum (mm.): 15 and 192
● Shape : Double-sided Cutting Flange
● Ball Recirculating Type : Single or Double
● Material:
- Housing - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

Dimensional Drawing of Linear Bushings




Linear BushingsThis product of Linear Bushings is delivered at the initial stage, the color of the packing may be inconsistent with the photo, which shall be subject to the actual product.
Linear BushingsThe flange part of this product of Linear Bushings is not heat-treated, and there may be bumps and bruises.


 

Specification Table of Linear Bushings

■Material Specification Table of Linear Bushings
Linear Bushings HousingLinear Bushings BallLinear Bushings RetainerLinear Bushings Operating environment temperatureLinear Bushings Linear Bushings Accessories
Linear Bushings MaterialLinear Bushings HardnessLinear Bushings Surface TreatmentLinear Bushings MaterialLinear Bushings Material
Equivalent to SUJ258HRC~Equivalent to SUJ2Resin-20~80℃Seal packing
Linear Bushings Material
Nitrile Rubber
Linear Bushings
If there are requirements for rust prevention, give priority to products of Linear Bushings with surface treatment of electroless nickel plating or those with low-temperature hard chromium plating.


■ Dimension Specification Table of Linear Bushings
Linear Bushings

Linear Bushings

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
E-LBHM12UU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Ball Recirculating Type Length Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Holder Material Style of Mounting Hole

SGD 5.38

1 Piece(s)Available Same day 1230[Surface Treatment] Electroless Nickel Plating21SingleSingle0.024412598-0.018StandardStandard Counterbored Hole

Loading...

  1. 1
■ Test conditions
•Linear bearing (inner diameter 16) is matched with MISUMI guide shaft (PSFJ) to apply 63kg load and walk for 30km, and confirm the product damage and sliding noise.
Product Feature Drawings

■ Test results
The economy series product ensures smooth sliding of steel ball, which have good durability and low noise
Product Feature Drawings
*Products circulating on the market are similar products randomly purchased by our company from online or offline markets
*The test data are obtained through testing by our company, which are for reference only
Usage Method
Product DrawingsInstructions for use
Usage MethodWhen the linear bearing is under heavy load (unbalanced load), one piece of single liner type is not applicable. It is recommended to use one piece of double liner type or multiple pieces of single liner type.
Usage MethodLinear bearing is not suitable for rotating motion in structure. If you rotate forcibly, it may cause damage to the product. Please pay attention during use.
Usage MethodLinear bearing is not suitable for repeated plugging and unplugging.
Usage MethodWhen inserting the guide shaft into the linear bearing, please align the center and insert it slowly, otherwise the steel ball will fall off or the retainer will be deformed.

Precautions
■ Regular maintenance:
① Before use, please apply grease to the ball row inside the linear bearing, and then replenish it in due course. Grease forms an oil film on the surfaces of steel ball and rolling surface (guide shaft·bushing) of linear bearing, which effectively reduces friction and prevents sintering. Grease reduction and aging will greatly affect the life of linear bearing.
② Recommended grease: lithium soap grease. ③ Recommended grease filling interval: Usually every 6 months.
④ When the moving distance is long, it is recommended to move once every three months or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
⑤ When the linear bearing is subjected to large moment load (eccentric load), one piece of single liner type is not applicable, so it is recommended to use one piece of double liner type or multiple pieces of single liner type.

■ Dust prevention measures:
If dust or foreign matter enters the inside of the linear bearing, it may damage the circulation of steel balls, resulting in unexpected failures. When used in harsh environment, please install dust cover and protection cover, etc.

■ MISUMI linear bearing is recommended to be combined with guide shaft with quenching g6 tolerance.

■ MISUMI linear bearing is recommended to be installed on the holder with H7 tolerance. The linear bearing is in clearance fit with the holder.
Example of Use
MISUMI brand linear motion bearing has high precision Low price and high quality LINEAR BUSHINGS
Equipment Name:
Conveying direction change mechanism

Design Purpose:
The conveying direction of the workpiece conveyed by the conveyor belt is 90°. Change the direction to move.

Parts Application Description:
By matching with the air cylinder, the conveying direction of the workpiece can be changed.

Application Industries
Electronic & Electrical Appliances Automotive Lithium battery
Flanged linear bearing is widely used in electronic and electrical appliance industry, etc.. Flanged linear bearing is widely used in automotive industry, etc. Flanged linear bearing is widely used in lithium battery industry, etc.
LCD Smart phone Semiconductor
Flanged linear bearing is widely used in LCD industry, etc. Flanged linear bearing is widely used in smart phone industry, etc. Flanged linear bearing is widely used in semiconductor industry, etc.

Related Products
Guide shaft Straight bar type (Economy series) Linear bearing Standard type Single liner type Shaft Collar Slit
MISUMI brand single liner type flanged linear bearing is ordered and shipped on the same day Single liner type linear bearing with square flange features high quality, short delivery time, low price, and factory direct sales Single liner type both surfaces cut flanged linear bearing features high quality, short delivery time, low-price, and factory direct sales
Typical model: SFJ20-75 Typical model: C-LM8UU Typical model: SCS8-10

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material SUJ2 Equivalent Lubrication Type Not Provided Accuracy Standard Grade
Motion Linear Types Standard Flange Flange Shape Double-sided Cutting Flange
Ball Material SUJ2 Equivalent Retainer Material Plastic Seal Provided
Greased Filled Not Provided

Please check the type/dimensions/specifications of the part E-LBHM12UU in the Compact Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole series.

Frequently asked question (FAQ)

Question: What brand is the linear bearing of FA?
Answer: The linear bearing of FA is MISUMI brand.
Question: Is there a product stamp on the linear bearing?
Answer: There is no stamp on the product body, and the product model is on the packaging box.
Question: How is linear bearing maintained regularly?
Answer: MISUMI recommends that linear bearing is regularly replenished with grease, and it is recommended to do so once every six months. When the moving distance is long, it is recommended to move once every three months or when the moving distance exceeds 1000km within the time limit, the 1000km shall prevail.
Question: Comparison of antirust ability of linear bearings?
Answer: Antirust ability from strong to weak: No-Electro Nickel Plated → No Surface Treatment.
Standard grade bearing steel is easy to rust, so it is necessary to apply anti-rust oil regularly.
Question: What is the difference between the single liner type and the double liner type of linear bearing of FA?
Answer: Single liner type is one row of steel balls, and double liner type is two rows of steel balls. Generally, the length of the double liner type is more than twice that of the single liner type, and the contact area of steel balls is longer, the radial sway is smaller, and the rated load is larger.
Question: When the linear bearing and the guide shaft are used together, some are closely matched, but some have relatively large clearance. Does it affect the use?
Answer: The linear bearing and the guide shaft are in point contact and rolling fit through the circulating steel ball structure. Because of point contact and non-interference fit, it is normal to have clearance between the shaft and the bearing, which will not affect the use. The use of this structure greatly reduces the friction resistance and prolongs the service life of the workpiece.
Question: How to deal with oil leakage in the received linear bearing?
Answer: Linear bearing is coated with anti-rust oil (except for MX grease device) when leaving the factory, which has little influence on grease. It is recommended to clean it before use and apply grease after drying.
Question: Can the linear bearing rotate?
Answer: The linear bearing is not suitable for rotating motion in structure. If it is forcibly rotated, it may cause damage to the product. If rotating motion is required, please give priority to linear type rotating bushings.

Check other FAQ (5 items) Hide

Similar Part Numbers

Part Number
C-LMH20UU
C-LMH25UU
C-LMH30UU
E-LBHM13LUU
E-LBHM13UU
E-LBHM16LUU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Ball Recirculating Type Length Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Holder Material Style of Mounting Hole

SGD 4.62

1 Piece(s)Available Same day 2042No Surface Treatment32SingleSingle308821370-0.013--

SGD 6.52

1 Piece(s)Available Same day 2559No Surface Treatment40SingleSingle309801570-0.013--

SGD 9.16

1 Piece(s)Available Same day 3064No Surface Treatment45SingleSingle3015702740-0.013--

SGD 8.83

4 Piece(s)Available 5 Day(s) 1361[Surface Treatment] Electroless Nickel Plating23DoubleDouble0.038131570-0.018-Standard Counterbored Hole

SGD 5.38

1 Piece(s)Available Same day 1332[Surface Treatment] Electroless Nickel Plating23SingleSingle0.024510784-0.018StandardStandard Counterbored Hole

SGD 9.45

1 Piece(s)Available Same day 1670[Surface Treatment] Electroless Nickel Plating28DoubleDouble0.0312302350-0.018-Standard Counterbored Hole

Tech Support