(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Part Number
Configured Part Number is shown.
Type | Material | |
C-PTBN | Body | Chloroprene |
Toothed Face | Nylon canvas | |
Core Wire | Glass Fiber |
Type | Tooth Pitch | L | H | h | PLD | r | Unit weight g/m (Width: 10mm) |
P8M | 8 | 5.2 | 5.5 | 2.9 | 0.686 | 0.8 | 56 |
Type | Tooth Pitch | L | H | h | PLD | r | Unit weight g/m (Width: 10mm) |
P8M | 8 | 5.2 | 5.5 | 2.9 | 0.686 | 0.8 | 56 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | ||
Type | Belt Number | Nominal Width | ||
C-PTBN | 376 P8M | 150 (15mm) 250 (25mm) | 47 | 376 |
384 P8M | 48 | 384 | ||
480 P8M | 60 | 480 | ||
560 P8M | 70 | 560 | ||
720 P8M | 90 | 720 | ||
760 P8M | 95 | 760 | ||
800 P8M | 100 | 800 | ||
840 P8M | 105 | 840 | ||
856 P8M | 107 | 856 | ||
880 P8M | 110 | 880 | ||
920 P8M | 115 | 920 | ||
960 P8M | 120 | 960 | ||
1000 P8M | 125 | 1000 | ||
1040 P8M | 130 | 1040 | ||
1056 P8M | 132 | 1056 | ||
1064 P8M | 133 | 1064 | ||
1080 P8M | 135 | 1080 | ||
1096 P8M | 137 | 1096 | ||
1120 P8M | 140 | 1120 | ||
1160 P8M | 145 | 1160 | ||
1200 P8M | 150 | 1200 | ||
1760 P8M | 220 | 1760 | ||
2000 P8M | 250 | 2000 | ||
2400 P8M | 300 | 2400 | ||
2552 P8M | 319 | 2552 | ||
2600 P8M | 325 | 2600 | ||
3200 P8M | 400 | 3200 | ||
4400 P8M | 550 | 4400 |
Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
①Driving (The driven wheel is driven by the driving wheel for transmission) | |
②Transmission (Used for repeated motion with the object not rotating and high requirements on positioning accuracy) |
Usage Method Example Drawing | Instructions for use of timing wheel and timing belt |
③Conveyance (Plates are conveyed by two timing toothed belts) | |
④Traction transmission (Workpieces are clamped and transmitted by the belt) |
Food | Semiconductor | Smart Phones | ||
Automotive | Electronic & Electrical | Medical | ||
High Torque Timing Pulleys S2M Type | Flat Belt | Timing Belts MXL | ||
Representative model: HTPA48S2M040-B-N10 | Representative model: HBLT350-4.23 | Representative model: C-TBN236MXL025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Belt Width (mm) (mm) |
---|---|---|---|---|---|
SGD 7.40 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 12.20 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 7.70 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 12.70 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 7.80 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 12.90 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 7.90 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 12.90 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 8.00 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 13.10 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 8.10 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 13.30 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 8.30 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 13.60 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 8.60 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 14.10 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 8.80 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 14.60 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 12.90 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 21.20 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 14.60 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 24.10 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 17.40 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 28.80 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 18.50 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 30.70 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 18.90 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 31.20 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 23.20 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 38.40 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 3.00 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 4.70 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 3.00 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 4.80 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 31.70 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 52.70 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 3.70 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 6.00 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 4.30 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 6.90 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 5.40 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 8.80 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 5.70 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 9.30 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 6.00 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 9.80 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 6.30 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 10.30 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 6.40 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 10.50 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 6.60 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 10.80 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 6.80 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 11.20 | 1 Piece(s) | Available | 9 Day(s) | 25 | |
SGD 7.10 | 1 Piece(s) | Available | 9 Day(s) | 15 | |
SGD 11.70 | 1 Piece(s) | Available | 9 Day(s) | 25 |
Loading...
Belt Type | P8M | Belt Shape | Closed End | Belt Material | Rubber Belt |
---|---|---|---|---|---|
Belt Tooth Surface | Standard (Single Sided) | Core Wire Material | Glass Core Wire | Belt Shape Type | Circular Tooth Profile PX Belt |
Transmission Torque | High Torque Transmission |
How can we improve?
How can we improve?