(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Leveling Mounts Metal Pad Standard (Part Numbers)

Leveling Mounts Metal Pad Standard

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

- Economy series Adjuster Flat bottom standard type
- Type: Adjuster Bolt and Flat bottom.
- Part number for series including of C-CNFJN and C-CNFJNS.
- Body Material: Q235 Carbon Steel and SUS304 Stainless steel.
- Surface Treatment: Zinc Plating for Q235 Carbon Steel.
- Nominal of Thread size (M): 10, 12, 16 and 20.
- Thread Length size: 80, 100, 120, 150 and 200 mm.
- Screw is smooth and can be manually for assembly.
- This is an economy series; The price is cheaper than the MISUMI standard product.



Adjuster Product Overview

Economy series Adjuster Flat bottom standard type
An adjuster with high quality, cheap price and excellent cost performance
 
Adjuster
Economy series Adjuster Flat bottom standard type

Adjuster Product Feature

【Adjuster Features】
When the threaded part rotates, it inclines slightly.
No height adjustment knob.

【Material Table】
TypeMaterialMaterialSurface TreatmentSurface Treatment
C-CNFJNQ235Zinc Plating
C-CNFJNSSUS304-

Adjuster Usage Method

Recommended adjuster mounting method
On the premise of ensuring safety, raise the equipment with a forklift (light equipment can roll the equipment sideways) to a height that is convenient to screw into the inner teeth.
Screw in the adjuster through threads. After assembling the required number of adjusters, lower the forklift and adjust horizontally.

Adjuster Precautions
1. Check whether the screw can be mounted with female thread (it is recommended to re-tap after coating the threads).
2. The selection adjuster should be screwed in more than half of the thread as far as possible (the shorter thread screwed in, the greater the bearing capacity).
3. For heavy equipment, it is recommended to add lubricating grease to threads for easy adjustment.
 

Example of Use Adjuster

Adjuster Example of use
Economy series Adjuster Flat bottom standard type


 

Dimensional Adjuster Drawing

Adjuster Dimensional DrawingAdjuster Dimensional Drawing
Economy series Adjuster Flat bottom standard type 

Adjuster Specification Table

Part NumberLDℓ1ℓ2EBtVertical Load
(kN)
Weight
(g)
TypeTypeMMAA
C-CNFJN
C-CNFJNS
108099.5387812.5171.64115
100119.54130
1210012860810201924.5212
1201484.5235
1610013275101322245.5375
1201525.5414
1501825.5454
201201551316306.8575
1501856.8625
2002356.8723

Note: 
Thread size follows standard GB5782-1986 with below tolerance, please refer:
Adjuster Specification Table

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-CNFJNS20-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

SGD 8.30

1 Piece(s)Available Same day [Stainless Steel] Stainless SteelNot Provided[Stainless Steel] Stainless Steel-756.812015520120

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Type Adjusting Bolt Shape Type Standard Type Height Adjusting Handle Not Provided
Properties Standard Swivel Mechanism Not Provided

Please check the type/dimensions/specifications of the part C-CNFJNS20-120 in the Leveling Mounts Metal Pad Standard series.

Frequently asked question (FAQ)

Question: Can the economy series adjuster, flat bottom standard type, be used on inclined ground?
Answer: Please use the economy series adjuster, flat bottom standard type, on flat ground, and try not to use it on inclined ground, which will lead to deformation of the adjuster.
Question: Does the economy series adjuster, flat bottom standard type, have a height adjustment knob?
Answer: The economy series adjuster, flat bottom standard type, does not have a height adjustment knob (handle) and is just a general adjuster.

Similar Part Numbers

Part Number
C-CNFJN12-100
C-CNFJN12-120
C-CNFJN16-100
C-CNFJN16-120
C-CNFJNS20-150
C-CNFJNS20-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width D
(mm)
Allowable Load (Details)
(kN)
Screw Length A
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Thread Length A
(mm)

SGD 1.96

1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating604.510012812100

SGD 2.08

1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating604.512014812120

SGD 2.54

1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating755.510013216100

SGD 2.66

1 Piece(s)Available Same day [Steel] SteelZinc Plating[Steel] SteelZinc Plating755.512015216120

SGD 9.62

1 Piece(s)Available Same day [Stainless Steel] Stainless SteelNot Provided[Stainless Steel] Stainless Steel-756.815018520150

SGD 10.92

1 Piece(s)Available Same day [Stainless Steel] Stainless SteelNot Provided[Stainless Steel] Stainless Steel-756.820023520200

Tech Support