(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Neodymium Magnets With Protruding Tapped Holder

Neodymium Magnets With Protruding Tapped Holder

Click this image to zoom it.

Move the mouse over the image to zoom

Product Overview of Magnets with Holders

A Magnets with Holders unit, which consists of a neodymium-iron-boron magnet, a metal case, copper rings, etc., is generally used to fix car roof lights, cabinets, door stops, and ceilings.
At present, domestic and foreign customers often use Magnets with Holders units at the design level in automated machinery and equipment, which are relatively versatile and can be changed flexibly according to customer needs.

Product Features of Magnets with Holders

Neodymium Magnets with HoldersNeodymium magnets are the most powerful magnets of all, and are ideal for reducing size and increasing the performance of devices.
The disadvantage is that it is very easy to rust. Cobalt magnet and it are known as rare earth magnets.
Cobalt Magnets with HoldersIt is officially known as samarium cobalt magnet, with a strong magnetic force second only to neodymium magnet. Its advantage is being not prone to rusting and
resistant to high temperature. But it has poor mechanical strength and is easy to be broken, so be careful when using.
Ferrite Magnets with HoldersFerrite magnets have a weak magnetic force but relatively high retentivity, and magnetism is not easy to decay.
It has poor mechanical strength and is easy to be broken, so be careful when using.
Al-Fe-Ni-Co Magnets with HoldersIt has both the advantage of high temperature resistance and excellent mechanical strength.
The disadvantage is that magnetism is very easy to attenuate.

Dimensional Drawing of Magnets with Holders

Outline Dimensional Drawing (Unit: mm)

Dimensional Drawing
 

Specification Table of Magnets with Holders

Ordering Example
Part NumberMagnets with HoldersO.D. DHLdMAttraction Force
N{kgf}
Magnets with HoldersType
C-SZCT104.511.56325
1360
168495
20613140
25714200
3215.5105350
Magnets with HoldersAttraction Force is a reference value for magnets alone.
Magnets with HoldersPlease visit MISUMI website for details of the models available for sale.

Example Use of Magnets with Holders

Example of Use ① Magnets with Holders, Small PCB Soldering Fixture
Magnetic attraction is used to hold the harness
Purpose & Operation
A soldering fixture to hold the PCB with a side clamp, and hold the harness by attracting the cover with a magnet.
Link address:
//th.misumi-ec.com/en/asia/incadlibrary/detail/000074.html
Magnets with Holders
Example of Use ② Magnets with Holders, Free Angle Soldering Fixture
Easy one-touch workpiece holding mechanism
Purpose & Operation
A fixture to securely hold the workpiece without clearance during welding operations.
Soldering to positions with poor working efficiency.
Link address:
//th.misumi-ec.com/en/asia/incadlibrary/detail/000004.html
Magnets with Holders

Precautions of Magnets with Holders

Magnets with Holders
All Magnets with Holders materials are very fragile, no alteration is available.
· Magnets with Holders may be damaged if they are subjected to strong impacts. Be careful during use.
· The magnetic field generated by Magnets with Holders may cause adverse effects on the following items.
Electronic devices such as cell phones, computers, clocks and watches,
and electronic medical devices such as pacemakers.
·The magnetic force may deteriorate when used at above the maximum operating temperature.
· Strong impact or alteration on magnets may cause magnetic force losses.
· To prevent direct impacts on Magnets with Holders, maintain a clearance of 0.1 ~ 0.3mm or more.

Magnets with HoldersThe adsorption force of powerful neodymium magnets is about 30% higher than that of standard neodymium magnets. When taken out of the packaging bag, if there aremagnetic objects nearby, it may jump out and be sucked, causing the product to crack. Please be careful when using.

Specifications Overview of Magnets with Holders

Magnets with HoldersFeature 2

Usage Method of Magnets with Holders

Magnets with Holders Features
Load {kgf}=Load N×0.101972
● Don't apply alterations on Magnets with Holders as they are fragile.
● Magnets with Holders may be damaged by strong impacts applied directly to the Magnets with Holders surface.
● Magnets with Holders with holders have 0.1 to 0.3mm steps to protect the Magnets with Holders surface from impacts.
There are 0.1~0.3mm steps.
● The Magnets with Holders and holder are connected by adhesive.
“Attraction Force" indicates the power of lifting the mating material SS400 (polished surface of 10mm thick plate).

Magnets with Holders
Part Number
C-SZCT-10
C-SZCT-13
C-SZCT-16
C-SZCT-20
C-SZCT-25
C-SZCT-32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAttraction Force (Range)
(N)
Round Shape Outer Dia. D (A)
(Ø)
Thickness T
(mm)
Attraction Force (Specific)
(N)
Thread Nominal M Thread Length L
(mm)

SGD 2.28

1 Piece(s)Available Same day 20.1~30.01011.52537

SGD 3.24

2 Piece(s)Available 14 Day(s) 50.1~60.01311.56037

SGD 4.20

2 Piece(s)Available 14 Day(s) 90.1~100.01611.59547

SGD 5.55

2 Piece(s)Available 14 Day(s) 100.1~201314047

SGD 8.23

2 Piece(s)Available 14 Day(s) 100.1~251420047

SGD 12.46

2 Piece(s)Available 14 Day(s) 100.1~3215.535058.5

Loading...

  1. 1
Dimensional Drawing
(Unit: mm)
Dimensional Drawing
Magnet Type: Neodymium Magnet
Specification Table
Ordering Example
Part NumberO.D. DHLdMAttraction Force
N{kgf}
Type
C-SZCT104.511.56325
1360
168495
20613140
25714200
3215.5105350
Attraction Force is a reference value for magnets alone.
Please visit MISUMI website for details of the models available for sale.

Basic Information

Shape Round Magnet Type (Material) Neodymium Magnet

Frequently asked question (FAQ)

Question: Can alterations be made to MISUMI magnets?
Answer: Magnets of any material are prone to breakage, so alterations cannot be made.
Question: What are the types of MISUMI magnets?
Answer: MISUMI magnets include neodymium magnets, cobalt magnets, ferrite magnets, Al-Fe-Ni-Co magnets.
Question: How to arrange the magnetic force of MISUMI magnets from strong to weak?
Answer: 1. Neodymium magnet 2. Cobalt magnet 3. Al-Fe-Ni-Co magnet 4. Ferrite magnet
Question: How to arrange the strength of MISUMI magnets from strong to weak?
Answer: 1. Al-Fe-Ni-Co magnet 2. Neodymium magnet 3. Ferrite magnet 4. Cobalt magnet
Question: How to arrange the heat resistant temperature of MISUMI magnets from strong to weak?
Answer: 1. Al-Fe-Ni-Co magnet 2. Ferrite magnet 3. Cobalt magnet 4. Neodymium magnet

Check other FAQ (2 items) Hide

Tech Support