(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Deep groove ball bearings - Open type (Part Numbers)

Part Number

Configured Part Number is shown.

C-B6708

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-B6708
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
r (min) Ds (min) Ds (max) dh (max) R (max) Weight
(g)

SGD 7.18

1 Piece(s) Same day 405062516430022330.34243480.323

Loading...

  1. 1

Please check the type/dimensions/specifications of the part C-B6708 in the Deep groove ball bearings - Open type series.

Similar Part Numbers

Part Number
C-B6200
C-B6208
C-B6209
C-B6709
C-B6807
C-B6808
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
r (min) Ds (min) Ds (max) dh (max) R (max) Weight
(g)

SGD 1.34

1 Piece(s) Same day 1030951002400023900.61416260.632

SGD 6.93

1 Piece(s) 5 Day(s) 40801829100850017900146.55173.51366

SGD 8.19

1 Piece(s) Same day 458519315007500204001.15254781.1420

SGD 7.48

1 Piece(s) Same day 455562580390023970.34748530.325

SGD 3.22

1 Piece(s) Same day 3547747291300038210.33738450.332

SGD 4.42

1 Piece(s) Same day 4052749231200041780.34243500.335

Tech Support