(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Deep groove ball bearings - Contact rubber seal ring type (Part Numbers)

Part Number

Configured Part Number is shown.

C-B6210DDU

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-B6210DDU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
r (min) Ds (min) Ds (max) dh (max) R (max) Weight
(g)

SGD 9.54

1 Piece(s) 5 Day(s) 50902035000710023200156.56083.51459

Loading...

  1. 1

Please check the type/dimensions/specifications of the part C-B6210DDU in the Deep groove ball bearings - Contact rubber seal ring type series.

Similar Part Numbers

Part Number
C-B6010DDU
C-B6208DDU
C-B6209DDU
C-B6300DDU
C-B6305DDU
C-B6306DDU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B (or T)
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Allowable Rotational Speed
(rpm)
Basic Load Rating Cor (Static)
(N)
r (min) Ds (min) Ds (max) dh (max) R (max) Weight
(g)

SGD 6.27

1 Piece(s) 5 Day(s) 5080162180085001660015558.5751261

SGD 7.58

1 Piece(s) 5 Day(s) 40801829100850017900146.550.573.51366

SGD 8.89

1 Piece(s) 5 Day(s) 45851931500750020400151.555.578.51420

SGD 2.24

1 Piece(s) 5 Day(s) 10351181002200034500.61416.5310.652

SGD 3.79

1 Piece(s) 5 Day(s) 256217206001100011200131.53655.51235

SGD 6.23

1 Piece(s) 5 Day(s) 3072192670095001500013740651345

Tech Support