(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

6060, Slot Width 10mm Aluminum Frames

Product Overview
Slot width 10mm Square 6060 Profile.
Dimensional Drawing
 Material Surface Treatment
6063-T5Clear Anodize
Specification Table
■Specified Length
TypeProfileOverall Length L
mm
Profile TypeMass
kg/m
Cross Sectional Moment of inertiaCollective Moment of inertia
lx(cm4ly(cm4Zx(cm4Zy(cm4
LCF10606050-2000 (25000)Standard3.8245.0245.021515
LCFL10Light2.4329.229.29.739.73
Maximum selectable length can be checked on configure bar on the left.
Alterations
追加工
AlterationAlteration SymbolSpecificationMachining/Corresponding Accessories
End Tapping
(Center Hole)
LTP/RTP/TPW追加工1Tapping holes on the end face of aluminum profiles

Parts used for this additional processing:
Button Head Screws
45-Degree CuttingL□T45/R□T45追加工2Cutting with 45-degree angle.
Drilling Wrench HoleLWP/RWP追加工3Drilling Wrench holes in fixed positions for Blind joint connections.

Parts used for this additional processing:
Button Head Screws
CounterboringZ8/XA追加工4Machining Counterbored holes at any specified positions.

Parts used for this additional processing:
Button Head Screws
S Hole
Blind Joint Dedicated
LSH/RSH追加工5Adding S holes for Pre-Assembly Insertion Double Joint connections.
Parts used for this additional processing:
Blind Joints, Pre-Assembly Insertion Double Joint Kits
M Hole
Blind Joint Dedicated
LMH/RMH追加工6Adding M holes for Post- Assembly Insertion Double Joints,Center Joint connections.
Parts used for this additional processing:
Blind Joints, Pre-Assembly Insertion Center Joint Kits
Product Features
1.Implement the GB industrial aluminum profile standard, 8~10μ anodized treatment, the surface is scratch-resistant.
2.A protective film is attached to the surface of the profile to prevent friction and damage during transportation.
3.Any length can be specified within the range of 50mm~2000(2500) for  cutting.
4.Compatible with various alterations such as drilling and chamfering.
5.Economy Series profiles are different from Misumi’s existing profile cross-sectional shape, and the specifications are compared as follows:
Example of Use
使用案例
Precautions
1.The surface of the profile is covered with a protective film, and there may be a small amount of aluminum chips remaining, which is not a quality problem. 
After the film is removed, the aluminum chips will be removed.
2.Economy series products are different from MISUMI existing profiles in section shapes, so they can only be used with Economy series special accessories starting with L.
Related Products

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
LCF10-6060-[50-3000/0.5]
LCFL10-6060-[50-3000/0.5]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Overall Length L
(mm)
Weight
(kg/m)

-

1 Piece(s) 7 Day(s) ①Standard50 ~ 30003.68

-

1 Piece(s) 7 Day(s) ②Light Load50 ~ 30002.43

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 60 Number of Slotted Surfaces Four-Side Slots Surface Treatment Clear Anodize
Extrusion Series MISUMI Economy Series LCF 45/50/60 (Slot Width 10 mm) Extrusion Type Square Shape Surface Milled Not Provided
Extrusion Type 6063-T5 L Dimension Fixed, Specified Specified

Tech Support