(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Floating Joints Integrated Type - Round / Compact Type - Tapped (Part Numbers)

Floating Joints Integrated Type - Round / Compact Type - Tapped
  • Volume Discount

A floating joint that can be used even if there is no distance between the cylinder and the operated object.

Floating Connectors/Extra Short Type/Flange Mounting/Tapped:Related Image
Floating Connectors/Extra Short Type/Flange Mounting/Tapped:Related Image
[ ! ]Do not insert screws deeper than the depth of tapped holes. Malfunction may occur.
[ ! ]If the load continues in one direction, it may be difficult to absorb core misalignment.
[ ! ]St is the thrust clearance on which spring force is exerted.
[ ! ]The floating part has a structure that prevents it from turning. Turning it is not recommended.
 
ScrewsType[ M ]Material[ S ]Surface Treatment[ H ]HardnessSpring
[ M ]Material
RoundCompact Type
TappedFJCRFJCCS45C EquivalentBlack Oxide40~45HRCSpring Steel
FJCRTFJCCTTufftride®500HV~Spring Stainless Steel
FJCRSFJCCSSUS440C equivalent-40~45HRC
[ ! ]Tufftride® is a trademark of DURFERRIT GmbH.
[ ! ]Tufftride® may cause uneven color, which doesn't affect mechanical function.
 

Specifications

Part Number
FJCR10-1.25
■ Floating Connectors - Extra Short Flange Mount - Tapped (for Threaded Cylinder)
Part NumberWL1ALFP.C.D.dd1HEGAllowable Misalignment UAllowable Angular DeviationSt (Reference)Working Load kgf(N)Mass (g)
TypeM-PitchRoundCompact Type
Round Type
FJCR
FJCRT
FJCRS

Compact Type
FJCC
FJCCT
FJCCS
3-0.5117339141028.64.5852128.60.530.45~2.8(27.5)7851
4-0.7117339141028.64.5852128.60.530.45~7.8(76.5)7750
5-0.812.574441610.532.169.55.52332.10.540.65~20(196.1)10669
6-1.012.574441610.532.169.55.52332.10.540.65~20(196.1)10568
8-1.251610550201336.671162636.60.550.95~80(784.5)166109
10-1.252012652251738.671162838.60.551.1~80(784.5)236157
12-1.2523177662819.549.691483649.61.051.4~440(4315)411274
14-1.523177662819.549.691483649.61.051.4~440(4315)402269
16-1.530229703524.553.691484053.61.051.5~650(6374)553372
18-1.530229703524.553.691484053.61.051.5~650(6374)538363
20-1.5382710884531.568.11218105168.11.551.9~900(8826)1078735
22-1.5382710884531.568.11218105168.11.551.9~900(8826)1058715

*Some M-Pitch are not available for FJCRT, FJCCT, FJCRS, and FJCCS types. Please check the Part numbers for details. 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJCC3-0.5
FJCC4-0.7
FJCR3-0.5
FJCR4-0.7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Main Body Material allowable eccentricity
(mm)
Allowable Angular Deviation (A°)
(deg)
Maximum Applied Tensile / Compression Force
(kN)

SGD 70.65

1 Piece(s)Available 5 Day(s) or more 10[M3 ~ M8] M3[0.5~0.8] 0.5[Steel] S45C Equivalent0.5±30.0275

SGD 70.65

1 Piece(s)Available 5 Day(s) or more 10[M3 ~ M8] M4[0.5~0.8] 0.7[Steel] S45C Equivalent0.5±30.0765

SGD 59.54

1 Piece(s)Available 5 Day(s) or more 10[M3 ~ M8] M3[0.5~0.8] 0.5[Steel] S45C Equivalent0.5±30.0275

SGD 59.54

1 Piece(s)Available 5 Day(s) or more 10[M3 ~ M8] M4[0.5~0.8] 0.7[Steel] S45C Equivalent0.5±30.0765

Loading...

  1. 1

More Information

Floating Connectors/Extra Short Type/Flange Mounting/Tapped:Related Image
■Features
 1. The distance between cylinder and operated object can be made shorter.
  2. Large allowable eccentricity absorbs misalignment.
  3. Deep tapped hole allows wide-ranging adjustment.
 4. Compact Type is designed for Limited Space.

Example

Floating Connectors/Extra Short Type/Flange Mounting/Tapped:Related Image
 

Basic Information

Type Floating Joints / Flanged Type Connection Type, Cylinder Side Tapped Connection Type, Work Piece Side Hole
Applicable Cylinder Air Cylinder Extra Short, Type Lateral, Angular Misalignment Type Mount Type Flange Mounting Type
Surface Treatment Black Oxide

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)