(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
quiet resin roller with resin molded on the outer ring of the bearing.
Used in various devices as transportation rollers, guide rollers, and traveling rollers.
Excellent in reducing noise and vibration.
The roller part is R-shaped and the installation method is a male thread type.
Resin materials include polyacetal and antistatic polyacetal.
Applications
Automatic sorting equipment (sorter), conveyance equipment
Chain conveyor equipment, automatic assembly line equipment, vertical conveyance equipment, door opening/closing equipment
Part Number
Configured Part Number is shown.
ERBHZ20
Type | [ M ]Material | [ S ]Surface Treatment | ||||
Threaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | Surface Plastic | Bearing | Shaft | Shaft |
ERBBS | ERBHS | - | Polyacetal | SUS440C equivalent | SUS304 equivalent | - |
ERBB | ERBH | ERBBL | SUJ2 | SWCH | Trivalent Chromate | |
- | ERBHZ | - | Antistatic Polyacetal | SUS304 (Low Particle Generation) | SUS304 equivalent | - |
Part Number |
ERBB20 |
Part Number | Allowable Load N ( ) indicates SUS304 | R | B | M (Coarse) | L | ℓ | Hex Socket G | Bearing Used | Compliance with Standard | |||||||
Threaaded Stud | Threaded Stud Hex Socket | Long Threaded Stud | ||||||||||||||
Type | D | ERBBS | ERBB | ERBHS | ERBH | ERBHZ | ERBBL | |||||||||
Threaded Stud ERBBS ERBB | Hex Socket ERBHS ERBH ERBHZ Long Threaded Stud ERBBL | 19 | 78.4(39.2) | 5 | 6 | 6 | 8 | 1 | 2.5 | 696ZZ | ● | ● | ● | ● | ● | ● |
20 | 78.4(39.2) | 5 | 6 | 6 | 8 | 1 | 2.5 | 696ZZ | ● | ● | ● | ● | ● | ● | ||
22 | 78.4(39.2) | 5 | 7 | 6 | 8 | 1 | 2.5 | 696ZZ | ● | ● | ● | ● | ● | ● | ||
24 | 78.4(39.2) | 5 | 7 | 6 | 8 | 1 | 2.5 | 696ZZ | ● | ● | ● | ● | ● | ● | ||
26 | 78.4(39.2) | 5 | 8 | 6 | 8 | 0.5 | 2.5 | 696ZZ | ● | ● | ● | ● | - | - | ||
30 | 176(88) | 5 | 9 | 6 | 8 | 1 | 5 | 608ZZ | ● | ● | ● | ● | ● | ● | ||
35 | 176(88) | 5 | 9 | 6 | 8 | 1 | 5 | 608ZZ | ● | ● | ● | ● | ● | ● | ||
*40 | 245 | 6 | 12 | 8 | 12 | 2 | 6 | 6200ZZ | - | - | - | ● | - | - | ||
[ ! ]* marked sizes are only available for ERBH. | *45 | 245 | 6 | 12 | 8 | 12 | 2 | 6 | 6200ZZ | - | - | - | ● | - | - | |
*50 | 245 | 6 | 12 | 8 | 12 | 2 | 6 | 6200ZZ | - | - | - | ● | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ERBHZ20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | Allowable Load Range (N) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 1,575.00 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Stainless Steel] SUS304 (Low Dust Generation) | [Polyacetal] Antistatic Polyacetal | [Screw] Threaded Stud Hex Socket | 20 | 6 | Hexagonal Hole | 6 | 20.1~50.0 | 39.2 |
Loading...
Outer Ring Type | R Type | Operating/Environmental Requirement | Standard (For Light Loads) |
---|
Please check the type/dimensions/specifications of the part ERBHZ20 in the Engineered Plastic Bearings - R Type - Threaded Stud series.
Part Number |
---|
ERBB24 |
ERBB26 |
ERBB30 |
ERBHZ22 |
ERBHZ24 |
ERBHZ30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Bearing Material | Surface Material | Mounting Type | Outer Dia. D (Ø) | Width B (mm) | Thread Head Shape | Screw Nominal M (mm) | Allowable Load Range (N) | Allowable Load (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 903.00 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 24 | 7 | Cross Slot | 6 | 50.1~100.0 | 78.4 | |
SGD 903.00 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 26 | 8 | Cross Slot | 6 | 50.1~100.0 | 78.4 | |
SGD 903.00 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Steel] SUJ2 | [Polyacetal] Polyacetal (Standard) | [Screw] Threaded | 30 | 9 | Cross Slot | 6 | 100.1~200.0 | 176 | |
SGD 1,575.00 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Stainless Steel] SUS304 (Low Dust Generation) | [Polyacetal] Antistatic Polyacetal | [Screw] Threaded Stud Hex Socket | 22 | 7 | Hexagonal Hole | 6 | 20.1~50.0 | 39.2 | |
SGD 1,575.00 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Stainless Steel] SUS304 (Low Dust Generation) | [Polyacetal] Antistatic Polyacetal | [Screw] Threaded Stud Hex Socket | 24 | 7 | Hexagonal Hole | 6 | 20.1~50.0 | 39.2 | |
SGD 1,575.00 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | [Stainless Steel] SUS304 (Low Dust Generation) | [Polyacetal] Antistatic Polyacetal | [Screw] Threaded Stud Hex Socket | 30 | 9 | Hexagonal Hole | 6 | 50.1~100.0 | 88 |
How can we improve?
How can we improve?