(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Engineered Plastic Bearings - No Retaining Ring - Straight Bore (Part Numbers)

Engineered Plastic Bearings - No Retaining Ring - Straight Bore
  • Volume Discount

quiet resin roller with resin molded on the outer ring of the bearing.

Used in various devices as transportation rollers, guide rollers, and traveling rollers.
Excellent in reducing noise and vibration.
The roller part is flat.
Resin materials include polyacetal, antistatic polyacetal, MC nylon, and ultra-high molecular weight polyethylene.

Applications
Automatic sorting equipment (sorter), conveyance equipment
Chain conveyor equipment, automatic assembly line equipment, vertical conveyance equipment, door opening/closing equipment

Engineered Plastic Bearings/Flat/Straight Bore:Related Image
Bearing Accuracy JIS B 1514 0 Class
 
Type[ M ]Material
No Retaining RingWith Retaining RingSurface PlasticBearing
Straight BoreStraight Bore
EBSS-PolyacetalSUS440C equivalent
EB-SUJ2
EBD-Antistatic
Polyacetal
SUS440C equivalent
EBC-SUS440C Equivalent (Low Particulate Generation)
EBSZ-SUS304 (Low Particulate Generation)
-EBMMC NylonSUJ2
-EBPEUHMWPE
[ ! ]EBC and EBSZ use low particulate grease and the resin section may be discolored due to reactions with ultraviolet light, but the functionality will not be affected.
[ ! ]Surface resistivity of antistatic polyacetal is 1.5x1011Ω (Temperature 23°C / Humidity 65%)
[ ! ]For identification, markings are painted on the side of antistatic polyacetal plastic parts. Wipe off before use.
 

Specifications

Part Number
EB24
Part NumberAllowable Load N
( ) indicates SUS304
dBRetaining Ring Size
(C Type)
(Only for Retained Type)
Bearing UsedCompliance with Standard
PolyacetalMC Nylon Ultra High Molecular Weight PolyethyleneStraight Bore
TypeDEBSSEBEBDEBCEBSZEBMEBPE
Straight Bore
EBSS
EB
EBD
EBC
EBSZ
EBM
EBPE
1329.4
(14.7)
45--L-1040ZZ-----
1429.4
(14.7)
45--L-1040ZZ-----
1629.4
(14.7)
558RTWS13695ZZ---
1829.4
(14.7)
558RTWS13695ZZ---
1978.4
(39.2)
669RTWS15696ZZ-
2078.4
(39.2)
669RTWS15696ZZ
2278.4
(39.2)
669RTWS15696ZZ-
2478.4
(39.2)
669RTWS15696ZZ
26176
(88)
8812RTWS22608ZZ--
30176
(88)
8912RTWS22608ZZ
35176
(88)
8912RTWS22608ZZ
40245
(122)
101214RTWS306200ZZ---
45245
(122)
101214RTWS306200ZZ---
50245
(122)
101214RTWS306200ZZ---
[ ! ]For detailed bearing dimensions, see P.989, 991.
kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
EBHS22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)

SGD 1,575.00

1 Piece(s)Available 4 Day(s) or more 10[Stainless Steel] SUS440C Equivalent[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket226Hexagonal Hole6-50.1~100.078.4

Loading...

  1. 1
 

Basic Information

Outer Ring Type Flat Type Operating/Environmental Requirement Standard (For Light Loads)

Please check the type/dimensions/specifications of the part EBHS22 in the Engineered Plastic Bearings - No Retaining Ring - Straight Bore series.

Similar Part Numbers

Part Number
EB18
EB19
EB20
EBHS24
EBHS26
EBHS30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)

SGD 1,061.00

1 Piece(s)Available 4 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore185--520.1~50.029.4

SGD 809.00

1 Piece(s)Available 4 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore196--650.1~100.078.4

SGD 809.00

1 Piece(s)Available 4 Day(s) or more 10[Steel] SUJ2[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore206--650.1~100.078.4

SGD 1,575.00

1 Piece(s)Available 4 Day(s) or more 10[Stainless Steel] SUS440C Equivalent[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket246Hexagonal Hole6-50.1~100.078.4

SGD 1,575.00

1 Piece(s)Available 4 Day(s) or more 10[Stainless Steel] SUS440C Equivalent[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket268Hexagonal Hole6-100.1~200.0176

SGD 25.30

1 Piece(s)Available Same day 10[Stainless Steel] SUS440C Equivalent[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket309Hexagonal Hole6-100.1~200.0176

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)