(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shock Absorbers/Fixed Type/Cost Efficient Product (Part Numbers)

Shock Absorbers/Fixed Type/Cost Efficient Product

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025
  • Volume Discount

Fixed type shock absorber (steel) with a replacement guideline of 700,000 cycles. Compared to conventional high-quality products, it is a middle-precision standard product at a lower price.

Part Number

Configured Part Number is shown.

C-MAKC1005M

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-MAKC1005M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body, Related Components Structure Stroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

SGD 18.53

1 Piece(s)Available Same day Main Body[Fixed Type] Fixed Type5M101.2Irregular Multi Orifice[Steel] STKM11A1.538.51.248With CapM10X1.0

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part C-MAKC1005M in the Shock Absorbers/Fixed Type/Cost Efficient Product series.

Similar Part Numbers

Part Number
C-MAKC0806M
C-MAKC1005H
C-MAKC1005L
C-MAKC1008H
C-MAKC1008L
C-MAKC1008M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMain Body, Related Components Structure Stroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

SGD 16.05

1 Piece(s)Available Same day Main Body[Fixed Type] Fixed Type6M80.6Irregular Multi Orifice[Steel] STKM11A1500.636.3With CapM8X1.0

SGD 18.53

1 Piece(s)Available Same day Main Body[Fixed Type] Fixed Type5M101.2Multi Orifice[Steel] STKM11A338.50.448With CapM10X1.0

SGD 18.53

1 Piece(s)Available Same day Main Body[Fixed Type] Fixed Type5M101.2Single Orifice[Steel] STKM11A0.838.52.848With CapM10X1.0

SGD 21.41

1 Piece(s)Available Same day Main Body[Fixed Type] Fixed Type8M102.4Multi Orifice[Steel] STKM11A3571.248With CapM10X1.0

SGD 21.41

1 Piece(s)Available Same day Main Body[Fixed Type] Fixed Type8M102.4Single Orifice[Steel] STKM11A0.8577.248With CapM10X1.0

SGD 21.41

1 Piece(s)Available Same day Main Body[Fixed Type] Fixed Type8M102.4Irregular Multi Orifice[Steel] STKM11A1.5572.448With CapM10X1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)