(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced (Part Numbers)

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WB22-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)
Allowable Deflection
(mm)

SGD 2.74

1 Piece(s)Available 4 Day(s) or more 104015.6223029.4230.01~580.00294.23.2With Grinding2410

Loading...

  1. 1

Basic Information

Material SWP-A

Please check the type/dimensions/specifications of the part WB22-40 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx25%-30%/O.D. Referenced series.

Similar Part Numbers

Part Number
WB10-25
WB10-30
WB10-35
WB22-45
WB22-50
WB22-55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)
Allowable Deflection
(mm)

SGD 1.65

1 Piece(s)Available Same day 102571018.79.850.01~73.0061.81.5With Grinding16.56.3

SGD 1.65

1 Piece(s)Available Same day 103071022.59.873.01~107.0073.51.5With Grinding177.5

SGD 1.65

1 Piece(s)Available 4 Day(s) or more 10356.81026.29.873.01~107.0086.31.6With Grinding238.8

SGD 2.74

1 Piece(s)Available 4 Day(s) or more 104515.62233.729.4230.01~580.00332.43.2With Grinding2411.3

SGD 2.74

1 Piece(s)Available 4 Day(s) or more 1050152237.529.4230.01~580.00367.73.5With Grinding3612.5

SGD 2.92

1 Piece(s)Available 4 Day(s) or more 1055152241.229.4230.01~580.004063.5With Grinding3613.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)