(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Coil Springs-Fmax. (Allowable Deflection) = Lx40%-45%/O.D. Referenced (Part Numbers)

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
WL14-70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)

SGD 2.00

1 Piece(s)Available 4 Day(s) or more 107011.41442116.01~30.0027.51.3With Grinding22.1

Loading...

  1. 1

Basic Information

Material SWP-A

Please check the type/dimensions/specifications of the part WL14-70 in the Round Coil Springs-Fmax. (Allowable Deflection) = Lx40%-45%/O.D. Referenced series.

Similar Part Numbers

Part Number
WF10-25
WF10-30
WF10-35
WL14-80
WL14-90
WL16-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFree Length L
(mm)
Inner Dia. D-2d (or D)
(Ø)
Outer Dia. D (or D1)
(Ø)
Height with the max. load applied ([Free Length] – [Allowable Deflection])
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Max. Load
(N)
Wire Dia.
(Ø)
End Surface Status Solid Length
(mm)

SGD 1.49

1 Piece(s)Available Same day 10258.41013.80.54.51~8.505.50.8With Grinding10.4

SGD 1.49

1 Piece(s)Available Same day 10308.31016.50.54.51~8.506.60.85With Grinding14

SGD 1.49

1 Piece(s)Available Same day 10358.31019.30.54.51~8.507.60.85With Grinding14

SGD 2.00

1 Piece(s)Available 4 Day(s) or more 108011.41448130.01~50.0031.41.3With Grinding22.1

SGD 2.00

1 Piece(s)Available 4 Day(s) or more 1090111454130.01~50.0035.31.5With Grinding43.5

SGD 2.00

1 Piece(s)Available 4 Day(s) or more 101513.816914.51~8.505.91.1With Grinding8.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)