(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flanged Linear Bushing - Standard, Single[RoHS Comliant] (Part Numbers)

Flanged Linear Bushing - Standard, Single[RoHS Comliant]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flanged Linear Bushing - Standard, Single[RoHS Comliant]
  • Flanged Linear Bushing - Standard, Single[RoHS Comliant]
  • Flanged Linear Bushing - Standard, Single[RoHS Comliant]
  • Volume Discount

Medium-precision linear bushing with relaxed O.D. tolerances such as I.D. and L dimension.

(i)Caution

  • Bushings are applied with anti-rust oil harmless to lubricants. After cleaning (recommended cleaning method: ultrasonic cleaner or white kerosene) and drying the bushings, grease application is recommended before use.

Dimensional Drawing of Linear Bushings

Round Flanged

Square Flanged

Compact Flange

dr=6~13

dr=16~40



Dimensional Drawing of Linear Bushings
Type Linear BushingsOuter CylinderBallsRetainerOperating Ambient Temperature[A] Accessory
 Round FlangeSquare flangeCompact Flange[M] Material[H] Hardness[S] Surface Treatment[M] Material[M] Material
Standard SpecificationC-LHFRC-LHFSC-LHFCSUJ2 Equivalent58HRC or moreSUJ2 EquivalentPlastic-20 to 80°CSeal [M] Material
Nitrile Rubber
C-LHFRMC-LHFSMC-LHFCMElectroless Nickel Plating
High Temperature SpecificationsC-LHFCF-NStainless Steel-20 to 120°C
C-LHFCMF-NElectroless Nickel Plating
[ ! ] No seal supplied for high temperature specifications (C-□□F-N).

Specification Table of Linear Bushings

Ordering Example
Part Number (Type, dr)
C-LHFR25
C-LHFCMF−N30
 dr D  LH(T)dd1tP.C.D.WFAKEccentricity
(Max.)
Balls
Rows
*
Perpendicularity
Basic Load RatingReference Mass (g)
   Surface TreatmentSurface Treatment  
 Tolerance Not ProvidedProvided ToleranceC (Dynamic) NCo (Static) NRound FlangeSquare flangeCompact Flange
   ToleranceTolerance  
5+0.003
-0.011
10+0.006
-0.013
+0.006
-0.017
15±0.62653.563.1182118160.02440.024167206181315
6+0.003
-0.012
12+0.006
-0.015
+0.006
-0.020
192820222018206265241821
815243224252421265380372933
1019294064.57.54.129302925372549725264
1221+0.006
-0.018
+0.006
-0.023
304232323227412598765768
1323324333343329510784887281
16283748383722313457751180120104112
20+0.003
-0.013
32+0.006
-0.021
+0.006
-0.027
425485.595.143422436380.0300.0308821370180145167
25405962515032404669801570340300325
30456474106.6116.1605835495115702740470375388
35+0.003
-0.015
52+0.006
-0.024
+0.006
-0.032
708267643855600.0400.04016703140650560575
40608096139148.17875456470216040201060880913
(50)801001169892--3820794022002000-
* Perpendicularity of D to flange mounting surface
[ ! ] Only round and square flanges can be selected for dr () dimensions.
[ ! ] Anti-rust oil is applied at the time of delivery.
[ ! ] Flanged Type Height-Adjusting Spacers can be selected from here.
[ ! ] For shaft and housing tolerances, see "Recommended Tolerance of Shaft Diameter / Housing Diameter."
■Available Sizes of Linear Bushings
SpecificationsStandardHigh Temperature
Surface TreatmentNot ProvidedProvidedNot ProvidedProvided
Flange ShapeRound FlangeSquare flangeCompact FlangeRound FlangeSquare flangeCompact FlangeCompact FlangeCompact Flange
drC-LHFRC-LHFSC-LHFCC-LHFRMC-LHFSMC-LHFCMC-LHFCF-NC-LHFCMF-N
5    
6
8
10
12
13
16
20
25
30
* 35  
* 40  
* (50)    
[ ! ] For dr dimension = 5, only "Suface Treatment Not Provided" can be selected.
[ ! ] C-□□□-N cannot be selected for dr* dimension.
[ ! ] Only round and square flanges can be selected for dr () dimensions.
■Recommended Tolerance of Shaft Diameter / Housing Diameter of Linear Bushings
drShaft Dia.Housing Dia.
g6 Tolerance Tolerance
5−0.004
−0.012
10+0.021
+0.006
612+0.024
+0.006
8−0.005
−0.014
15
1019+0.027
+0.006
12−0.006
−0.017
21
1323
1628
20−0.007
−0.020
32+0.031
+0.006
2540
3045
35−0.009
−0.025
52+0.036
+0.006
4060
5080

Cautions/Prohibitions of Linear Bushings

■Regular Maintenance of Linear Bushings
(1) For grease lubrication, apply grease to the ball rows within the linear bushings before use, then periodically apply grease during the use.
The grease has an effect of reducing friction by forming a layer between the balls and shaft rolling surfaces, preventing seizures.
Grease loss and deterioration will cause shorter life of linear guides.
(2) Recommended Grease: Lithium soap based grease
(3) Recommended Lubrication Intervals: Every 6 month
Recommended lubrication is that every 3 months when travel distance is extensive, or every 1000 km when travel distance exceeds 1000 km within the period.
(4) If large moment load (offset load) is to be applied, Short / Single Type Linear Bushings are not suitable.
Use of Double Type or Multiple Linear Bushings is recommended.

■Dust-Proofing Measures of Linear Bushings
Please be aware that if foreign objects or dusts get inside the linear bushing, it will interfere with the circulation of the steel balls and cause failures.
Please attach a dust cover or protection cover for harsh usage environments.

■Use of a hardened shaft with g6 tolerance is recommended for MISUMI Linear Bushings.

How to Use of Linear Bushings

IllustrationInstructions for Use
How to UseIf large load (offset load) is to be applied, Single Type Linear Bushings are not suitable. Use of Double Type or Multiple Linear Bushings is recommended.
How to UseLinear Bushings are not suitable for rotating motion due to their structure. Forcing to rotate may cause failures.
How to UseLinear Bushings are not suitable for usage with repetitive insertion and extraction of shafts.
How to UseWhen assembling with linear shafts, forcing the shaft into the bushing with angular misalignment may cause the ball retainers to deform and balls to fall out. Be sure to align the centers and insert the shaft gently.

App. Example of Linear Bushings


▲Workpiece extrusion mechanism

Related Products of Linear Bushings

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-LHFC20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Inscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Style Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Accuracy Ball Recirculating Type Motion Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Linear Motion / Rotational Motion Basic Rated Load, Dynamic Rating Flange Shape Retainer Material Seal Counterbored Hole Greased Filled

SGD 10.10

1 Piece(s)Available Same day 10Flange2042StandardNo Surface Treatment32High GradeSingleLinear308821370-0.013---Compact FlangePlastic (Duracon M90 Equivalent)With SealStandardNot Provided

Loading...

  1. 1

More Information

■Features: Easy to assemble with bolt-on flanges.

Example

フランジ付リニアブッシュ スタンダードタイプ C-VALUE シングル:Related Image

Basic Information

Flange Type Standard Flange Outer Cylinder Material SUJ2 Equivalent Lubrication Type Not Provided
Types Standard Flange Length Single Ball Material SUJ2 Equivalent

Please check the type/dimensions/specifications of the part C-LHFC20 in the Flanged Linear Bushing - Standard, Single[RoHS Comliant] series.

Similar Part Numbers

Part Number
C-LHFC12
C-LHFC13
C-LHFC16
C-LHFC25
C-LHFC30
C-LHFC35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Inscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Style Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Accuracy Ball Recirculating Type Motion Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Flange Shape Linear Motion / Rotational Motion Basic Rated Load, Dynamic Rating Flange Shape Retainer Material Seal Counterbored Hole Greased Filled

SGD 6.87

1 Piece(s)Available Same day 10Flange1230StandardNo Surface Treatment21High GradeSingleLinear24412598-0.012---Compact FlangePlastic (Duracon M90 Equivalent)With SealStandardNot Provided

SGD 7.41

1 Piece(s)Available 4 Day(s) or more 10Flange1332StandardNo Surface Treatment23High GradeSingleLinear24510784-0.012---Compact FlangePlastic (Duracon M90 Equivalent)With SealStandardNot Provided

SGD 8.49

1 Piece(s)Available Same day 10Flange1637StandardNo Surface Treatment28High GradeSingleLinear247751180-0.013---Compact FlangePlastic (Duracon M90 Equivalent)With SealStandardNot Provided

SGD 14.29

1 Piece(s)Available 4 Day(s) or more 10Flange2559StandardNo Surface Treatment40High GradeSingleLinear309801570-0.013---Compact FlangePlastic (Duracon M90 Equivalent)With SealStandardNot Provided

SGD 19.68

1 Piece(s)Available Same day 10Flange3064StandardNo Surface Treatment45High GradeSingleLinear3015702740-0.015---Compact FlangePlastic (Duracon M90 Equivalent)With SealStandardNot Provided

SGD 25.79

1 Piece(s)Available 4 Day(s) or more 10Standard Flange---No Surface Treatment----40-3,140-0.015Compact FlangeLinear Bushing (Linear Motion Only)1670-PlasticWith Seal--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)