(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probes and Receptacles-NPE75 Series/NRE75 Series【50 Pieces Per Package】 (Part Numbers)

Contact Probes and Receptacles-NPE75 Series/NRE75 Series
  • Volume Discount

Convenient and economical Bulk Package. | Full Stroke 6.4mm | Number of Mounting Points Crowned Type: 4

Part Number

Configured Part Number is shown.

NPE75-K

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPE75-K
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Barrel, Receptacle Material Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

SGD 64.02

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.91[Triangular Pyramid] Triangular Pyramid K6.4-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Phosphor Bronze7.7203K

Loading...

  1. 1

Basic Information

Properties Standard

Please check the type/dimensions/specifications of the part NPE75-K in the Contact Probes and Receptacles-NPE75 Series/NRE75 Series series.

Similar Part Numbers

Part Number
NPE75-B3
NPE75-C
NPE75-E
NPE75-LM
NPE75-T
NPE75-T6
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Plunger Surface Treatment Integrated Probe Type Barrel, Receptacle Material Plunger Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

SGD 121.30

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.91[Three-Needle] Three-Needle B36.4-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Phosphor Bronze7.7203B3

SGD 50.40

50 Pieces Per Package

1 Pack(s)Available Same day Contact Probe1.91-6.4--0.64-Spring Built-In-7.7203C

SGD 64.02

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.91[Triangular Pyramid] Triangular Pyramid E6.4-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Phosphor Bronze7.7203E

SGD 80.86

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.91[Triangular Pyramid] Triangular Pyramid LM6.4-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Phosphor Bronze7.7203LM

SGD 64.02

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.91[Triangular Pyramid] Triangular Pyramid T6.4-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Phosphor Bronze7.7203T

SGD 64.02

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.91[Triangular Pyramid] Triangular Pyramid T66.4-[Copper Alloy] BeCu2.5Nickel Plating Base, Gold PlatingStandard[Copper Alloy] Phosphor Bronze7.7203T6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)