(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Linear Bushings - Standard, Single
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Shape : Straight
● Material:
- Outer Cylinder - SUJ2 Equivalent
- Ball - SUJ2 Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.
Part Number
Configured Part Number is shown.
C-LMU30
Type Linear Bushings | Outer Cylinder | Balls | Retainer | Operating Ambient Temperature | [A] Accessory | |||
[M] Material | [M]Hardness | [S] Surface Treatment | [M] Material | [M] Material | ||||
Standard Specification | C-LMU | SUJ2 Equivalent | 58HRC or more | — | SUJ2 Equivalent | Plastic | -20 to 80°C | Seal [M] Material Nitrile Rubber |
C-LMUM | Electroless Nickel Plating | |||||||
C-LMU−N | — | - | ||||||
High Temperature Specifications | C-LMUF−N | Stainless Steel | -20 to 120°C | |||||
C-LMUMF-N | Electroless Nickel Plating |
Part Number (Type, dr) |
C-LMU6 |
C-LMUF−N20 |
dr | D | L | B | W | D1 | Eccentricity (Max.) | Balls Rows | Basic Load Rating | Reference Mass (g) | ||||||
Surface Treatment | Surface Treatment | C (Dynamic) N | Co (Static) N | ||||||||||||
Tolerance | Not Provided | Provided | Tolerance | Tolerance | |||||||||||
Tolerance | Tolerance | ||||||||||||||
3 | +0.003 -0.011 | 7 | +0.006 -0.011 | +0.006 -0.017 | 10 | +0.1 -0.2 | — | — | — | — | 0.016 | 4 | 69 | 105 | 1.4 |
4 | 8 | 12 | 88 | 127 | 2 | ||||||||||
5 | 10 | 15 | 8 | 0 -0.4 | 1.1 | 9.6 | 167 | 206 | 4 | ||||||
6 | +0.003 -0.012 | 12 | +0.006 | +0.006 | 19 | +0.2 -0.4 | 11.3 | 11.5 | 0.024 | 206 | 265 | 8.5 | |||
8 | 15 | -0.013 | -0.020 | 24 | 15.3 | 14.3 | 265 | 380 | 17 | ||||||
10 | 19 | +0.006 -0.015 | +0.006 -0.023 | 29 | 19.4 | 1.3 | 18 | 372 | 549 | 31 | |||||
12 | 21 | 30 | 20.4 | 20 | 412 | 598 | 41 | ||||||||
13 | 23 | 32 | 22 | 510 | 784 | 46 | |||||||||
16 | 28 | 37 | 23.3 | 1.6 | 27 | 5 | 775 | 1180 | 73 | ||||||
20 | +0.003 -0.013 | 32 | +0.006 -0.018 | +0.006 -0.027 | 42 | 27.3 | 30.5 | 0.030 | 882 | 1370 | 98 | ||||
25 | 40 | 59 | +0.2 -0.5 | 37.3 | 0 -0.5 | 1.85 | 38 | 6 | 980 | 1570 | 236 | ||||
30 | 45 | 64 | 40.8 | 43 | 1570 | 2740 | 262 | ||||||||
35 | +0.003 -0.015 | 52 | +0.006 -0.021 | +0.006 -0.032 | 70 | 45.3 | 2.1 | 49 | 0.040 | 1670 | 3140 | 425 | |||
40 | 60 | 80 | 56.3 | 57 | 2160 | 4020 | 654 | ||||||||
50 | 80 | 100 | 68.8 | 2.6 | 76.5 | 3820 | 7940 | 1700 |
Specifications | Standard | High Temperature | |||
Surface Treatment | Not Provided | Provided | Not Provided | Provided | |
dr | C-LMU | C-LMU−N | C-LMUM | C-LMUF−N | C-LMUMF-N |
* 3 | ● | ||||
* 4 | ● | ||||
5 | ● | ● | ● | ● | ● |
6 | ● | ● | ● | ● | ● |
8 | ● | ● | ● | ● | ● |
10 | ● | ● | ● | ● | ● |
12 | ● | ● | ● | ● | ● |
13 | ● | ● | ● | ● | ● |
16 | ● | ● | ● | ● | ● |
20 | ● | ● | ● | ● | ● |
25 | ● | ● | ● | ● | ● |
30 | ● | ● | ● | ● | ● |
* 35 | ● | ● | |||
* 40 | ● | ● | |||
* 50 | ● | ● |
dr | Shaft Dia. | Housing Dia. | |
g6 Tolerance | Tolerance | ||
3 | −0.002 −0.008 | 7 | +0.021 +0.006 |
4 | −0.004 −0.012 | 8 | |
5 | 10 | ||
6 | 12 | +0.024 +0.006 | |
8 | −0.005 −0.014 | 15 | |
10 | 19 | +0.027 +0.006 | |
12 | −0.006 −0.017 | 21 | |
13 | 23 | ||
16 | 28 | ||
20 | −0.007 −0.020 | 32 | +0.031 +0.006 |
25 | 40 | ||
30 | 45 | ||
35 | −0.009 −0.025 | 52 | +0.036 +0.006 |
40 | 60 | ||
50 | 80 |
Illustration | Instructions for Use |
![]() | If large load (offset load) is to be applied, Single Type Linear Bushings are not suitable. Use of Double Type or Multiple Linear Bushings is recommended. |
![]() | Linear Bushings are not suitable for rotating motion due to their structure. Forcing to rotate may cause failures. |
![]() | Linear Bushings are not suitable for usage with repetitive insertion and extraction of shafts. |
![]() | When assembling with linear shafts, forcing the shaft into the bushing with angular misalignment may cause the ball retainers to deform and balls to fall out. Be sure to align the centers and insert the shaft gently. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
C-LMU30 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Style | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Accuracy | Ball Recirculating Type | Motion | Types | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Linear Motion / Rotational Motion | Basic Rated Load, Dynamic Rating | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 8.60 | 1 Piece(s) | Available | Same day | 10 | 30 | 64 | Standard | No Surface Treatment | 45 | High Grade | Single | Linear | Straight | 30 | 1570 | 2740 | -0.013 | - | - | Plastic (Duracon M90 Equivalent) | With Seal | Not Provided |
Loading...
Type | Straight | Outer Cylinder Material | SUJ2 Equivalent | Lubrication Type | Not Provided |
---|---|---|---|---|---|
Length | Single | Ball Material | SUJ2 Equivalent |
Please check the type/dimensions/specifications of the part C-LMU30 in the Linear Bushing - Standard, Single[RoHS Compliant] series.
Part Number |
---|
C-LMU-N16 |
C-LMU-N20 |
C-LMU-N25 |
C-LMU35 |
C-LMU4 |
C-LMU40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Inscribed Circle Dia. dr (Ø) | Overall Length L (mm) | Style | Outer Cylinder Surface Treatment | Outer Dia. D (Ø) | Accuracy | Ball Recirculating Type | Motion | Types | Eccentricity (µm) | Basic Load Rating: Dynamic Load (Details) (N) | Basic Load Rating: Static Load (N) | Inscribed Circle Dia. Tolerance (Negative Side) (mm) | Linear Motion / Rotational Motion | Basic Rated Load, Dynamic Rating | Retainer Material | Seal | Greased Filled |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 3.74 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | - | No Surface Treatment | - | - | - | - | Standard Flange | 24 | - | 1180 | -0.012 | Linear Bushing (Linear Motion Only) | 775 | Plastic | No Seal | - | |
SGD 4.58 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | - | No Surface Treatment | - | - | - | - | Standard Flange | 30 | - | 1370 | -0.013 | Linear Bushing (Linear Motion Only) | 882 | Plastic | No Seal | - | |
SGD 8.67 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | - | - | - | No Surface Treatment | - | - | - | - | Standard Flange | 30 | - | 1570 | -0.013 | Linear Bushing (Linear Motion Only) | 980 | Plastic | No Seal | - | |
SGD 12.80 | 1 Piece(s) | Available | Same day | 10 | 35 | 70 | Standard | No Surface Treatment | 52 | High Grade | Single | Linear | Straight | 40 | 1670 | 3140 | -0.015 | - | - | Plastic (Duracon M90 Equivalent) | With Seal | Not Provided | |
SGD 2.15 | 1 Piece(s) | Available | Same day | 10 | 4 | 12 | Standard | No Surface Treatment | 8 | High Grade | Single | Linear | Straight | 16 | 88 | 127 | -0.011 | - | - | Plastic (Duracon M90 Equivalent) | No Seal | Not Provided | |
SGD 18.13 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 40 | 80 | Standard | No Surface Treatment | 60 | High Grade | Single | Linear | Straight | 40 | 2160 | 4020 | -0.015 | - | - | Plastic (Duracon M90 Equivalent) | With Seal | Not Provided |
How can we improve?
How can we improve?