(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probes and Receptacles-NPM156 Series/NRM156 Series【50 Pieces Per Package】 (Part Numbers)

Contact Probes and Receptacles-NPM156 Series/NRM156 Series
  • Volume Discount

Convenient and economical Bulk Package | Full Stroke 6.35mm | Number of Mounting Points Crowned Type: 4

Part Number

Configured Part Number is shown.

NPM156-A1

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPM156-A1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

SGD 80.86

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe3.96[Cup] Cup A16.35-[Carbon Steel] SK42.5Standard---8.89--113A1

Loading...

  1. 1

Basic Information

Plunger Surface Treatment Nickel Plating Base, Gold Plating Barrel, Receptacle Material Phosphor Bronze Properties Standard

Please check the type/dimensions/specifications of the part NPM156-A1 in the Contact Probes and Receptacles-NPM156 Series/NRM156 Series series.

Similar Part Numbers

Part Number
NPM156-B
NPM156-V
NPM156-VH
NRM156-CR
NRM156-SC
NRM156-WW
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
End Shape Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

SGD 80.86

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe3.96[Needle] Needle B6.35-[Carbon Steel] SK4-Spring Built-In---8.89--113B

SGD 80.86

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe3.96[Straight Crown] Straight Crown V6.35-[Carbon Steel] SK4-Spring Built-In---8.89--113V

SGD 80.86

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe3.96[Waffle] Waffle VH6.35-[Carbon Steel] SK42.5Standard---8.89--113VH

SGD 58.96

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Receptacle---[Cylinder] B Solder and Crimp Type---2.01~32.7130.1~-2.8531.2-CR

SGD 58.96

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Receptacle---Half Cylinder--Standard-------SC

SGD 58.96

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Receptacle---Wire Wrap--Standard-------WW

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)