(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Contact Probes and Receptacles-NPT0 Series/NRT0W Series【50 Pieces Per Package】 (Part Numbers)

Contact Probes and Receptacles-NPT0 Series/NRT0W Series
  • Volume Discount

Convenient and economical Bulk Package | Full Stroke 2.6mm | Number of Mounting Points Crowned Type: 4

Part Number

Configured Part Number is shown.

NPT0-E

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
NPT0-E
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

SGD 37.07

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.27[Triangular Pyramid] Triangular Pyramid E2.6[Carbon Steel] SK42.5Standard-[Copper Alloy] Phosphor Bronze--3.55--56E

Loading...

  1. 1

Basic Information

Plunger Surface Treatment Nickel Plating Base, Gold Plating Properties Standard

Please check the type/dimensions/specifications of the part NPT0-E in the Contact Probes and Receptacles-NPT0 Series/NRT0W Series series.

Similar Part Numbers

Part Number
NPT0-A1
NPT0-B
NPT0-D
NPT0-J
NPT0-T
NPT0-U1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType Min. Mounting Pitch
(mm)
Plunger Tip Shape Full Stroke
(mm)
Plunger Material Plunger O.D.
(Ø)
Integrated Probe Type Receptacle Outermost Dia. D (Range)
(Ø)
Barrel, Receptacle Material Barrel, Receptacle O.D.
(Ø)
Barrel, Receptacle Length L2 (Range)
(mm)
Plunger Length
(mm)
Receptacle Outermost Diameter
(Ø)
Barrel, Receptacle Length
(mm)
2/3 Stroke Spring Pressure
(gf)
Tip Shape

SGD 37.07

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.27[Cup] Cup A12.6[Carbon Steel] SK42.5Standard-[Copper Alloy] Phosphor Bronze--3.55--56A1

SGD 37.07

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.27[Needle] Needle B2.6[Carbon Steel] SK4---[Copper Alloy] Phosphor Bronze-------

SGD 37.07

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.27[Sphere Shape (SR)] Sphere (SR) D2.6[Carbon Steel] SK42.5Standard-[Copper Alloy] Phosphor Bronze--3.55--56D

SGD 37.07

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.27[Sphere Shape (SR)] Sphere (SR) J2.6[Carbon Steel] SK42.5Standard-[Copper Alloy] Phosphor Bronze--3.55--56J

SGD 37.07

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.27[Triangular Pyramid] Triangular Pyramid T2.6[Carbon Steel] SK42.5Standard-[Copper Alloy] Phosphor Bronze--3.55--56T

SGD 37.07

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more Contact Probe1.27[Tapered Crown] Tapered Crown U12.6[Carbon Steel] SK42.5Standard-[Copper Alloy] Phosphor Bronze--3.55--56U1

Tech Support