(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Linear Bushings - Single (Part Numbers)

Linear Bushings - Single
  • On Sale Till 31/03/2025
  • Volume Discount

Linear Bushings - Single
The linear bushing supports and guides a load, enabling smooth and accurate linear motion along a specified path. It provides a variety of sizes to choose from.
[Feature]
● Support Shaft Diameter Minimum/Maximum (mm.): 3 and 50
● Overall Length Minimum/Maximum (mm.): 10 and 100
● Shape : Straight
● Ball Recirculating Type : Single
● Material:
- Outer Cylinder - SUJ2 Equivalent or SUS440C Equivalent
- Ball - SUJ2 Equivalent or SUS440C Equivalent
[Application]
It is used in industrial machinery such as conveyor systems, packaging machines, and robotic equipment.

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SLMUS5H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

SGD 28.57

1 Piece(s)Available 7 Day(s) or more 10515SUS440C EquivalentNo Surface Treatment108167206-0.008SUS440C EquivalentStainless SteelWith SealH Type (For Food, Drinking Water)

Loading...

  1. 1

Basic Information

Type Straight Style Standard Lubrication Type Not Provided
Accuracy High Grade Ball Recirculating Type Single Motion Linear
Types Straight Length Single

Please check the type/dimensions/specifications of the part SLMUS5H in the Linear Bushings - Single series.

Similar Part Numbers

Part Number
LMU-N16
LMU-N20
LMU-N25
SLMUS5L
SLMUS6
SLMUS6G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Material Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
Ball Material Retainer Material Seal Greased Filled

SGD 5.34

1 Piece(s)Available Same day 101637[Steel] SUJ2 EquivalentNo Surface Treatment28127751180-0.009SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

SGD 6.94

1 Piece(s)Available 4 Day(s) or more 102042[Steel] SUJ2 EquivalentNo Surface Treatment32158821370-0.01SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

SGD 9.21

1 Piece(s)Available 4 Day(s) or more 102559[Steel] SUJ2 EquivalentNo Surface Treatment40159801570-0.01SUJ2 EquivalentPlastic (Duracon M90 Equivalent)No SealNot Provided

SGD 28.57

1 Piece(s)Available Same day 10515SUS440C EquivalentNo Surface Treatment108167206-0.008SUS440C EquivalentStainless SteelWith SealL Type (Heat Resistant)

SGD 13.48

1 Piece(s)Available Same day 10619SUS440C EquivalentNo Surface Treatment1212206265-0.009SUS440C EquivalentStainless SteelWith SealNot Provided

SGD 29.51

1 Piece(s)Available Same day 10619SUS440C EquivalentNo Surface Treatment1212206265-0.009SUS440C EquivalentStainless SteelWith SealG Type (Low Dust Generation)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)