(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm) (Part Numbers)

Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)
  • Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm)
  • Volume Discount

"Are lighter than roller conveyors and thus, can be installed in various locations."

Part Number

Configured Part Number is shown.

CROCU11

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CROCU11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWheel Surface Material Wheel Width W
(mm)
Allowable Load for Wheel (per pc.)
(kgf)
Wheel Outer Dia. d
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Height h
(mm)
Conveyance Length L
(mm)
Number of Wheels Accessories

SGD 142.97

1 Piece(s)Available 6 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.538311Not Provided

Loading...

  1. 1

Basic Information

Conveyance Type Straight Type Wheel Conveyor Main Body Application For Light Item Conveying / For Medium Load
Frame Shape Inward Bent Specifications Standard

Please check the type/dimensions/specifications of the part CROCU11 in the Roller Carriers (Milled Rollers) - General Nuts / U Nut Rollers (Width 7, 9mm) series.

Similar Part Numbers

Part Number
CROCU10
CROCU12
CROCU13
CROCU14
CROCU15
CROCU16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSWheel Surface Material Wheel Width W
(mm)
Allowable Load for Wheel (per pc.)
(kgf)
Wheel Outer Dia. d
(mm)
Wheel Pitch P
(mm)
Wheel Surface Treatment Frame Material Frame Surface Treatment External Height h
(mm)
Conveyance Length L
(mm)
Number of Wheels Accessories

SGD 130.69

1 Piece(s)Available 6 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.534810Not Provided

SGD 155.11

1 Piece(s)Available 6 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.541812Not Provided

SGD 167.54

1 Piece(s)Available 6 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.545313Not Provided

SGD 179.81

1 Piece(s)Available 6 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.548814Not Provided

SGD 191.95

1 Piece(s)Available 6 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.552315Not Provided

SGD 204.53

1 Piece(s)Available 6 Day(s) or more 10Steel9302535Hard Chrome Plating[Steel] SteelTrivalent Chromate29.555816Not Provided

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)