(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tension Springs/Medium Heavy Load and Heavy Load (Part Numbers)

Tension Springs/Medium Heavy Load and Heavy Load

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]The material can be selected from SWP-A and SUS304-WPB.

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
 
Type[ M ] Material
AW_
BWT
SWP-A
AUT
BUT
SUS304-WPB

Specifications

Part Number
AWT10-50

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BUT4-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Max. Load
(N)
Length of Spring Used L+F
(mm)
Free Length L
(mm)
Outer Dia. D
(Ø)
Initial Tension
(N)
Standard Spring Constant
(N/mm)
Wire Dia.
(Ø)
Max. Deflection
(mm)

SGD 2.87

1 Piece(s)Available 4 Day(s) or more 10Stainless Steel Wire8.01~15.0090°11.1191542.552.160.64

Loading...

  1. 1
 

Basic Information

Type Standard Type

Please check the type/dimensions/specifications of the part BUT4-15 in the Tension Springs/Medium Heavy Load and Heavy Load series.

Similar Part Numbers

Part Number
AUT10-40
AUT10-45
AUT10-50
BUT4-20
BUT4-25
BUT4-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Allowable Load (Configurable Range)
(N)
Hook Opposing Angle Max. Load
(N)
Length of Spring Used L+F
(mm)
Free Length L
(mm)
Outer Dia. D
(Ø)
Initial Tension
(N)
Standard Spring Constant
(N/mm)
Wire Dia.
(Ø)
Max. Deflection
(mm)

SGD 4.71

1 Piece(s)Available 4 Day(s) or more 10Stainless Steel Wire60.01~110.00180° (Standard)77.4748.4401020.596.771.68.4

SGD 5.39

1 Piece(s)Available 4 Day(s) or more 10Stainless Steel Wire60.01~110.00180° (Standard)77.4755451020.595.691.610

SGD 5.39

1 Piece(s)Available 4 Day(s) or more 10Stainless Steel Wire60.01~110.00180° (Standard)77.4761.6501020.594.91.611.6

SGD 2.87

1 Piece(s)Available 4 Day(s) or more 10Stainless Steel Wire8.01~15.0090°11.126.42042.551.370.66.4

SGD 3.03

1 Piece(s)Available Same day 10Stainless Steel Wire8.01~15.0090°11.133.42542.550.980.68.4

SGD 3.03

1 Piece(s)Available 4 Day(s) or more 10Stainless Steel Wire8.01~15.0090°11.140.93042.550.780.610.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)