(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shock Absorbers Coolant Resistant (Part Numbers)

Shock Absorbers Coolant Resistant

Click this image to zoom it.

Move the mouse over the image to zoom

  • Shock Absorbers Coolant Resistant
  • Shock Absorbers Coolant Resistant
  • Shock Absorbers Coolant Resistant
  • Shock Absorbers Coolant Resistant
  • On Sale Till 31/03/2025
  • Volume Discount

[Features]·The sealing structure is designed to prevent external liquid from infiltrating, and can be used in environments where cutting oil, etc., is applied, making it suitable for machine tool applications. ·The outer diameter thread size for mounting is the same as the standard type, so replacement is possible. ·It is suitable for water-soluble cutting oil Class A1 "JIS K2241-2000," but it can also be used in water-insoluble cutting oil or in an environment where it is exposed to water. (Water is less durable than water-soluble cutting oil.)

Part Number

Configured Part Number is shown.

MACC1410M

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MACC1410M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

SGD 93.49

SGD 18.70

1 Piece(s)Available Same day 1010M145.88Irregular Multi Orifice[Steel] SUM20.3108.24.518131460147With CapM14X1.5

Loading...

  1. 1

Basic Information

Main Body, Related Components Main Body Structure Coolant Resistant Type Operating Environment Coolant Resistant Type
Operating Temperature Range(°C) -5::70

Please check the type/dimensions/specifications of the part MACC1410M in the Shock Absorbers Coolant Resistant series.

Similar Part Numbers

Part Number
MACC1008M
MACC1210H
MACC1210L
MACC1612H
MACC1612L
MACC1612M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSStroke
(mm)
Mounting Screw Nominal (M) Max. Absorbed Energy
(J)
Orifice Type Body Material Max. Collision Velocity
(m/s)
Min. Collision Velocity
(m/s)
Overall Length
(mm)
Equivalent Mass
(kgf)
Max. Resisting Force Value
(N)
Piston Rod Return Force
(N)
Max. Operating Cycle
(cycle/min)
Max. Absorbed Energy (per Minute)
(J/min)
Cap Thread Size M

SGD 85.91

1 Piece(s)Available 5 Day(s) or more 108M101.76Irregular Multi Orifice[Steel] SUM20.379.51063796058.8With CapM10X1.0

SGD 90.97

1 Piece(s)Available 5 Day(s) or more 1010M124.9Multi Orifice[Steel] SUM30.790.641470136098With CapM12X1.0

SGD 90.97

1 Piece(s)Available 5 Day(s) or more 1010M122.94Tapered orifice[Steel] SUM10.390.6301470136098With CapM12X1.0

SGD 99.39

1 Piece(s)Available 5 Day(s) or more 1012M169.8Multi Orifice[Steel] SUM30.7122.71026462060235With CapM16X1.5

SGD 99.39

1 Piece(s)Available 5 Day(s) or more 1012M169.8Tapered orifice[Steel] SUM10.3122.75026462060235With CapM16X1.5

SGD 99.39

1 Piece(s)Available 5 Day(s) or more 1012M169.8Irregular Multi Orifice[Steel] SUM20.3122.75026462060235With CapM16X1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)