(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Silicon Rubber / Urethane Molded Bearings - Threaded Arc (Part Numbers)

Silicon Rubber / Urethane Molded Bearings - Threaded Arc
  • On Sale Till 31/03/2025
  • Volume Discount

"This product is threaded and thus, contribute to reduction of parts count. O.D. is R-machined."

Part Number

Configured Part Number is shown.

UMBGRH10-40

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UMBGRH10-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Screw Nominal M
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

SGD 30.16

1 Piece(s)Available 5 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)[Screw] Standard Threaded4011610100.1~200.0136Shore A70Black

Loading...

  1. 1

Basic Information

Outer Ring Type R Type Operating/Environmental Requirement Standard (For Light Loads) Thread Head Shape Hexagonal Hole

Please check the type/dimensions/specifications of the part UMBGRH10-40 in the Silicon Rubber / Urethane Molded Bearings - Threaded Arc series.

Similar Part Numbers

Part Number
SUMBRH15-45
SUMBRH20-45
SUMBRH20-55
UMBGRH15-40
UMBGRH15-45
UMBGRH20-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBearing Material Surface Material Mounting Type Outer Dia. D
(Ø)
Width B
(mm)
Screw Nominal M
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

SGD 31.33

1 Piece(s)Available 7 Day(s) or more 10[Steel] SUJ2Silicon Rubber[Screw] Standard Threaded45151015100.1~200.0103Shore A70Light Gray

SGD 37.07

1 Piece(s)Available 7 Day(s) or more 10[Steel] SUJ2Silicon Rubber[Screw] Standard Threaded45121020100.1~200.0103Shore A70Light Gray

SGD 34.70

1 Piece(s)Available 7 Day(s) or more 10[Steel] SUJ2Silicon Rubber[Screw] Standard Threaded55181020100.1~200.0147Shore A70Light Gray

SGD 29.15

1 Piece(s)Available 5 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)[Screw] Standard Threaded40121015100.1~200.0122Shore A70Black

SGD 30.83

1 Piece(s)Available 5 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)[Screw] Standard Threaded45151015100.1~200.0109Shore A70Black

SGD 31.50

1 Piece(s)Available 5 Day(s) or more 10[Steel] SUJ2[Urethane] Urethane (General)[Screw] Standard Threaded45121020100.1~200.0130Shore A70Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)