(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Silicon Rubber / Urethane Molded Bearings - R Type (Part Numbers)

Silicon Rubber / Urethane Molded Bearings - R Type
  • On Sale Till 31/03/2025
  • Volume Discount

MISUMI original Bearing product having the Urethane/Silicon Rubber baked. O.D. is R-machined.

Part Number

Configured Part Number is shown.

UMBWR3-12

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UMBWR3-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBearing Material Surface Material Outer Dia. D
(Ø)
Width B
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

SGD 767.00

1 Piece(s)Available 5 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)123320.1~50.034Shore A90White

Loading...

  1. 1

Basic Information

Outer Ring Type R Type Mounting Type Hole Operating/Environmental Requirement Standard (For Light Loads)

Please check the type/dimensions/specifications of the part UMBWR3-12 in the Silicon Rubber / Urethane Molded Bearings - R Type series.

Similar Part Numbers

Part Number
SUMBBR15-45
SUMBBR20-45
SUMBBR20-55
UMBWR4-13
UMBWR4-16
UMBWR5-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBearing Material Surface Material Outer Dia. D
(Ø)
Width B
(mm)
Inner Dia. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

SGD 26.95

1 Piece(s)Available 7 Day(s) or more 10[Steel] SUJ2Silicon Rubber451515100.1~200.0103Shore A70Light Gray

SGD 32.68

1 Piece(s)Available 7 Day(s) or more 10[Steel] SUJ2Silicon Rubber451220100.1~200.0103Shore A70Light Gray

SGD 30.15

1 Piece(s)Available 7 Day(s) or more 10[Steel] SUJ2Silicon Rubber551820100.1~200.0147Shore A70Light Gray

SGD 767.00

1 Piece(s)Available 5 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)134420.1~50.044Shore A90White

SGD 756.00

1 Piece(s)Available 5 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)165450.1~100.059Shore A90White

SGD 756.00

1 Piece(s)Available 5 Day(s) 10[Steel] SUJ2[Urethane] Urethane (General)165550.1~100.059Shore A90White

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)