(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Casters - Light Load - Wheel Material: Polypropylene (Part Numbers)

Casters - Light Load - Wheel Material: Polypropylene
  • On Sale Till 31/03/2025
  • Volume Discount

Casters - Light Load - Wheel Material: Polypropylene
These casters are suitable for light load applications. They offer a wide variety of sizes and materials for the wheels to choose from.
[Feature]
- Caster Type : Fixed or Swivel
- Mounting Height (mm.) : 50, 65 and 93
- Allowable Load (daN) : 20, 30 and 50
- Wheel Diameter (mm.) : 38, 50 and 75
- Wheel Width (mm.) : 17, 22 and 27
- Material:
Wheel - Urethane (Black) or Polypropylene (White)
Body - SPHC
[Application]
It is used to enhance mobility for moving objects in a wide range of environments, such as offices, industries and so on

Part Number

Configured Part Number is shown.

CNROK38-U

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CNROK38-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 3.02

1 Piece(s) Same day Fixed Type50~35.00Not Provided20[Urethane] Urethane (General)361546253817

Loading...

  1. 1

Basic Information

Fitting Material Steel Load Category Light Load Bearing in Wheel Not Provided

Please check the type/dimensions/specifications of the part CNROK38-U in the Casters - Light Load - Wheel Material: Polypropylene series.

Similar Part Numbers

Part Number
CNROJ50-U
CNROJ75-P
CNROJ75-U
CNROK75-P
CNROK75-U
CNROS38-P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 11.63

1 Piece(s) Same day Swivel Type65~35.00Not Provided30[Urethane] Urethane (General)463559475022

SGD 4.37

1 Piece(s) Same day Swivel Type9335.01~80.00Not Provided50[Others] Polypropylene554270587527

SGD 8.73

1 Piece(s) Same day Swivel Type9335.01~80.00Not Provided50[Urethane] Urethane (General)554270587527

SGD 5.90

1 Piece(s)Available 5 Day(s) Fixed Type9335.01~80.00Not Provided50[Others] Polypropylene552870477527

SGD 5.90

1 Piece(s)Available Same day Fixed Type9335.01~80.00Not Provided50[Urethane] Urethane (General)552870477527

SGD 3.42

1 Piece(s) Same day Swivel Type50~35.00Rotation Stopper20[Others] Polypropylene362846383817

Tech Support