(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[High Precision] Linear Ball - Symmetrical Stack, Space Saving (Part Numbers)

[High Precision] Linear Ball - Symmetrical Stack, Space Saving

Click this image to zoom it.

Move the mouse over the image to zoom

A space-saving XY-axis stage for symmetrical use.

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
DSXYSCG25-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (X-Axis) (Range Selectable)
(mm)
Travel Distance (Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Travel Distance (X-Axis)
(mm)
Travel Distance (Y-Axis)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed Feeding Method (Micrometer Type) Feeding Method (Feed Screw)

SGD 363.99

1 Piece(s) 8 Day(s) or more 10~25~2530.1~50Up to ±10mmUp to ±10mmFeed Screw无电解镀镍20.1~25252538.2(49)±3.2±3.2243032.23.00Standard-Knob Operation

Loading...

  1. 1

Basic Information

Table Material SUS440C Travel Guide Linear Ball Through Hole (Table Center Hole) Not Provided
Feed Knob Position Center Clamp Standard Feeding Method (Feeding Pitch)(mm) 0.5

Please check the type/dimensions/specifications of the part DSXYSCG25-A in the [High Precision] Linear Ball - Symmetrical Stack, Space Saving series.

Similar Part Numbers

Part Number
DSXYSCG100-A
DSXYSCG100-AR
DSXYSCG25-AR
DSXYSCG40-A
DSXYSCG40-AR
DSXYSCG50-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (X-Axis) (Range Selectable)
(mm)
Travel Distance (Y-Axis) (Range Selectable)
(mm)
Feeding Method Table Surface Treatment Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Travel Distance (X-Axis)
(mm)
Travel Distance (Y-Axis)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed Feeding Method (Micrometer Type) Feeding Method (Feed Screw)

SGD 671.98

1 Piece(s) 8 Day(s) or more 1091~12091~120100.1~Up to ±10mmUp to ±10mmFeed Screw无电解镀镍35.1~40100100329.6(588)±6.5±6.540400.030.040.03Standard-Knob Operation

SGD 671.98

1 Piece(s) 8 Day(s) or more 1091~12091~120100.1~Up to ±10mmUp to ±10mmFeed Screw无电解镀镍35.1~40100100329.6(588)±6.5±6.540400.030.040.03Right and Left-Knob Operation

SGD 363.99

1 Piece(s) 8 Day(s) or more 10~25~2530.1~50Up to ±10mmUp to ±10mmFeed Screw无电解镀镍20.1~25252538.2(49)±3.2±3.2243032.23.00Right and Left-Knob Operation

SGD 391.99

1 Piece(s) 8 Day(s) or more 1026~4026~4050.1~100Up to ±10mmUp to ±10mmFeed Screw无电解镀镍30.1~35404095.2(196)±6.5±6.532300.630.70.63Standard-Knob Operation

SGD 391.99

1 Piece(s) 8 Day(s) or more 1026~4026~4050.1~100Up to ±10mmUp to ±10mmFeed Screw无电解镀镍30.1~35404095.2(196)±6.5±6.532300.630.70.63Right and Left-Knob Operation

SGD 419.99

1 Piece(s) 8 Day(s) or more 1041~6041~60100.1~Up to ±10mmUp to ±10mmFeed Screw无电解镀镍30.1~355050144.2(269.5)±6.5±6.532300.240.280.24Standard-Knob Operation

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)