(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Locating Pins - Small Flat Head (Press Fit) (Part Numbers)

Locating Pins - Small Flat Head (Press Fit)
  • Volume Discount

Flat Head Type. Suitable if the mating side has limited space.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPDBPC5-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

SGD 15.50

1 Piece(s)Available 5 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless25p683P Selectable-

Loading...

  1. 1

Basic Information

Basic Shape Small Head Insertion Guide Tip Shape Round Insertion Guide Tip Type Flat
Insertion Guide Specifications Not Provided Mounting Side Shape Straight (Press-Fit) Locating Side O.D. Tolerance h6

Please check the type/dimensions/specifications of the part CJPDBPC5-2 in the Locating Pins - Small Flat Head (Press Fit) series.

Similar Part Numbers

Part Number
CJPDBC10-8
CJPDBC16-10
CJPDBC16-13
CJPDBPC5-3
CJPDBPC5-4
CJPDBPC6-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Heat Treatment Material Locating Side Outer Dia. P (Ø)
(mm)
Mounting Side Outer Dia. D
(Ø)
Mounting Side Tolerance Mounting Section Length L
(mm)
Locating Section Length B
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)

SGD 17.86

1 Piece(s)Available 5 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless810m6165P Selectable-

SGD 25.78

1 Piece(s)Available 5 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1016m62212P Selectable-

SGD 25.78

1 Piece(s)Available 5 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless1316m62212P Selectable-

SGD 15.50

1 Piece(s)Available 5 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless35p683P Selectable-

SGD 15.50

1 Piece(s)Available 5 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless45p683P Selectable-

SGD 16.17

1 Piece(s)Available 5 Day(s) 10Not ProvidedDirectly Quenching[Stainless Steel] SUS440C or 13Cr stainless36p6104P Selectable-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)